summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: a938d73)
raw | patch | inline | side by side (parent: a938d73)
author | Richard Boulton <richard@tartarus.org> | |
Wed, 30 May 2001 13:25:28 +0000 (13:25 +0000) | ||
committer | Richard Boulton <richard@tartarus.org> | |
Wed, 30 May 2001 13:25:28 +0000 (13:25 +0000) |
Original commit message from CVS:
More small changes to bring the two scripts closer together.
Turned off building docs by default in configure.ac.
Only diffs are now essential due to changes from autoconf 2.13 to 2.50.
More small changes to bring the two scripts closer together.
Turned off building docs by default in configure.ac.
Only diffs are now essential due to changes from autoconf 2.13 to 2.50.
configure.ac | patch | blob | history | |
configure.in | patch | blob | history |
diff --git a/configure.ac b/configure.ac
index 0df29a77116d0344fb4e4c196d6758f84c7ebe9c..e0fecfb91d4bdbd5461d806a2cd931553f2cc843 100644 (file)
--- a/configure.ac
+++ b/configure.ac
AC_CHECK_HEADER(rtp/rtp-audio.h, :, HAVE_LIBRTP=no)
dnl Check for arts
-AC_DIAGNOSE([obsolete],[instead of using `AC_LANG', `AC_DIAGNOSE([obsolete],[instead of using `AC_LANG', `AC_LANG_SAVE',
+AC_DIAGNOSE([obsolete],[instead of using `AC_LANG', `AC_LANG_SAVE',
and `AC_LANG_RESTORE', you should use `AC_LANG_PUSH' and `AC_LANG_POP'.])
-',
-and `AC_LANG_POP([])', you should use `AC_LANG_PUSH' and `AC_LANG_POP'.])
AC_LANG_PUSH(C++)
AC_MSG_CHECKING(arts library)
dnl AC_CHECK_LIB(artsflow, convert_stereo_ifloat_2float, HAVE_ARTS=yes, HAVE_ARTS=no, -lmcop -lartsflow_idl)
-AC_CHECK_HEADER(arts/artsflow.h, HAVE_ARTS=yes, HAVE_ARTS=no)
+dnl AC_CHECK_HEADER(arts/artsflow.h, HAVE_ARTS=yes, HAVE_ARTS=no)
AC_LANG_POP(C++)
dnl Check for libraw1394
[:]) dnl Default value
AC_ARG_ENABLE(docs-build,
-[ --disable-docs-build disable all building of documentation],
+[ --enable-docs-build enable building of documentation],
[case "${enableval}" in
yes) BUILD_DOCS=yes ;;
no) BUILD_DOCS=no ;;
*) AC_MSG_ERROR(bad value ${enableval} for --enable-docs-build) ;;
esac],
-[BUILD_DOCS=yes]) dnl Default value
+[BUILD_DOCS=no]) dnl Default value
AC_ARG_ENABLE(plugin-docs,
[ --enable-plugin-docs enable the building of plugin documentation
diff --git a/configure.in b/configure.in
index 5f13a14716769f0f142a033cc3b9bbe9b103d817..44b1e74539e82f64f988f4980e30bd0aa286d188 100644 (file)
--- a/configure.in
+++ b/configure.in
[:]) dnl Default value
AC_ARG_ENABLE(docs-build,
-[ --enable-docs-build enable building of documentation],
+[ --enable-docs-build enable building of documentation],
[case "${enableval}" in
yes) BUILD_DOCS=yes ;;
no) BUILD_DOCS=no ;;