summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ec2c007)
raw | patch | inline | side by side (parent: ec2c007)
author | Tim-Philipp Müller <tim.muller@collabora.co.uk> | |
Sun, 25 Apr 2010 20:15:51 +0000 (21:15 +0100) | ||
committer | Tim-Philipp Müller <tim.muller@collabora.co.uk> | |
Sun, 25 Apr 2010 20:15:51 +0000 (21:15 +0100) |
configure.ac | patch | blob | history | |
win32/common/config.h | patch | blob | history | |
win32/common/gstenumtypes.c | patch | blob | history | |
win32/common/gstversion.h | patch | blob | history |
diff --git a/configure.ac b/configure.ac
index b7e2ce1384b7a22682b5b4b9d34d4bed585d5ee1..db7c1a44fe32a84c1c789e21f200e406c4a5f1aa 100644 (file)
--- a/configure.ac
+++ b/configure.ac
dnl initialize autoconf
dnl when going to/from release please set the nano (fourth number) right !
dnl releases only do Wall, git and prerelease does Werror too
-AC_INIT(GStreamer, 0.10.28.2,
+AC_INIT(GStreamer, 0.10.28.3,
http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
gstreamer)
AG_GST_INIT
diff --git a/win32/common/config.h b/win32/common/config.h
index 2af6370cf1277868f435108f3ca99bb6028a754d..127932ac53fce5d6726a3e49922496cdac245dc3 100644 (file)
--- a/win32/common/config.h
+++ b/win32/common/config.h
#define PACKAGE_NAME "GStreamer"
/* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer 0.10.28.2"
+#define PACKAGE_STRING "GStreamer 0.10.28.3"
/* Define to the one symbol short name of this package. */
#define PACKAGE_TARNAME "gstreamer"
#undef PACKAGE_URL
/* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.28.2"
+#define PACKAGE_VERSION "0.10.28.3"
/* directory where plugins are located */
#ifdef _DEBUG
#undef USE_POISONING
/* Version number of package */
-#define VERSION "0.10.28.2"
+#define VERSION "0.10.28.3"
/* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
significant byte first (like Motorola and SPARC, unlike Intel). */
index e42fd8805e08b779a577418aded5bd9243babfda..3ae281e8a3e3c908d9faa260c7f2d632b1e22a48 100644 (file)
{
static gsize id = 0;
static const GEnumValue values[] = {
+ {C_ENUM (GST_FLOW_CUSTOM_SUCCESS_2), "GST_FLOW_CUSTOM_SUCCESS_2",
+ "custom-success-2"},
+ {C_ENUM (GST_FLOW_CUSTOM_SUCCESS_1), "GST_FLOW_CUSTOM_SUCCESS_1",
+ "custom-success-1"},
{C_ENUM (GST_FLOW_CUSTOM_SUCCESS), "GST_FLOW_CUSTOM_SUCCESS",
"custom-success"},
{C_ENUM (GST_FLOW_RESEND), "GST_FLOW_RESEND", "resend"},
{C_ENUM (GST_FLOW_NOT_SUPPORTED), "GST_FLOW_NOT_SUPPORTED",
"not-supported"},
{C_ENUM (GST_FLOW_CUSTOM_ERROR), "GST_FLOW_CUSTOM_ERROR", "custom-error"},
+ {C_ENUM (GST_FLOW_CUSTOM_ERROR_1), "GST_FLOW_CUSTOM_ERROR_1",
+ "custom-error-1"},
+ {C_ENUM (GST_FLOW_CUSTOM_ERROR_2), "GST_FLOW_CUSTOM_ERROR_2",
+ "custom-error-2"},
{0, NULL, NULL}
};
index 4061b0b0ba067990bba66e5e56d1c20815781b93..bb6e8edcf8d9bfa67ca7d8f29fe449d8f9aa75e5 100644 (file)
* The nano version of GStreamer at compile time:
* Actual releases have 0, GIT versions have 1, prerelease versions have 2-...
*/
-#define GST_VERSION_NANO (2)
+#define GST_VERSION_NANO (3)
/**
* GST_CHECK_VERSION: