Bump git version after unplanned 0.10.35 release
authorTim-Philipp Müller <tim.muller@collabora.co.uk>
Thu, 16 Jun 2011 16:27:21 +0000 (17:27 +0100)
committerTim-Philipp Müller <tim.muller@collabora.co.uk>
Sat, 18 Jun 2011 11:47:37 +0000 (12:47 +0100)
Merge remote-tracking branch 'origin/0.10.35'

1  2 
configure.ac
docs/plugins/inspect/plugin-coreelements.xml
docs/plugins/inspect/plugin-coreindexers.xml
win32/common/config.h
win32/common/gstversion.h

diff --cc configure.ac
index d216f2ec3608e63c5b7802453d18bebf44f0272e,f625f86a626d3cfd54bc650bacac811865b755ff..0a03ccdd9dd7cd2dbe2a98d702fca61e82c73df8
@@@ -3,7 -3,7 +3,7 @@@ AC_PREREQ(2.60
  dnl initialize autoconf
  dnl when going to/from release please set the nano (fourth number) right !
  dnl releases only do Wall, git and prerelease does Werror too
- AC_INIT(GStreamer, 0.10.34.1,
 -AC_INIT(GStreamer, 0.10.35,
++AC_INIT(GStreamer, 0.10.35.1,
      http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
      gstreamer)
  AG_GST_INIT
index aef69a7148b502862da1685c02aa1a1f2e66d1c2,50ea185af9bc5e0ef8bb937279cf25af9e3f2586..e99c7802aaafe62e25196c916158baa09b34829e
@@@ -3,10 -3,10 +3,10 @@@
    <description>standard GStreamer elements</description>
    <filename>../../plugins/elements/.libs/libgstcoreelements.so</filename>
    <basename>libgstcoreelements.so</basename>
-   <version>0.10.34.1</version>
 -  <version>0.10.35</version>
++  <version>0.10.35.1</version>
    <license>LGPL</license>
    <source>gstreamer</source>
 -  <package>GStreamer source release</package>
 +  <package>GStreamer git</package>
    <origin>Unknown package origin</origin>
    <elements>
      <element>
        </pads>
      </element>
    </elements>
--</plugin>
++</plugin>
index e8d2401b20972e9f24c790795c1aea8a1e42357c,b7741d07e5b56da775a1f7191ab3da648ef5ff58..80f072e2a5999959017ef76a61fa0d81c92b943b
@@@ -3,11 -3,11 +3,11 @@@
    <description>GStreamer core indexers</description>
    <filename>../../plugins/indexers/.libs/libgstcoreindexers.so</filename>
    <basename>libgstcoreindexers.so</basename>
-   <version>0.10.34.1</version>
 -  <version>0.10.35</version>
++  <version>0.10.35.1</version>
    <license>LGPL</license>
    <source>gstreamer</source>
 -  <package>GStreamer source release</package>
 +  <package>GStreamer git</package>
    <origin>Unknown package origin</origin>
    <elements>
    </elements>
--</plugin>
++</plugin>
index 74e6fc42f91b7acde74eccb2ef9d569ebb0edf54,28185bbcfd855783deabb90d5fd0390170207d2c..af2c8e5d1423ab953a0d2427914f3018390b1043
@@@ -65,7 -65,7 +65,7 @@@
  #define GST_PACKAGE_ORIGIN "Unknown package origin"
  
  /* GStreamer package release date/time for plugins as YYYY-MM-DD */
- #define GST_PACKAGE_RELEASE_DATETIME "2011-05-14T08:26Z"
 -#define GST_PACKAGE_RELEASE_DATETIME "2011-06-15"
++#define GST_PACKAGE_RELEASE_DATETIME "2011-06-18T12:45Z"
  
  /* location of the installed gst-plugin-scanner */
  #define GST_PLUGIN_SCANNER_INSTALLED LIBDIR "\\gst-plugin-scanner"
  #define PACKAGE_NAME "GStreamer"
  
  /* Define to the full name and version of this package. */
- #define PACKAGE_STRING "GStreamer 0.10.34.1"
 -#define PACKAGE_STRING "GStreamer 0.10.35"
++#define PACKAGE_STRING "GStreamer 0.10.35.1"
  
  /* Define to the one symbol short name of this package. */
  #define PACKAGE_TARNAME "gstreamer"
  #undef PACKAGE_URL
  
  /* Define to the version of this package. */
- #define PACKAGE_VERSION "0.10.34.1"
 -#define PACKAGE_VERSION "0.10.35"
++#define PACKAGE_VERSION "0.10.35.1"
  
  /* directory where plugins are located */
  #ifdef _DEBUG
  #undef USE_POISONING
  
  /* Version number of package */
- #define VERSION "0.10.34.1"
 -#define VERSION "0.10.35"
++#define VERSION "0.10.35.1"
  
  /* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
     significant byte first (like Motorola and SPARC, unlike Intel). */
Simple merge