summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: ebf0c9d)
raw | patch | inline | side by side (parent: ebf0c9d)
author | Tim-Philipp Müller <tim@centricular.net> | |
Thu, 11 Jan 2007 14:16:23 +0000 (14:16 +0000) | ||
committer | Tim-Philipp Müller <tim@centricular.net> | |
Thu, 11 Jan 2007 14:16:23 +0000 (14:16 +0000) |
Original commit message from CVS:
* tools/gst-inspect.c:
(print_plugin_automatic_install_info_codecs),
(print_plugin_automatic_install_info_protocols),
(print_plugin_automatic_install_info), (main):
Add --print-plugin-auto-install-info option to gst-inspect, so we can
introspect plugin files and get machine-parsable output that corresponds
to the last bit of the missing-plugin installer string (small gotcha:
doesn't take into account ranks).
* tools/gst-inspect.c:
(print_plugin_automatic_install_info_codecs),
(print_plugin_automatic_install_info_protocols),
(print_plugin_automatic_install_info), (main):
Add --print-plugin-auto-install-info option to gst-inspect, so we can
introspect plugin files and get machine-parsable output that corresponds
to the last bit of the missing-plugin installer string (small gotcha:
doesn't take into account ranks).
ChangeLog | patch | blob | history | |
tools/gst-inspect.c | patch | blob | history |
diff --git a/ChangeLog b/ChangeLog
index a1472fccc2edf8d82a73a0450da3a1c57f5f9ed9..2799db9a599dad1ed19c46803ad4fac9dccde8f8 100644 (file)
--- a/ChangeLog
+++ b/ChangeLog
+2007-01-11 Tim-Philipp Müller <tim at centricular dot net>
+
+ * tools/gst-inspect.c:
+ (print_plugin_automatic_install_info_codecs),
+ (print_plugin_automatic_install_info_protocols),
+ (print_plugin_automatic_install_info), (main):
+ Add --print-plugin-auto-install-info option to gst-inspect, so we can
+ introspect plugin files and get machine-parsable output that corresponds
+ to the last bit of the missing-plugin installer string (small gotcha:
+ doesn't take into account ranks).
+
2007-01-11 Stefan Kost <ensonic@users.sf.net>
* configure.ac:
diff --git a/tools/gst-inspect.c b/tools/gst-inspect.c
index 4b1de631f8cd5a496bd3bfb5fa61ca0d77cfe429..6af9d8e56a481adf4b1ea308a8fd46ff9584a218 100644 (file)
--- a/tools/gst-inspect.c
+++ b/tools/gst-inspect.c
return 0;
}
+
+static void
+print_plugin_automatic_install_info_codecs (GstElementFactory * factory)
+{
+ GstPadDirection direction;
+ const gchar *type_name;
+ const gchar *klass;
+ const GList *static_templates, *l;
+ GstCaps *caps = NULL;
+ guint i, num;
+
+ klass = gst_element_factory_get_klass (factory);
+ g_return_if_fail (klass != NULL);
+
+ if (strstr (klass, "Codec/") == NULL)
+ return;
+
+ if (strstr (klass, "Demuxer") ||
+ strstr (klass, "Decoder") ||
+ strstr (klass, "Depay") || strstr (klass, "Parser")) {
+ type_name = "decoder";
+ direction = GST_PAD_SINK;
+ } else if (strstr (klass, "Muxer") ||
+ strstr (klass, "Encoder") || strstr (klass, "Pay")) {
+ type_name = "encoder";
+ direction = GST_PAD_SRC;
+ } else {
+ g_printerr ("Unhandled Codec klass: %s\n", klass);
+ return;
+ }
+
+ /* decoder/demuxer sink pads should always be static and there should only
+ * be one, the same applies to encoders/muxers and source pads */
+ static_templates = gst_element_factory_get_static_pad_templates (factory);
+ for (l = static_templates; l != NULL; l = l->next) {
+ GstStaticPadTemplate *tmpl = NULL;
+
+ tmpl = (GstStaticPadTemplate *) l->data;
+ if (tmpl->direction == direction) {
+ caps = gst_static_pad_template_get_caps (tmpl);
+ break;
+ }
+ }
+
+ if (caps == NULL) {
+ g_printerr ("Couldn't find static pad template for %s '%s'\n",
+ type_name, GST_PLUGIN_FEATURE_NAME (factory));
+ return;
+ }
+
+ caps = gst_caps_make_writable (caps);
+ num = gst_caps_get_size (caps);
+ for (i = 0; i < num; ++i) {
+ GstStructure *s;
+ gchar *s_str;
+
+ s = gst_caps_get_structure (caps, i);
+ /* remove fields that are almost always just MIN-MAX of some sort
+ * in order to make the caps look less messy */
+ gst_structure_remove_field (s, "pixel-aspect-ratio");
+ gst_structure_remove_field (s, "framerate");
+ gst_structure_remove_field (s, "channels");
+ gst_structure_remove_field (s, "width");
+ gst_structure_remove_field (s, "height");
+ gst_structure_remove_field (s, "rate");
+ gst_structure_remove_field (s, "depth");
+ gst_structure_remove_field (s, "clock-rate");
+ s_str = gst_structure_to_string (s);
+ g_print ("%s-%s\n", type_name, s_str);
+ g_free (s_str);
+ }
+ gst_caps_unref (caps);
+}
+
+static void
+print_plugin_automatic_install_info_protocols (GstElementFactory * factory)
+{
+ gchar **protocols, **p;
+
+ protocols = gst_element_factory_get_uri_protocols (factory);
+ if (protocols != NULL && *protocols != NULL) {
+ switch (gst_element_factory_get_uri_type (factory)) {
+ case GST_URI_SINK:
+ for (p = protocols; *p != NULL; ++p)
+ g_print ("urisink-%s\n", *p);
+ break;
+ case GST_URI_SRC:
+ for (p = protocols; *p != NULL; ++p)
+ g_print ("urisource-%s\n", *p);
+ break;
+ default:
+ break;
+ }
+ g_strfreev (protocols);
+ }
+}
+
+static void
+print_plugin_automatic_install_info (GstPlugin * plugin)
+{
+ const gchar *plugin_name;
+ GList *features, *l;
+
+ plugin_name = gst_plugin_get_name (plugin);
+
+ /* not interested in typefind factories, only element factories */
+ features = gst_registry_get_feature_list (gst_registry_get_default (),
+ GST_TYPE_ELEMENT_FACTORY);
+
+ for (l = features; l != NULL; l = l->next) {
+ GstPluginFeature *feature;
+
+ feature = GST_PLUGIN_FEATURE (l->data);
+
+ /* only interested in the ones that are in the plugin we just loaded */
+ if (g_str_equal (plugin_name, feature->plugin_name)) {
+ GstElementFactory *factory;
+
+ g_print ("element-%s\n", gst_plugin_feature_get_name (feature));
+
+ factory = GST_ELEMENT_FACTORY (feature);
+ print_plugin_automatic_install_info_protocols (factory);
+ print_plugin_automatic_install_info_codecs (factory);
+ }
+ }
+
+ g_list_foreach (features, (GFunc) gst_object_unref, NULL);
+ g_list_free (features);
+}
+
int
main (int argc, char *argv[])
{
gboolean print_all = FALSE;
+ gboolean print_aii = FALSE;
GOptionEntry options[] = {
{"print-all", 'a', 0, G_OPTION_ARG_NONE, &print_all,
N_("Print all elements"), NULL},
+ {"print-plugin-auto-install-info", '\0', 0, G_OPTION_ARG_NONE, &print_aii,
+ N_("Print a machine-parsable list of features the specified plugin "
+ "provides.\n "
+ "Useful in connection with external automatic plugin "
+ "installation mechanisms"), NULL},
GST_TOOLS_GOPTION_VERSION,
{NULL}
};
/* if there is such a plugin, print out info */
if (plugin) {
- print_plugin_info (plugin);
- print_plugin_features (plugin);
+ if (print_aii) {
+ print_plugin_automatic_install_info (plugin);
+ } else {
+ print_plugin_info (plugin);
+ print_plugin_features (plugin);
+ }
} else {
GError *error = NULL;
plugin = gst_plugin_load_file (arg, &error);
if (plugin) {
- print_plugin_info (plugin);
- print_plugin_features (plugin);
+ if (print_aii) {
+ print_plugin_automatic_install_info (plugin);
+ } else {
+ print_plugin_info (plugin);
+ print_plugin_features (plugin);
+ }
} else {
g_print (_("Could not load plugin file: %s\n"), error->message);
g_error_free (error);