0.10.35.3 pre-release
authorTim-Philipp Müller <tim.muller@collabora.co.uk>
Sun, 5 Feb 2012 13:31:36 +0000 (13:31 +0000)
committerTim-Philipp Müller <tim.muller@collabora.co.uk>
Sun, 5 Feb 2012 13:31:36 +0000 (13:31 +0000)
configure.ac
win32/common/config.h
win32/common/gstversion.h

index 757bd53da1d64d3eadd2480860a1160df9b51571..a25c556069d31c3f83a7566cb26b56ecb2f65c09 100644 (file)
@@ -3,7 +3,7 @@ AC_PREREQ(2.60)
 dnl initialize autoconf
 dnl when going to/from release please set the nano (fourth number) right !
 dnl releases only do Wall, git and prerelease does Werror too
-AC_INIT(GStreamer, 0.10.35.2,
+AC_INIT(GStreamer, 0.10.35.3,
     http://bugzilla.gnome.org/enter_bug.cgi?product=GStreamer,
     gstreamer)
 AG_GST_INIT
index 3c6e755886cdfa4f400b0178754c3ab8d61bc216..be787a22175227d9b49a7ff770ca7896c38fbf64 100644 (file)
@@ -65,7 +65,7 @@
 #define GST_PACKAGE_ORIGIN "Unknown package origin"
 
 /* GStreamer package release date/time for plugins as YYYY-MM-DD */
-#define GST_PACKAGE_RELEASE_DATETIME "2011-12-10T00:50Z"
+#define GST_PACKAGE_RELEASE_DATETIME "2012-02-04T15:56Z"
 
 /* location of the installed gst-plugin-scanner */
 #define GST_PLUGIN_SCANNER_INSTALLED LIBDIR "\\gst-plugin-scanner"
 /* Define to 1 if you have the <sys/param.h> header file. */
 #undef HAVE_SYS_PARAM_H
 
+/* Define to 1 if you have the <sys/poll.h> header file. */
+#undef HAVE_SYS_POLL_H
+
 /* Define to 1 if you have the <sys/prctl.h> header file. */
 #undef HAVE_SYS_PRCTL_H
 
 #define PACKAGE_NAME "GStreamer"
 
 /* Define to the full name and version of this package. */
-#define PACKAGE_STRING "GStreamer 0.10.35.2"
+#define PACKAGE_STRING "GStreamer 0.10.35.3"
 
 /* Define to the one symbol short name of this package. */
 #define PACKAGE_TARNAME "gstreamer"
 #undef PACKAGE_URL
 
 /* Define to the version of this package. */
-#define PACKAGE_VERSION "0.10.35.2"
+#define PACKAGE_VERSION "0.10.35.3"
 
 /* directory where plugins are located */
 #ifdef _DEBUG
 #undef USE_POISONING
 
 /* Version number of package */
-#define VERSION "0.10.35.2"
+#define VERSION "0.10.35.3"
 
 /* Define WORDS_BIGENDIAN to 1 if your processor stores words with the most
    significant byte first (like Motorola and SPARC, unlike Intel). */
index 0f4b6acc74c1c755046acbee6e99ce7426fe0e0d..fbba41a95ca0c5b2b231faa1ab22f23218f7bad6 100644 (file)
@@ -64,7 +64,7 @@ G_BEGIN_DECLS
  * The nano version of GStreamer at compile time:
  * Actual releases have 0, GIT versions have 1, prerelease versions have 2-...
  */
-#define GST_VERSION_NANO (2)
+#define GST_VERSION_NANO (3)
 
 /**
  * GST_CHECK_VERSION: