summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 3b28af5)
raw | patch | inline | side by side (parent: 3b28af5)
author | Vincent Penquerc'h <vincent.penquerch@collabora.co.uk> | |
Mon, 28 Nov 2011 12:30:15 +0000 (12:30 +0000) | ||
committer | Vincent Penquerc'h <vincent.penquerch@collabora.co.uk> | |
Mon, 28 Nov 2011 13:09:07 +0000 (13:09 +0000) |
This function helps ensure the pad template is unreffed
without having to complicate the calling code.
https://bugzilla.gnome.org/show_bug.cgi?id=662664
without having to complicate the calling code.
https://bugzilla.gnome.org/show_bug.cgi?id=662664
gst/gstelement.c | patch | blob | history | |
gst/gstelement.h | patch | blob | history | |
win32/common/libgstreamer.def | patch | blob | history |
diff --git a/gst/gstelement.c b/gst/gstelement.c
index b101b6b65f5ce751ed003d5b2d56ea24566885b6..afa25b9d3717cbe247c5606cf9bbd57e73886cc7 100644 (file)
--- a/gst/gstelement.c
+++ b/gst/gstelement.c
klass->numpadtemplates++;
}
+/**
+ * gst_element_class_add_static_pad_template:
+ * @klass: the #GstElementClass to add the pad template to.
+ * @templ: (transfer none): a #GstStaticPadTemplate describing the pad
+ * to add to the element class.
+ *
+ * Adds a padtemplate to an element class. This is mainly used in the _base_init
+ * functions of classes.
+ *
+ * Since: 0.10.36
+ */
+void
+gst_element_class_add_static_pad_template (GstElementClass * klass,
+ GstStaticPadTemplate * templ)
+{
+ GstPadTemplate *pt;
+
+ g_return_if_fail (GST_IS_ELEMENT_CLASS (klass));
+
+ pt = gst_static_pad_template_get (templ);
+ gst_element_class_add_pad_template (klass, pt);
+ gst_object_unref (pt);
+}
+
static void
gst_element_class_add_meta_data (GstElementClass * klass,
const gchar * key, const gchar * value)
diff --git a/gst/gstelement.h b/gst/gstelement.h
index e22999c7ec5a044ab551b45d4762ef5641856644..5c3286fb406a720d6fd17528d0c5605cd500ac96 100644 (file)
--- a/gst/gstelement.h
+++ b/gst/gstelement.h
/* element class pad templates */
void gst_element_class_add_pad_template (GstElementClass *klass, GstPadTemplate *templ);
+void gst_element_class_add_static_pad_template (GstElementClass *klass, GstStaticPadTemplate *templ);
GstPadTemplate* gst_element_class_get_pad_template (GstElementClass *element_class, const gchar *name);
GList* gst_element_class_get_pad_template_list (GstElementClass *element_class);
index f7a7974e4ed782d9ab494d5283141338bca57d8d..1fafc21fd1b7bf1d0a7a468cec2ac8a9de004fd8 100644 (file)
gst_element_add_pad
gst_element_change_state
gst_element_class_add_pad_template
+ gst_element_class_add_static_pad_template
gst_element_class_get_pad_template
gst_element_class_get_pad_template_list
gst_element_class_install_std_props