]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - examples/queue4/queue4.c
gst-indent run on core
[glsdk/gstreamer0-10.git] / examples / queue4 / queue4.c
2004-03-13 Thomas Vander Stichelegst-indent run on core
2003-01-09 Thomas Vander Stichelecode cleanups and further deprecation fixes
2002-04-11 Andy Wingocommit to make gstreamer follow the gtk function/macro...
2002-01-05 Andy Wingofor i in `find . -name *.[ch]`; do perl -n -i -p -e...
2001-08-13 Steve Bakersync with the current CVS glib API
2001-06-25 Erik WalthinsenMerged from GOBJECT1 to HEAD at 200106241
2001-03-24 Wim TaymansModified a lot of plugins to use the caps system.
2001-01-03 Richard BoultonDo gst_init first, so we can supply debugging options...
2001-01-01 Erik Walthinsencleaned up the examples, added Makefiles, etc
2000-09-24 Wim TaymansAn example of two threads and two queues.