]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - gst/gstminiobject.h
Changes to make it possible to LD_PRELOAD libttif
[glsdk/gstreamer0-10.git] / gst / gstminiobject.h
2011-11-26 Tim-Philipp Müllergst: sprinkle some G_GNUC_MALLOC
2011-06-18 Tim-Philipp MüllerBump git version after unplanned 0.10.35 release
2011-05-14 Tim-Philipp Müllerdocs: fix up some Since markers and update for new...
2011-05-14 Sebastian Drögeminiobject: Minor cleanup of last commit
2011-05-14 José Alburquerqueminiobject: Add weak referencing functionality
2011-02-21 Robert Swainminiobject, buffer: steal miniobject flag for use as...
2010-09-01 Jeffrey S. SmithFix casts in a bunch of inline functions to maintain...
2010-06-16 Johan Dahlinminiobject: Add introspection annotations
2008-03-22 Sebastian DrögeAPI: Add GST_IS_PARAM_SPEC_MINI_OBJECT, GST_PARAM_SPEC_...
2006-06-12 Wim Taymansgst/gstbuffer.h: Avoid unneeded type checking.
2005-11-29 Andy Wingogst/gstevent.h (struct _GstEvent): Only one pointer...
2005-11-24 Wim TaymansDoc fixes.
2005-11-11 Wim Taymansgst/gstbuffer.c: Copy more flags.
2005-11-04 Stefan Kostmore docs added
2005-11-03 Tim-Philipp Müllergst/: Add !! to _FLAG_IS_SET macros to make the result...
2005-10-28 Stefan Kostdocs/gst/gstreamer-sections.txt: move some macros to...
2005-10-12 Stefan Kostremoved unused flags from miniobject doc fixes
2005-10-12 Stefan Kostrenamed GST_FLAGS macros to GST_OBJECT_FLAGS moved...
2005-10-08 Stefan Kostlots of new docs and doc fixes
2005-07-18 Wim TaymansRemoved plugable schedulers.
2005-06-27 Andy Wingogst/base/gsttypefindhelper.c (gst_type_find_helper...
2005-06-08 Thomas Vander Sticheleadd a 'plugins' dir to the PLUGIN_PATH in the uninstall...
2005-05-19 David Schleefgst/gstminiobject.*: Add GValue set/get functions.
2005-05-16 David Schleefcheck/Makefile.am: remove GstData checks