]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - gst/gstregistry.c
don't mix tabs and spaces
[glsdk/gstreamer0-10.git] / gst / gstregistry.c
2004-03-15 Thomas Vander Sticheledon't mix tabs and spaces
2004-03-15 Thomas Vander Sticheleadd debugging fix comment blocks fix some -libs doc...
2004-03-13 Thomas Vander Stichelegst-indent run on core
2004-03-04 Thomas Vander Stichelemake signals use dashes in the names
2003-11-14 Iain HolmesMake the type G_TYPE_POINTER instead of GST_TYPE_PLUGIN...
2003-11-13 David Schleefchange another G_TYPE_POINTER in g_signal_new() to...
2003-11-13 David Schleeffixes for last checkin
2003-11-13 David SchleefChange G_TYPE_POINTER to the appropriate type in g_sign...
2003-06-29 Benjamin OtteGST_DEBUG reorganization containing loads of stuff:
2003-05-06 Wim TaymansDocumentation updates
2003-04-14 Wim Taymans- Added infrastructure to run a filter against plugins...
2003-02-10 Wim Taymans- Add more --disable options
2002-12-19 Wim Taymans- Cleanups
2002-08-31 Andy Wingoadd core elements to the registry pool plugin list...
2002-07-08 Wim Taymans- Removed unused locking from the cothreads
2002-06-12 Wim TaymansDocumentation updates
2002-05-11 Andy Wingofix refcounting tests so that they compile and run...
2002-05-10 Wim TaymansSmall fixes for testsuite/plugin
2002-05-10 Andy WingoCheck to see if the registry is out of date, and if...
2002-05-08 Wim TaymansTotally rewritten registry handling.
2002-05-05 Andy Wingouse contents of GST_REGISTRY variable if --gst-registry...
2002-04-14 Benjamin Ottewe don't use // in code we commit :)
2002-04-12 Thomas Vander Stichelemore registry fixes
2002-04-12 Thomas Vander Sticheleregistry handling changes read up on it in docs/random...