]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - gst/gsttagsetter.c
DEBIAN: Debianization
[glsdk/gstreamer0-10.git] / gst / gsttagsetter.c
2011-12-03 Tim-Philipp Müllertagsetter: update for thread API deprecations in glib...
2011-08-26 Josep Torratagsetter: use GST_TAG_MERGE_UNDEFINED instead of FALSE
2011-06-14 Javier JardónUse "const" instead G_CONST_RETURN
2011-06-09 Javier JardónUse "const" instead G_CONST_RETURN
2011-03-22 Thiago Santostagsetter: Removing unused debug category
2010-12-07 Tim-Philipp Müllerdocs: gst: more gobject introspection annotations
2010-05-24 Tim-Philipp Müllertagsetter: make sure only one thread creates the TagData
2010-05-24 Tim-Philipp Müllertagsetter: protect tagsetter operations with a lock
2010-03-28 Sebastian Drögegst: Use GSlice instead of normal g_malloc in more...
2009-05-12 Sebastian Drögetags: API: Add functions to add single tags to GstTagLi...
2009-04-04 Sebastian Drögegst: Use G_DEFINE_TYPE and friends or at least g_once_i...
2008-12-16 Stefan KostRename api added in previous commit and add since tag...
2008-12-16 Stefan KostAdd function to reset tagsetter for element reuse.
2008-12-16 Stefan Kostgst/: Update GstTagSetter and GstTagMergeMode documenta...
2008-04-13 Rene Stadlergst/gsttagsetter.c: Merging an empty list with another...
2007-01-18 Stefan Kostgst/: Add more docs regarding tag merge-modes and when...
2007-01-12 René Stadlergst/gsttagsetter.c: gst_tag_list_merge() returns a...
2006-06-12 Wim TaymansAdd G_UNLIKELY in type registration.
2006-05-18 Tim-Philipp Müllergst/gsttagsetter.c: Docs additions and fixes (see ...
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-11-24 Wim TaymansDoc fixes.
2005-11-23 Wim TaymansDoc updates.
2005-11-22 Andy Wingogst/gsttagsetter.c (gst_tag_setter_get_tag_merge_mode)
2005-11-22 Torsten Schoenfeldgst/gsttagsetter.*: (gst_tag_setter_merge_tags) (gst_ta...
2005-10-15 Thomas Vander Stichelevarious style fixes
2005-10-15 Thomas Vander Stichelewhitespace fixes
2005-09-07 Stefan Kostrenamed gsttag -> gsttaglist, gsttaginterface -> gsttag...
2005-09-06 Stefan Kostcheck/pipelines/simple_launch_lines.c: test for pipe...
2005-06-30 Ronald S. Bultjegst/gsttaginterface.c: Some documentation fixes (#30739...
2005-03-07 Wim TaymansFirst THREADED backport attempt, focusing on adding...
2005-02-18 Tim-Philipp MüllerFix inline docs: tag setter vararg functions are NULL...
2004-05-07 David SchleefChanges to handle compilers that don't have variadic...
2004-05-03 Thomas Vander Sticheleremove gst_info remove gstlog.h, fold back to gstinfo...
2004-03-15 Thomas Vander Sticheledon't mix tabs and spaces
2004-03-13 Thomas Vander Stichelegst-indent run on core
2004-02-03 Thomas Vander Stichelefixing docs errors
2003-12-23 Colin WaltersAdd interface to setting GValues directly.
2003-11-24 Benjamin Ottemerge in tagging