]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - gst/gstxml.h
gst-indent run on core
[glsdk/gstreamer0-10.git] / gst / gstxml.h
2004-03-13 Thomas Vander Stichelegst-indent run on core
2003-12-09 David SchleefChange GST_.*_PADDING to _gst_padding[GST_PADDING];
2003-10-07 David SchleefAdd padding to structures and objects
2003-06-09 Wim Taymansremoved namespace code again, it was not needed :)
2003-06-09 Wim Taymansadded new method and type to add namespaces to xml...
2002-12-19 Wim Taymans- Cleanups
2002-07-08 Wim Taymans- Removed unused locking from the cothreads
2002-01-11 Andy Wingosummary: fix xml in gstreamer 1) make clear distinction...
2002-01-11 Andy Wingoadded function gst_xml_write_file() which writes a...
2001-12-15 Christian Schallerupdated .h files with // fixes
2001-10-17 Erik Walthinsenmerge from EVENTS1 on 20011016
2001-06-25 Erik WalthinsenReworked the arguments for DEBUG and INFO. Removed...
2001-06-25 Erik WalthinsenMerged from GOBJECT1 to HEAD at 200106241
2001-01-31 Wim TaymansDocumentation updates.
2001-01-30 Wim TaymansAdded a first attempt for XML embedding in the main...
2001-01-29 Wim TaymansThis is a megapatch with the following changes:
2001-01-21 Wim TaymansDocs updates
2001-01-18 Richard BoultonFixes to work with libxml2.
2001-01-13 Wim Taymansinclude parser.h instead of gnome-xml/parser.h untill...
2000-12-28 Erik WalthinsenUpdated copyright in all the libgst files.
2000-12-16 Wim Taymanssome editor changes= loading of save pipelines (not...
2000-12-15 Wim TaymansHeader cleanup: try to include as little as possible...
2000-11-04 Wim TaymansAdded the excellent mpeg2dec decoder. Not 100% optimize...
2000-09-27 Wim TaymansLoading and saving of XML pipeline descriptions.
2000-09-24 Wim TaymansCleanups.
2000-01-30 Erik Walthinseninitial checkin