]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - libs/gst/base/gstadapter.h
g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / base / gstadapter.h
2011-11-26 Tim-Philipp Müllerlibs: sprinkle some G_GNUC_MALLOC
2010-10-16 Tim-Philipp Müllerdocs: fix misc. gtk-doc warnings in libs
2010-09-17 Wim Taymansadapter: add function to get a list of buffers
2010-06-14 Mark Nauwelaertsadapter: add extended masked_scan_uint32_peek that...
2009-09-07 Wim Taymansadapter: fix whitespace
2009-05-19 Wim Taymansadapter: add _masked_scan_uint32
2009-05-13 Wim Taymansadapter: move new member to private struct
2009-05-13 Wim Taymansadapter: add method to keep track of timestamps
2009-05-13 Wim Taymansadapter: small cleanups
2007-01-25 David SchleefAPI: gst_adapter_copy() that can reduce the amount...
2006-11-09 Jan SchmidtDo some optimisation work in GstAdapter to avoid copies...
2006-05-04 Wim Taymansdocs/libs/gstreamer-libs-sections.txt: API: addition...
2006-04-08 Stefan KostFix broken GObject macros
2005-12-18 Wim Taymanslibs/gst/: Documentation updates.
2005-11-24 Wim TaymansDoc fixes.
2005-11-09 Andy Wingogst/elements/gstfilesink.c (gst_file_sink_start)
2005-09-11 Thomas Vander Stichelevarious doc fixes
2005-08-16 Andy Wingogst/base/gstadapter.*: New function, like peek() but...
2005-08-08 Tim-Philipp Müllergst/: Add padding to our base elements' class and insta...
2005-08-04 Edward Herveygst/base/gstadapter.h: Added gst_adapter_get_type(...
2005-05-18 Wim Taymansgst/base/: Ported and added adapter to the base classes.