]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - libs/gst/base/gstcollectpads.h
g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / base / gstcollectpads.h
2010-08-12 Thiago Santosgstcollectpads: Fix docs about GstCollectData list
2010-02-18 Thiago Santoscollectpads: Improve docs about 'data' attribute
2009-12-24 Wim Taymanscollectpads: add ability to install clipping functions
2009-06-15 Wim Taymanscollectpads: fix .h indentation
2008-04-25 Stefan Kostlibs/gst/base/: Fix doc typos and unify caps a bit.
2008-02-15 Stefan KostAdd sub-buffer functions to collectpads. Fixes #516187.
2007-07-10 Stefan Kostgst/gsttaglist.c: Fix doc syntax.
2007-02-01 Sebastian Drögelibs/gst/base/gstcollectpads.*: Don't put the previousl...
2007-02-01 Sebastian DrögeAPI: Add function to specify a destroy notification...
2006-12-16 Sjoerd Simonslibs/gst/base/gstcollectpads.*: Add refcounting to...
2006-09-01 Wim Taymansdocs/: Fix docs some more.
2006-05-29 Wim TaymansAPI: gst_collect_pads_set_flushing
2006-05-10 Wim Taymanslibs/gst/base/gstcollectpads.*: No need to call _stop...
2006-05-09 Wim Taymanslibs/gst/base/gstcollectpads.*: Clean up the mess that...
2006-04-08 Stefan KostFix broken GObject macros
2006-02-05 Julien Mouttelibs/gst/base/gstcollectpads.*: Handle flush. Adapted...
2005-12-18 Wim Taymanslibs/gst/: Documentation updates.
2005-11-23 Stefan Kostdocs/gst/gstreamer-sections.txt: make two symbols from...
2005-11-21 Wim TaymansMore segment updates, replace code in plugins with...
2005-11-21 Andy Wingo*.*: Ran scripts/update-macros. Oh yes. gst/gstobject...
2005-11-21 Tim-Philipp MüllerRename gst_collecpads_foo() => gst_collect_pads_foo...
2005-11-11 Wim Taymansdocs/gst/gstreamer-sections.txt: Added some docs for...
2005-10-15 Thomas Vander Stichelewhitespace fixes
2005-10-13 Julien Mouttegst/base/gstcollectpads.*: Handle newsegment and store...
2005-10-11 Julien Mouttegst/base/gstcollectpads.*: Handle EOS correctly.
2005-08-08 Tim-Philipp Müllergst/: Add padding to our base elements' class and insta...
2005-08-05 Stefan Kostadded long/short desc for controller docs added collect...
2005-05-05 Wim Taymansgst/: Added object to help in making collect pad based...