g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / check / Makefile.am
2011-04-16 Tim-Philipp Müllerlibs: gobject-introspection scanner doesn't need to...
2011-04-16 Tim-Philipp Müllerlibs: make sure gobject-introspection scanner calls...
2011-01-18 Tim-Philipp Müllergobject-introspection: try harder to make g-ir-scanner...
2011-01-11 Tim-Philipp Müllergobject-introspection: make g-ir-scanner try harder...
2010-12-11 Edward Herveylibs: Fix GIR build for srcdir != builddir
2010-12-07 Edward Herveylibs: Add -I$(top_srcdir)/libs to g-ir-scanner commands
2010-11-21 Evan Nemersonintrospection: Include exported packages information...
2010-09-01 Tim-Philipp Müllerbuild: use new AG_GST_PKG_CONFIG_PATH m4 macro from...
2010-04-06 Stefan Kostbuild: fix out of sourcedir build for check
2010-04-03 Tim-Philipp Müllerlibs: point gobject-introspection scanner to .la files
2010-03-25 Tim-Philipp Müllerlibs: don't use fancy shell features when invoking...
2010-03-25 Tim-Philipp Müllerlibs: fix PKG_CONFIG_PATH used when calling gobject...
2010-03-09 Sebastian Drögebuild: Make some more rules silent if requested
2009-11-18 Priit Laescheck: fix symbol exporting when building under et_EE...
2009-09-30 Jan Schmidtlibgstcheck: Don't use character classes in sed expressions
2009-09-14 David SchleefFix out-of-tree build
2009-09-12 Sebastian Drögeintrospection: Build pkgconfig before all libraries...
2009-09-05 Sebastian Drögeintrospection: Strip Gst prefix from all types/functions
2009-09-05 Sebastian Drögeintrospection: Fix out-of-tree build
2009-09-05 Sebastian Drögeintrospection: Fix build if gir-repository is not installed
2009-09-05 Sebastian Drögecheck: Add gobject-introspection support
2009-08-06 Tim-Philipp Müllercheck: add internal-check.h to BUILT_SOURCES in attempt...
2009-08-06 Tim-Philipp Müllercheck: fix symbol exporting
2009-08-06 Tim-Philipp Müllercheck: use private copy of check for libgstcheck
2009-07-20 Edward Herveygstcheck: Add a stream consistency checking helper...
2008-04-28 Michael Smithlibs/gst/check/Makefile.am: Don't add an explicit link...
2007-10-25 Jan SchmidtUse a custom export symbol regex for libgstcheck, as...
2007-07-20 Stefan KostAdd libm check as we use in for plugins.
2007-06-14 Tim-Philipp MüllerUgly 'fix' for the controller unit test on the p5 bot...
2006-09-28 Jan Schmidtconfigure.ac: Don't pull in gmodule-2.0.pc as a depende...
2006-07-21 Andy Wingolibs/gst/check/Makefile.am (libgstcheck_@GST_MAJORMINOR...
2006-07-01 Thomas Vander Sticheleconfigure.ac: set CFLAGS and friends to -O0 if gcov...
2005-11-29 Thomas Vander SticheleCVS surgery + support to move base, check, and net...
2005-11-27 Thomas Vander Sticheleupdate LDFLAGS use some more
2005-09-15 David Schleefconfigure.ac: Add -no-undefined to GST_PLUGIN_LDFLAGS...
2005-08-20 Thomas Vander Stichelemove check stuff to its own library to be used by other...