g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / check / gstcheck.h
2011-12-03 Tim-Philipp Müllerg_thread_create() is deprecated in GLib master, use...
2011-06-18 Tim-Philipp MüllerBump git version after unplanned 0.10.35 release
2011-05-24 Debarshi Raycheck: add fail_unless_equals_int64
2010-08-30 Edward Herveycheck: Use g_strcmp0 instead of strcmp
2010-08-05 Stefan Kostcheck: don't use c++ keywords as variable names
2010-03-11 Benjamin OtteFixes for -Wmissing-declarations -Wmissing-prototypes
2010-03-10 Benjamin OtteMerge branch 'work'
2010-03-10 Benjamin OtteFixes for -Wwrite-strings
2010-01-10 Tim-Philipp Müllercheck: remove some cruft from header file
2009-08-10 Tim-Philipp Müllercheck: add some logging before calling gst_task_cleanup...
2009-08-08 Sebastian Drögecheck: Call gst_task_cleanup_all() in GST_END_TEST
2009-08-06 Tim-Philipp Müllercheck: use private copy of check for libgstcheck
2009-04-02 Sebastian Drögegstcheck: Call gst_check_init() before creating the...
2009-03-19 Tim-Philipp Müllergstcheck: fix for check versions > 0.9.6
2008-12-10 Peter Kjellerstedtlibs/gst/check/gstcheck.h: Allow check tests to use
2008-06-21 Thijs Vermeirdocs/libs/gstreamer-libs-sections.txt: Add new API...
2008-06-21 Thijs Vermeirlibs/gst/check/gstcheck.*: Also setup request pads...
2008-02-19 Jan Schmidtlibs/gst/check/gstcheck.*: Make the declaration in...
2008-02-01 Thijs VermeirAdd more functions for unit testing: gst_check_drop_buf...
2008-01-12 Jan Schmidtgst/gst.c: _gst_trace_on is already provided by gsttrac...
2007-12-20 Peter Kjellerstedtlibs/gst/check/gstcheck.h: Fix detection of the check...
2007-10-16 Tim-Philipp Müllerlibs/gst/check/gstcheck.*: Allow runtime selection...
2007-08-13 Stefan KostAdd more missing docs.
2007-06-14 Tim-Philipp MüllerUgly 'fix' for the controller unit test on the p5 bot...
2007-06-14 Tim-Philipp MüllerAPI: add fail_unless_equals_float() and assert_equals_f...
2007-01-12 Tim-Philipp Müllerlibs/gst/check/: Add G_BEGIN_DECLS and G_END_DECLS...
2006-11-20 Sebastian Droegelibs/gst/check/gstcheck.h: Fix compilation and running...
2006-08-15 Tim-Philipp Müllerlibs/gst/check/gstcheck.h: Use const gchar * variables...
2006-08-15 Tim-Philipp Müllerlibs/gst/check/gstcheck.h: Fix ASSERT_CRITICAL and...
2006-07-02 Thomas Vander Stichelelibs/gst/check/gstcheck.h: add some assert_ as alias...
2006-07-01 Thomas Vander Stichelelibs/gst/check/gstcheck.*: create a macro and function...
2006-06-06 Thomas Vander Stichelelibs/gst/check/gstcheck.*: factor out the method from...
2006-06-02 Michael Smithlibs/gst/check/gstcheck.*: Add a cond/mutex to the...
2006-05-10 Thomas Vander Stichelelibs/gst/check/gstcheck.h: add an assert for setting...
2005-11-24 Thomas Vander Stichelecheck/gst/gstminiobject.c: don't use check calls from...
2005-09-09 Thomas Vander Stichelecheck/gst/gstpad.c: add tests for valid pad naming
2005-08-25 Thomas Vander Sticheleadd a uint64 checking method
2005-08-22 Thomas Vander Stichelecheck/gst/gstbin.c: since we don't know when preroll...
2005-08-21 Thomas Vander Stichelecheck/Makefile.am: clean up environment for when regist...
2005-08-21 Thomas Vander Stichelecheck/Makefile.am: don't valgrind the controller test...
2005-08-20 Thomas Vander Stichelecheck/Makefile.am: set GST_TOOLS_DIR
2005-08-20 Thomas Vander Stichelemove check stuff to its own library to be used by other...