g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / dataprotocol / Makefile.am
2011-04-16 Tim-Philipp Müllerlibs: gobject-introspection scanner doesn't need to...
2011-04-16 Tim-Philipp Müllerlibs: make sure gobject-introspection scanner calls...
2011-04-10 Alessandro Decinaandroid: make it ready for androgenizer
2011-01-18 Tim-Philipp Müllergobject-introspection: try harder to make g-ir-scanner...
2011-01-11 Tim-Philipp Müllergobject-introspection: make g-ir-scanner try harder...
2010-12-11 Edward Herveylibs: Fix GIR build for srcdir != builddir
2010-11-21 Evan Nemersonintrospection: Include exported packages information...
2010-09-01 Tim-Philipp Müllerbuild: use new AG_GST_PKG_CONFIG_PATH m4 macro from...
2010-04-03 Tim-Philipp Müllerlibs: point gobject-introspection scanner to .la files
2010-03-25 Tim-Philipp Müllerlibs: don't use fancy shell features when invoking...
2010-03-25 Tim-Philipp Müllerlibs: fix PKG_CONFIG_PATH used when calling gobject...
2010-03-09 Sebastian Drögebuild: Make some more rules silent if requested
2009-09-12 Sebastian Drögeintrospection: Build pkgconfig before all libraries...
2009-09-05 Sebastian Drögeintrospection: Strip Gst prefix from all types/functions
2009-09-05 Sebastian Drögeintrospection: Fix out-of-tree build
2009-09-05 Sebastian Drögeintrospection: Fix build if gir-repository is not installed
2009-09-05 Sebastian Drögedataprotocol: Add gobject-introspection support
2006-07-02 Thomas Vander Stichelelibs/gst/dataprotocol/Makefile.am: build dataprotocol...
2006-07-01 Thomas Vander Sticheleconfigure.ac: set CFLAGS and friends to -O0 if gcov...
2005-11-27 Thomas Vander Stichelefix up Makefile.am and remove GST_ENABLE_NEW
2005-10-15 Thomas Vander Sticheleconfigure.ac: reorganize clean up document more remove...
2005-09-15 David Schleefconfigure.ac: Add -no-undefined to GST_PLUGIN_LDFLAGS...
2005-07-05 Wim TaymansPorted dataprotol to 0.9.
2005-04-23 David Schleefgst/Makefile.am: Remove as-libtool stuff. It's likely...
2005-03-29 Andy Wingolibs/gst/dataprotocol/: Remove test, it's the same...
2004-07-28 Thomas Vander Stichelevarious doc and style fixes, adding bytestream
2004-05-24 Thomas Vander Sticheleenable new
2004-05-24 Thomas Vander Stichelewrap header in _NEW
2004-05-21 Thomas Vander Stichelefix location
2004-05-19 Thomas Vander Sticheleautomake fix
2004-05-19 Thomas Vander Stichelefix autotest
2004-05-19 Thomas Vander Sticheleuse GST macros; add asserts
2004-05-19 Thomas Vander Sticheleclean up libs docs; add dataprotocol