DEBIAN: Debianization
[glsdk/gstreamer0-10.git] / libs / gst / net / Makefile.am
2011-04-16 Tim-Philipp Müllerlibs: gobject-introspection scanner doesn't need to...
2011-04-16 Tim-Philipp Müllerlibs: make sure gobject-introspection scanner calls...
2011-04-10 Alessandro Decinaandroid: make it ready for androgenizer
2011-01-18 Tim-Philipp Müllergobject-introspection: try harder to make g-ir-scanner...
2011-01-11 Benjamin Ottegstnet: Fix --c-include for gir generation
2011-01-11 Tim-Philipp Müllergobject-introspection: make g-ir-scanner try harder...
2010-12-11 Edward Herveylibs: Fix GIR build for srcdir != builddir
2010-12-07 Edward Herveylibs: Add -I$(top_srcdir)/libs to g-ir-scanner commands
2010-11-21 Evan Nemersonintrospection: Include exported packages information...
2010-09-01 Tim-Philipp Müllerbuild: use new AG_GST_PKG_CONFIG_PATH m4 macro from...
2010-04-03 Tim-Philipp Müllerlibs: point gobject-introspection scanner to .la files
2010-03-25 Tim-Philipp Müllerlibs: don't use fancy shell features when invoking...
2010-03-25 Tim-Philipp Müllerlibs: fix PKG_CONFIG_PATH used when calling gobject...
2010-03-09 Sebastian Drögebuild: Make some more rules silent if requested
2009-09-12 Sebastian Drögeintrospection: Build pkgconfig before all libraries...
2009-09-05 Sebastian Drögeintrospection: Strip Gst prefix from all types/functions
2009-09-05 Sebastian Drögeintrospection: Fix out-of-tree build
2009-09-05 Sebastian Drögeintrospection: Fix build if gir-repository is not installed
2009-09-05 Sebastian Drögenet: Add gobject-introspection support
2008-11-03 David Schleeflibs/gst/net/Makefile.am: Add WIN32_LIBS to libgstnet...
2006-10-05 Josep Torre VallesFix a compilation issue with Forte on Solaris. inet_at...
2006-07-01 Thomas Vander Sticheleconfigure.ac: set CFLAGS and friends to -O0 if gcov...
2005-11-29 Andy WingoRename gstnet-tempname to gstnet. Fixes #322257.
2005-11-27 Thomas Vander Sticheleupdate LDFLAGS use some more
2005-11-17 Andy Wingocheck/: Add a most minimal test for the net client...
2005-11-16 Andy Wingofix
2005-11-16 Andy Wingogst/net/: Use the timepacket stuff in the provider...
2005-11-16 Andy Wingogst/net/: New part of core to hold network elements...