DEBIAN: Debianization
[glsdk/gstreamer0-10.git] / libs / gst / net / gstnettimeprovider.c
2011-12-04 Tim-Philipp Müllernet: initialise GError variables to NULL
2011-12-03 Tim-Philipp Müllerg_thread_create() is deprecated in GLib master, use...
2011-01-31 Mark Nauwelaertsnet: use socklen_t where appropriate rather than specif...
2011-01-25 Stefan Kostnettimeprovider: handle invalid network addresses earlier
2009-02-23 LRNFix signed when compiling with MSys/MinGW
2008-04-17 Sebastian Drögegst/gstutils.*: API: Deprecate gst_atomic_int_set(...
2008-03-22 Sebastian DrögeDefine G_PARAM_STATIC_STRINGS if it's undefined (GLib...
2008-03-07 Ole André Vadla... Remove GstPollMode from the API, it does not make sense...
2008-02-27 Wim TaymansUse a private stuct to not break ABI.
2008-02-27 Peter Kjellerstedtlibs/gst/net/: Massive code removal and cleanups becaus...
2008-02-03 Sebastian DrögeDon't use base_init where not absolutely necessary...
2007-10-31 Ole André Vadla... Fix a couple of missing includes for MSVC2005 and a...
2006-09-29 Wim Taymanslibs/gst/net/: Stop reading commands when EOF as well.
2006-09-05 Wim Taymanslibs/gst/net/: Make stuff compile on windows. Fixes...
2006-06-23 Tim-Philipp Müllergst/gstinfo.c: Promote GST_DEBUG_CATEGORY_STATIC in...
2006-05-11 Stefan KostG_OBJECT_CLASS macro usage batch cleanup, fixes #337747...
2006-03-21 Edward HerveySeries of fixes for dereferenced pointers that gcc...
2006-03-12 Thomas Vander Stichelelibs/gst/net/gstnettimeprovider.c: fix docs
2005-12-12 Andy Wingolibs/gst/net/gstnettimeprovider.c (gst_net_time_provide...
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-11-24 Wim TaymansDoc fixes.
2005-11-18 Andy Wingogst/net/gstnetclientclock.c (gst_net_client_clock_class...
2005-11-16 Andy Wingogst/net/: Use the timepacket stuff in the provider...
2005-11-16 Wim Taymansgst/net/gstnettimeprovider.c: Call parent finalize...
2005-11-16 Andy Wingogst/net/: New part of core to hold network elements...