g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / libs / gst / net /
2011-12-03 Tim-Philipp Müllerg_thread_create() is deprecated in GLib master, use...
2011-04-16 Tim-Philipp Müllerlibs: gobject-introspection scanner doesn't need to...
2011-04-16 Tim-Philipp Müllerlibs: make sure gobject-introspection scanner calls...
2011-04-10 Alessandro Decinaandroid: make it ready for androgenizer
2011-01-31 Mark Nauwelaertsnet: use socklen_t where appropriate rather than specif...
2011-01-25 Stefan Kostnettimeprovider: handle invalid network addresses earlier
2011-01-18 Tim-Philipp Müllergobject-introspection: try harder to make g-ir-scanner...
2011-01-11 Benjamin Ottegstnet: Fix --c-include for gir generation
2011-01-11 Tim-Philipp Müllergobject-introspection: make g-ir-scanner try harder...
2010-12-11 Edward Herveylibs: Fix GIR build for srcdir != builddir
2010-12-07 Edward Herveylibs: Add -I$(top_srcdir)/libs to g-ir-scanner commands
2010-11-21 Evan Nemersonintrospection: Include exported packages information...
2010-10-16 Tim-Philipp Müllerdocs: fix misc. gtk-doc warnings in libs
2010-09-01 Tim-Philipp Müllerbuild: use new AG_GST_PKG_CONFIG_PATH m4 macro from...
2010-04-03 Tim-Philipp Müllerlibs: point gobject-introspection scanner to .la files
2010-03-29 Alan Knowlesnet: fix typo in net client clock structure
2010-03-25 Tim-Philipp Müllerlibs: don't use fancy shell features when invoking...
2010-03-25 Tim-Philipp Müllerlibs: fix PKG_CONFIG_PATH used when calling gobject...
2010-03-09 Sebastian Drögebuild: Make some more rules silent if requested
2009-11-27 Stefan Kostdocs: fix broken xrefs
2009-10-13 Tommi Myöhänennetclientclock: fix timestamp comparission, Fixes ...
2009-09-12 Sebastian Drögeintrospection: Build pkgconfig before all libraries...
2009-09-05 Sebastian Drögeintrospection: Strip Gst prefix from all types/functions
2009-09-05 Sebastian Drögeintrospection: Fix out-of-tree build
2009-09-05 Sebastian Drögeintrospection: Fix build if gir-repository is not installed
2009-09-05 Sebastian Drögenet: Add gobject-introspection support
2009-02-23 LRNFix signed when compiling with MSys/MinGW
2009-01-23 Jan SchmidtUpdate a bunch of gitignores to clean up my git status...
2008-11-03 David Schleeflibs/gst/net/Makefile.am: Add WIN32_LIBS to libgstnet...
2008-04-17 Sebastian Drögegst/gstutils.*: API: Deprecate gst_atomic_int_set(...
2008-04-13 Kwang Yul SeoDefine socklen_t as int if it's not defined yet. Fixes...
2008-03-22 Sebastian DrögeDefine G_PARAM_STATIC_STRINGS if it's undefined (GLib...
2008-03-07 Ole André Vadla... Remove GstPollMode from the API, it does not make sense...
2008-02-27 Wim TaymansUse a private stuct to not break ABI.
2008-02-27 Peter Kjellerstedtlibs/gst/net/: Massive code removal and cleanups becaus...
2008-02-03 Sebastian DrögeDon't use base_init where not absolutely necessary...
2007-10-31 Ole André Vadla... Fix a couple of missing includes for MSVC2005 and a...
2006-10-09 Zaheer Abbas Meralilibs/gst/net/gstnetclientclock.c: Remove local debuggin...
2006-10-09 Josep Torre Vallescommon/m4/gst-error.m4: Disable warning of statement...
2006-10-05 Josep Torre VallesFix a compilation issue with Forte on Solaris. inet_at...
2006-10-05 Tim-Philipp MüllerPrintf fixes.
2006-09-29 Wim Taymanslibs/gst/net/: Stop reading commands when EOF as well.
2006-09-05 Wim Taymanslibs/gst/net/: Make stuff compile on windows. Fixes...
2006-07-01 Thomas Vander Sticheleconfigure.ac: set CFLAGS and friends to -O0 if gcov...
2006-06-23 Tim-Philipp Müllergst/gstinfo.c: Promote GST_DEBUG_CATEGORY_STATIC in...
2006-06-01 Stefan Kostgst/gsttagsetter.h: Can't cast ifaces to a class
2006-05-25 Wim Taymanslibs/gst/net/gstnetclientclock.c: Initialize variable...
2006-05-11 Stefan KostG_OBJECT_CLASS macro usage batch cleanup, fixes #337747...
2006-04-11 Tim-Philipp Müllerlibs/gst/net/gstnettimepacket.c: MSG_DONTWAIT is not...
2006-03-21 Edward HerveySeries of fixes for dereferenced pointers that gcc...
2006-03-12 Thomas Vander Stichelelibs/gst/net/gstnettimeprovider.c: fix docs
2005-12-18 Wim Taymanslibs/gst/: Documentation updates.
2005-12-12 Andy Wingolibs/gst/net/gstnettimeprovider.c (gst_net_time_provide...
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-11-29 Andy WingoRename gstnet-tempname to gstnet. Fixes #322257.
2005-11-27 Thomas Vander Sticheleupdate LDFLAGS use some more
2005-11-24 Wim TaymansDoc fixes.
2005-11-23 Wim TaymansDoc updates.
2005-11-23 Michael Smithdocs/gst/gstreamer-sections.txt: Update for new API...
2005-11-23 Wim Taymansdocs/design/part-TODO.txt: Update TODO.
2005-11-23 Andy Wingocheck/net/gstnetclientclock.c (test_functioning): Adjus...
2005-11-22 Wim Taymansgst/base/gstbasesink.*: No need to store the clock...
2005-11-18 Andy Wingogst/net/gstnetclientclock.c: Turn off debugging.
2005-11-18 Andy Wingogst/net/gstnetclientclock.c (do_linear_regression)...
2005-11-18 Andy Wingogst/net/gstnetclientclock.c (gst_net_client_clock_threa...
2005-11-18 Andy Wingogst/net/gstnetclientclock.c (gst_net_client_clock_class...
2005-11-18 Andy Wingogst/net/gstnetclientclock.c (gst_net_client_clock_new...
2005-11-17 Wim Taymansgst/net/gstnetclientclock.c: Free remote and local...
2005-11-17 Wim Taymansgst/net/gstnetclientclock.c: Fix compilation, uninitial...
2005-11-17 Andy Wingocheck/: Add a most minimal test for the net client...
2005-11-16 Andy Wingogst/net/gstnettimepacket.c (gst_net_time_packet_send...
2005-11-16 Andy Wingofix
2005-11-16 Andy Wingogst/net/: Use the timepacket stuff in the provider...
2005-11-16 Wim Taymansgst/net/gstnettimeprovider.c: Call parent finalize...
2005-11-16 Andy Wingogst/net/: New part of core to hold network elements...