]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer0-10.git/history - plugins/elements/gstmultifilesrc.c
don't mix tabs and spaces
[glsdk/gstreamer0-10.git] / plugins / elements / gstmultifilesrc.c
2004-03-15 Thomas Vander Sticheledon't mix tabs and spaces
2004-03-13 Thomas Vander Stichelegst-indent run on core
2004-03-04 Thomas Vander Stichelemake signals use dashes in the names
2004-02-22 Thomas Vander Stichelefix errors
2004-02-18 David Schleefgst/elements/gstmultifilesrc.c: Use G_TYPE_STRING in...
2004-02-11 Thomas Vander Stichelerename multidisksrc to multifilesrc
2004-01-31 Thomas Vander Stichelesuffix errors with .
2004-01-31 Thomas Vander Stichelesuffix errors with period.
2004-01-30 Benjamin Otteparts of the patch submitted in bug #113913
2004-01-29 Thomas Vander SticheleGST_ELEMENT_ERROR
2004-01-19 Thomas Vander Sticheleremoving ending punctuation dots
2004-01-18 Thomas Vander Stichelechanging error signal add error codes and domains
2004-01-08 Benjamin Ottegst/gstutils.h: GST_PARENT_CALL and
2003-10-31 Benjamin Otteupdate plugin initialization restructuring (see email...
2003-10-08 Andy Wingos/GstBuffer/GstData/ in the API where you can pass...
2003-10-07 David Schleefremember to set buffer size.
2003-09-16 Thomas Vander Stichelereverting error patches before making a branch.
2003-09-14 Benjamin Otteimplement translatable error messages using gerror.
2003-06-29 Benjamin OtteGST_DEBUG reorganization containing loads of stuff:
2002-09-29 Andy Wingoadding ::license field to core plugins
2002-04-14 Steve BakerARG_LOCATIONS is a pointer
2001-12-28 Wim Taymans- Removed deprecated buffer flags.
2001-12-17 Christian Schallermore of the popular // fixes
2001-10-21 Wim TaymansAPI docs. revived _buffer_ref_by_count fast types for...
2001-08-22 Erik WalthinsenUpdated the event system to use event,timestamp,data...
2001-08-13 Steve Bakersync with the current CVS glib API
2001-08-10 Wim TaymansRemoved the old eos and qos functions.
2001-06-25 Erik WalthinsenMerged from GOBJECT1 to HEAD at 200106241
2001-03-24 Wim TaymansModified a lot of plugins to use the caps system.