queue2: fix refactoring of draining-on-eos, munge flow return to FLOW_OK
[glsdk/gstreamer0-10.git] / plugins / elements / gstqueue2.c
2011-11-28 Tim-Philipp Müllerqueue2: fix refactoring of draining-on-eos, munge flow...
2011-11-28 Tim-Philipp Müllerqueue2: add bufferlist support
2011-11-28 Tim-Philipp Müllerqueue2: split out draining of queue on FLOW_UNEXPECTED...
2011-11-28 Tim-Philipp Müllerqueue2: pass item type enum to _enqueue instead of...
2011-11-03 Tim-Philipp Müllerqueue2: use statically allocated GQueue
2011-09-07 Piotr Fusikdocs, gst: typo fixes
2011-08-12 Tim-Philipp Müllerqueue2: fix deadlock in error path
2011-06-18 Tim-Philipp MüllerBump git version after unplanned 0.10.35 release
2011-05-16 Mark Nauwelaertsqueue2: adjust input data rate estimation
2011-04-15 Sebastian Drögequeue2: Add missing ) to the ring-buffer-max-size prope...
2011-04-13 Janne Grunauqueue2: prevent calculation with GST_CLOCK_TIME_NONE...
2011-04-08 Havard Graffqueue[2]: Make src query MT-safe
2011-04-08 Sebastian Drögequeue[2]: Unref events if the parent element disappeared
2011-04-08 Havard Graffqueue[2]: Make upstream events MT-safe
2011-04-08 Stian Selnesgstqueue, gstqueue2: check if parent of pad is NULL...
2011-04-07 Tim-Philipp Müllerqueue2: fix buffer leak on eos when using the ring...
2011-04-07 Idar Tollefsenqueue2: Fixes memory leak on out_flushing error in...
2011-04-07 Tim-Philipp Müllerqueue2: fix minor memory leak
2011-03-24 Stefan Kostqueue2: set max value for to the matching one for the...
2011-02-15 Mark Nauwelaertsqueue2: don't read beyond the end of file upstream...
2011-02-02 Mark Nauwelaertsqueue2: properly identity dequeued event as such
2011-01-24 Mart Raudseppdocs: Fix GstQueue2:ring-buffer-max-size property Since...
2010-12-31 Tim-Philipp Müllercoreelements: GST_BOILERPLATE already sets parent_class
2010-12-02 Edward Herveyqueue2: Only call update_buffering if needed.
2010-12-02 Edward Herveyqueue2: Avoid re-checking many times whether an item...
2010-12-02 Edward Herveyqueue2: Reduce amount of time locks are taken
2010-12-02 Edward Herveyqueue2: Fixup documentation of some properties
2010-12-02 Edward Herveyqueue2: Avoid useless segment_to_running_time() calcula...
2010-12-02 Sebastian Drögequeue2: Remove dead assignment and unused variable
2010-12-02 Sebastian Drögequeue2: Remove dead assignment and move variable declar...
2010-12-02 Sebastian Drögequeue2: Remove redundant variable
2010-11-01 Tim-Philipp Müllerqueue2: don't leak pad ref in pull mode when flushing
2010-11-01 Tim-Philipp Müllerqueue2: don't send seeks beyond the end of the file...
2010-10-13 Edward Herveyqueue2: Remove unused argument from find_range()
2010-10-11 Wim Taymansqueue2: release queue2 lock before notify
2010-09-23 Stefan Kostqueue2: remove var only used for debug statement
2010-09-15 Wim Taymansqueue2: only post buffering message when percent changed
2010-09-15 Wim Taymansqueue2: always update buffering status
2010-09-03 Philippe Normandqueue2: buffering_ranges query support
2010-08-27 Sebastian Drögeelements: Stop using GST_FLOW_IS_FATAL()
2010-08-26 Wim Taymansqueue2: fix on-disk buffering again
2010-08-19 Edward Herveyqueue2: Use G_GUINT64_FORMAT where needed
2010-08-13 Wim Taymansqueue2: fix compilation
2010-08-13 Robert Swainqueue2: Fix a special case during range management
2010-08-13 Robert Swainqueue2: fix locking around init_ranges
2010-08-13 Robert Swainqueue2: More ring buffer fixes
2010-08-13 Robert Swainqueue2: ring buffer fixes
2010-08-13 Robert Swainqueue2: Fix bugs
2010-08-13 Robert Swainqueue2: extend ring buffer to support ram mode
2010-08-13 Robert Swainqueue2: merge write buffer functions and fix bugs
2010-08-13 Wim Taymansqueue2: small cleanup
2010-08-13 Wim Taymansqueue2: cleanup write_to_ring_buffer
2010-08-13 Wim Taymansqueue2: cleanups
2010-08-13 Wim Taymansqueue2: remove unused variable
2010-08-13 Wim Taymansqueue2: cleanups
2010-08-13 Wim Taymansqueue2: remove unneeded signal
2010-08-13 Wim Taymansqueue2: set buffering mode correctly
2010-08-13 Wim Taymansqueue2: fix calculation of available ringbuffer data
2010-08-13 Wim Taymansqueue2: reading_pos is updated in create_read only
2010-08-13 Wim Taymansqueue2: refactor and add debug
2010-08-13 Wim Taymansqueue2: fix flushing
2010-08-13 Wim Taymansqueue2: add debug
2010-08-13 Wim Taymansqueue2: don't try to write 0 bytes
2010-08-13 Wim Taymansqueue2; cleanups and fixes
2010-08-13 Wim Taymansqueue2: refactorings
2010-08-13 Robert Swainqueue2: Use ring-buffer-max-size prop to control ring...
2010-08-13 Robert Swainqueue2: Clean up and improve code
2010-08-13 Robert Swainqueue2: Fix conditions where behaviour should differ...
2010-08-13 Robert Swainqueue2: add useful debug messages and fix an assumption...
2010-08-13 Robert Swainqueue2: fix buffering percentage in ring buffer mode
2010-08-13 Robert Swainqueue2: various ring buffer fixes
2010-08-13 Robert Swainqueue2: ring buffer work in progress
2010-08-13 Robert Swainqueue2: Add use-ring-buffer and ring-buffer-max-size...
2010-08-13 Robert Swainqueue2: add ST-Ericsson copyright
2010-07-29 Mark Nauwelaertsqueue2: download mode; prevent range corruption due...
2010-06-21 Wim Taymansqueue2: fix merging of ranges
2010-06-13 Sebastian Drögequeue2: Don't ignore failure to open the temporary...
2010-06-07 Wim Taymansqueue2: don't wait for data when EOS
2010-04-09 Wim Taymansqueue2: add some more debug info
2010-04-09 Wim Taymansqueue2: when EOS we know the duration
2010-03-25 Wim Taymansqueue2: handle write errors
2010-03-25 Wim Taymansqueue2: add element query function
2010-03-25 Wim Taymansqueue2: remove fixed FIXME
2010-03-25 Wim Taymansqueue2: add the buffering percent in BUFFERING query
2010-03-25 Wim Taymansqueue2: improve buffer level measurement in download...
2010-03-24 Wim Taymansqueue2: add more info in the buffering query
2010-03-24 Wim Taymansqueue2: implement flushing in download buffering
2010-03-24 Philippe Normandqueue2: Fix uninitialized variable compiler warning
2010-03-23 Wim Taymansqueue2: implement seeking in download mode
2010-02-15 Stefan Kostdocs: prefer short desc from GstElementDetails
2010-01-22 Wim Taymansqueue2: add some docs to mark new property
2010-01-22 Wim Taymansqueue2: add option to remove the temp-file
2010-01-20 Tim-Philipp Müllerdocs: minor gtk-doc markup fixes
2009-11-10 Thiago Santosqueue2: fix printf format
2009-11-10 Thiago Santosqueue2: avoid crashing due to negative percent
2009-11-10 Thiago Santosqueue2: Fix small doc typo
2009-11-05 Bastien Noceraimplement buffering-left argument to buffer messages
2009-10-29 Sebastian Drögequeue2: Use "Queue 2" as long name
2009-10-29 Sebastian Drögequeue2: Use GST_BOILERPLATE_FULL() and add pad template...
2009-10-29 Sebastian Drögequeue2: Use gst_element_class_set_details_simple()
next