DEBIAN: Debianization
[glsdk/gstreamer0-10.git] / plugins / indexers / gstfileindex.c
2011-08-26 Josep Torrafileindex: explicitly cast to the enum types
2011-01-07 Tim-Philipp Müllerindexers: fix two small leaks
2010-08-06 Sebastian Drögeplugins: Add declarations for _get_type() functions...
2010-08-06 Shixin Zengplugins: Make *_get_type() in plugins/* thread safe
2010-06-26 Tim-Philipp MüllerDon't include <libxml/parser.h> from public headers...
2010-03-11 Benjamin OtteFixes for -Wmissing-declarations -Wmissing-prototypes
2008-04-03 Sebastian Drögeplugins/indexers/: Use GSlice when possible.
2008-03-22 Sebastian DrögeDefine G_PARAM_STATIC_STRINGS if it's undefined (GLib...
2008-02-29 Sebastian DrögeCorrect all relevant warnings found by the sparse seman...
2008-02-20 Tim-Philipp Müllerplugins/elements/: Remove GstBufferStore, no idea why...
2006-11-06 Tim-Philipp MüllerUse g_strerror() instead of strerror() - we want UTF-8.
2006-06-01 Stefan Kostgst/gsttagsetter.h: Can't cast ifaces to a class
2006-04-08 Stefan KostFix #337365 (g_type_class_ref <-> g_type_class_peek_parent)
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-10-15 Thomas Vander Stichelewhitespace fixes
2005-10-12 Stefan Kostrenamed GST_FLAGS macros to GST_OBJECT_FLAGS moved...
2005-09-18 David Schleefcheck/Makefile.am: Fix environment variables.
2005-05-04 Andy WingoGCC 4 fixen.
2004-07-12 Benjamin Ottegst/gsttypes.h: get rid of GST_O_READONLY, GST_FILE_MOD...
2004-07-12 Steve LhommeHandle binary files under Windows
2004-06-06 Benjamin Ottegst/indexers/gstfileindex.c: make debugging use a defau...
2004-03-15 Thomas Vander Sticheledon't mix tabs and spaces
2004-03-13 Thomas Vander Stichelegst-indent run on core
2003-10-31 Benjamin Otteupdate plugin initialization restructuring (see email...
2003-08-15 Joshua N. PritikinAdd my name to the copywrite (since I wrote most of...
2003-08-01 Ronald S. BultjeSupport gcc-2.9x, too
2003-07-25 Brian CameronFixed Forte compile issue.
2003-07-25 Joshua N. Pritikin1. Change many comments from // to /**/.
2003-06-29 Benjamin OtteGST_DEBUG reorganization containing loads of stuff:
2003-01-12 Wim Taymansfix Dispose method by vishnu
2003-01-05 Wim Taymanspatch 13364 from vishnu
2003-01-05 Wim TaymansPatch 13357 and 13358 from vishnu
2003-01-04 Wim TaymansI think this makes a little more sense
2003-01-04 Wim TaymansRegister the two indexers
2003-01-04 Wim TaymansAdded fileindex