gststructure: early out when we know a value cannot be a subset
[glsdk/gstreamer0-10.git] / plugins / indexers / gstmemindex.c
2011-01-07 Tim-Philipp Müllerindexers: fix two small leaks
2010-08-06 Sebastian Drögeplugins: Add declarations for _get_type() functions...
2010-08-06 Shixin Zengplugins: Make *_get_type() in plugins/* thread safe
2010-03-11 Benjamin OtteFixes for -Wmissing-declarations -Wmissing-prototypes
2010-02-18 Mark Nauwelaertsmemindex: avoid busy loop when doing EXACT lookup
2009-10-28 Tim-Philipp MüllerRemove GST_DEBUG_FUNCPTR where they're pointless
2008-04-03 Sebastian Drögeplugins/indexers/: Use GSlice when possible.
2008-02-29 Sebastian DrögeCorrect all relevant warnings found by the sparse seman...
2008-02-01 Julien Mouttedocs/gst/gstreamer-sections.txt: Add GST_CHECK_VERSION...
2006-06-01 Stefan Kostgst/gsttagsetter.h: Can't cast ifaces to a class
2006-04-08 Stefan KostFix #337365 (g_type_class_ref <-> g_type_class_peek_parent)
2005-12-06 Thomas Vander Sticheleexpand tabs
2005-10-15 Thomas Vander Stichelewhitespace fixes
2005-09-18 David Schleefcheck/Makefile.am: Fix environment variables.
2004-03-15 Thomas Vander Sticheledon't mix tabs and spaces
2004-03-13 Thomas Vander Stichelegst-indent run on core
2003-10-31 Benjamin Otteupdate plugin initialization restructuring (see email...
2003-06-29 Benjamin OtteGST_DEBUG reorganization containing loads of stuff:
2003-01-05 Wim TaymansPatch 13357 and 13358 from vishnu
2003-01-04 Wim TaymansRegister the two indexers
2002-12-26 Wim Taymans- Added flags to lookup method so that one can search...
2002-12-12 Wim TaymansRenamed GstCache to GstIndex