g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / tests / .gitignore
2005-02-24 Andy Wingotests/mass_elements.gnuplot: gnuplot file for the mass_...
2004-07-16 Benjamin Ottegst/gstvalue.c: use ints and return ints, fractions...
2004-07-02 Benjamin Ottetests/: add simple benchmark to test various speeds...
2004-01-12 Benjamin Otteupdate - this is huge, because it includes *.bb, *...
2002-03-25 Andy Wingoadded a bunch of cvsignore stuff off of a fresh checkou...
2001-08-12 Steve Bakeradded more exes
2001-08-10 Steve Bakerhide new tests
2001-03-12 Wim TaymansMerged the CAPSNEGO1 branch..
2001-03-07 Wim TaymansMerged the AUTOPLUG2 branch
2001-01-19 Wim TaymansAdded a little tee test program.
2001-01-06 Wim TaymansAdded/updated .cvsignore
2001-01-01 Erik Walthinsenupdated .cvsignore
2000-12-31 Wim TaymansUpdated the docs
2000-12-19 Wim TaymansSmall test program for the property system
2000-12-15 Wim TaymansHeader cleanup: try to include as little as possible...
2000-12-12 Wim TaymansMore Caps changes, this change introduces the padfactor...
2000-12-07 Wim TaymansUpdated the test program
2000-07-17 Erik WalthinsenMegapatch, changes which states are available, how...