g_thread_create() is deprecated in GLib master, use g_thread_try_new() instead
[glsdk/gstreamer0-10.git] / win32 / vs7 /
2006-10-12 Tim-Philipp Müllerwin32/: Don't reference glib-compat.c which is currentl...
2006-02-06 Sébastien Mouttewin32/vs7: project files updated to the default vs7...
2006-01-30 Sébastien Mouttewin32/vs7/grammar.vcproj: activate copy of autogenerate...
2006-01-23 Sébastien Mouttewin32/vs7: Add new vs7 project files and solution.
2006-01-23 Sébastien Mouttewin32/vs7: all files removed as they were out-dated.
2005-12-01 Thomas Vander Stichelebump GST_MAJORMINOR to 0.10 reset libtool version
2005-11-21 Jan SchmidtRename gst_caps_structure_fixate_* to gst_structure_fix...
2005-11-21 Tim-Philipp MüllerRename gst_collecpads_foo() => gst_collect_pads_foo...
2005-10-15 Thomas Vander Stichelewhitespace fixes
2005-10-10 Thomas Vander Sticheledon't echo path
2005-10-10 Thomas Vander Sticheleadd more win32 build files
2005-10-10 Sebastien Moutteupdates for the win32 build (patch from Sebastien Moutte)
2005-05-06 Tim-Philipp MüllerPurge GstAtomic stuff from docs and win32 makefiles...
2004-08-16 Steve Lhommetemporary local files are .gmo not .mo
2004-08-13 Thomas Vander Stichelesmall fixes before release
2004-08-11 Steve Lhommecompile and install the locales
2004-08-11 Steve Lhommefix a memory leak that occured under Windows add gst_sc...
2004-08-09 Steve Lhommeupdate the include and lib dirs to fit standard librari...
2004-08-03 Steve LhommeFix the URL for dependencies
2004-08-03 Steve Lhommeupdate documentation with the clean version of dependencies
2004-07-27 Steve Lhommemore exports for the plugins
2004-07-27 Steve Lhommeadd support for the getbits plugin
2004-07-27 Steve Lhommerename GStreamer-0.8.lib to libgstreamer.lib
2004-07-26 Steve Lhommefixes for the Release build
2004-07-26 Steve Lhommeupdate the version number add gstinterface to the build...
2004-07-25 Steve Lhommeremove unused .def files and export symbols using GST_P...
2004-07-25 Steve LhommeCopy the files where needed after building, The testsui...
2004-07-25 Steve LhommeMore exports for the plugins
2004-07-25 Steve LhommeFixed the plugin and GStreamer location on Windows
2004-07-24 Steve LhommeMore exports for the plugins
2004-07-24 Steve LhommeDisable NLS for now literaly export GST_CAT_DEFAULT
2004-07-12 Steve LhommeUpdate to another gettext public build
2004-07-12 Steve Lhommefix i18n under Windows and a C syntax error
2004-06-13 Steve Lhommerename GSTREAMER_EXPORT to GST_EXPORT
2004-06-12 Steve LhommeMore code in debug builds to have logging capabilities
2004-06-12 Steve Lhommeprepare to compile the testsuite with MSVC
2004-06-12 Steve LhommeFix a bug to enable/disable DEBUG under MSVC
2004-06-12 Steve LhommeEnable NLS under Windows
2004-05-10 David Schleef(from Steve Lhomme)
2004-05-10 David Schleefgst/gstinfo.h: Add missing inline function.
2004-04-29 David Schleefwin32/: