]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/gstreamer1-0-plugins-bad.git/blob - NEWS
gstwaylandsink: Reset redraw_pending in PAUSE to READY transition
[glsdk/gstreamer1-0-plugins-bad.git] / NEWS
1 This is GStreamer 1.6.3
3 The GStreamer team is proud to announce the third bugfix release in the stable
4 1.6 release series of your favourite cross-platform multimedia framework!
6 This release only contains bugfixes and it is safe to update from 1.6.x. For a
7 full list of bugfixes see Bugzilla:
8   https://bugzilla.gnome.org/buglist.cgi?bug_status=RESOLVED&bug_status=VERIFIED&limit=0&list_id=91562&order=bug_id&product=GStreamer&resolution=FIXED&target_milestone=1.6.3
10 See http://gstreamer.freedesktop.org/releases/1.6/ for the latest version of this document.
12 Major bugfixes
14 - Fix regression in GL library that made glimagesink unsable on Android
15 - Integer arithmetic overflow in queue2 element that could break buffering or
16   cause crashes due to NULL pointer dereference
17 - Fix crash in AAC/ADTS typefinder caused by reading more memory than is
18   available
19 - Stop ignoring encoder errors in the VP8/VP9 encoders
20 - Deprecate GstVideoEncoder GST_VIDEO_ENCODER_FLOW_DROPPED. It's redudant and
21   was never actually implemented
22 - Ensure to store the correct video info in GstVideoBufferPool
23 - Fix caps in rtspsrc when doing SRTP over interleaved TCP
24 - Fix crash in pcap parser on 0-sized packets
25 - Clear EOS flag in appsrc to allow reuse after EOS and flushing
26 - Ignore flushing streams in streamsynchronizer during stream switches to fix
27   problems caused by this in gst-editing-services
28 - Ignore tags and other metadata in WAV files after the "data" chunk in PUSH
29   mode to prevent them from being interpreted as audio
30 - Correctly use colorimetry in v4l2 only for YUV color formats
31 - Set reserved bits in MPEG TS muxer to 1s
32 - Fix calculation of SBC frame lengths
33 - Fix output of the RTP JPEG2000 depayloader to have one frame per buffer
34   and crash in the OpenJPEG decoder on incomplete frames
35 - Update ffmpeg snapshot in gst-libav to 2.8.5
36 - Memory leak fixes in scaletempo, the raw video RTP depayloader,
37   and in playsink related to audio/video filters
38 - Fixes for error handling in the OSX audio plugin
39 - Various gobject-introspection annotation fixes and additions
40 - Compiler warning fixes for latest clang compiler
41 - and many, many more:
42   https://bugzilla.gnome.org/buglist.cgi?bug_status=RESOLVED&bug_status=VERIFIED&limit=0&list_id=91562&order=bug_id&product=GStreamer&resolution=FIXED&target_milestone=1.6.3