dba832d630392a50e169b775e6e542898da5542f
[glsdk/host-tools.git] / respart / README.rst
1 Resource Partitioning Auto gen script
2 =====================================
4 When a system integrator has to combine multiple software components
5 into one system, one of the crucial aspect is managing global resources.
7 System firmware helps protect Navigator Subsystem resource across different
8 hosts using firewalls. For this, a  boardconfig needs to be passed to it
9 while booting up the system. The SDK comes with a default board cofig, which
10 caters to the SDK demos and applications.
12 However, for running customer applications, it will be necessary to modify
13 this boardconfig to suit the resource requirements of the desired applocation.
14 This host tool can is used for customizring the resource allocation
15 across different hosts in the system.
17 *SYSFW-NAVSS-ResAssg.xlsx* is a simple Excel sheet which is easy to describe
18 the resource allocation across different hosts
20 *RM-autogen.py* is a python script useful for automatically generating
21 the Resource partitioning data for different software components.