respart: Update README with setup and usage details
[glsdk/host-tools.git] / respart / README.rst
index dba832d630392a50e169b775e6e542898da5542f..25d86ae46827153f1fe1ba2a35b2ad0d4a5270b5 100644 (file)
@@ -14,8 +14,51 @@ this boardconfig to suit the resource requirements of the desired applocation.
 This host tool can is used for customizring the resource allocation
 across different hosts in the system.
 
+Typical RM board config file is described as an array of following data structure:
+
+    {
+        .start_resource = %d,
+        .num_resource = %d,
+        .type = RESASG_UTYPE (J721E_DEV_XXXX, RESASG_SUBTYPE_XXXXX),
+        .host_id = HOST_ID_XXXXXXXX,
+    }
+
 *SYSFW-NAVSS-ResAssg.xlsx* is a simple Excel sheet which is easy to describe
-the resource allocation across different hosts
+the resource allocation across different hosts. Here, each cell represents
+the count of resource (row) allocated to a host (col)
 
 *RM-autogen.py* is a python script useful for automatically generating
-the Resource partitioning data for different software components.
\ No newline at end of file
+the Resource partitioning data for different software components.
+
+Setup
+=====
+
+* Install required packages by running `sudo apt-get install python-xlrd python-xlwt`
+* Modify the excel sheet as per the usecase requirements
+* Run the script `RM-autogen.py` to generate the entries for RM board config
+* Update the board config data strucure `resasg_entries`
+* Update the count of entries in board config data structure `resasg_entries_size`
+
+Usage
+=====
+
+Use the --help option to get the latest information on the usage.
+
+To generate the entries in the k3-image-gen boardconfig format, run following:
+
+    ./RM-autogen.py -s j721e -o entries.txt -f boardcfg_kig SYSFW-NAVSS-ResAssg.xlsx
+
+To generate the entries in RTOS sciclient boardconfig format, run following:
+
+    ./RM-autogen.py -s j721e -o entries.txt -f boardcfg_sciclient SYSFW-NAVSS-ResAssg.xlsx
+
+To print the assigned resource **per host_id**, use the --perhost option.
+This is useful for syncing the PDK udma_rmcfg data structures easily
+
+Use the **--share** option for sharing resources between two hosts.
+This option will copy resource assignments of one host to other.
+This is especially useful in case secure and non secure host_ids are
+being used. e.g. u-boot uses secure host id for MCU_R5 and later the
+SDK software uses non secure host_id
+
+    # For J721E, use --share HOST_ID_MCU_0_R5_0 HOST_ID_MCU_0_R5_1