]> Gitweb @ Texas Instruments - Open Source Git Repositories - git.TI.com/gitweb - glsdk/host-tools.git/commitdiff
README: Fix name of the script
authorNikhil Devshatwar <nikhil.nd@ti.com>
Tue, 28 Jul 2020 10:03:51 +0000 (15:33 +0530)
committerNikhil Devshatwar <nikhil.nd@ti.com>
Tue, 28 Jul 2020 10:03:56 +0000 (15:33 +0530)
Update the name of the script to be dfu-boot.sh instead of
dfu-util.sh
Fix typos

Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
k3-bootswitch/README.rst

index 21a76b6c3d4f5b03de5c86402de16ab6a84e7a4f..7f48aac48405a483420f7a4501808cebeee42f52 100644 (file)
@@ -26,14 +26,14 @@ Usage
 * Install dfu-util package on the Linux PC with
     ``sudo apt-get install dfu-util``
 * To boot the j721e-evm board in MMC bootmode, run following
-    ``sudo ./dfu-util.sh --j721e-evm --bootmode mmc``
+    ``sudo ./dfu-boot.sh --j721e-evm --bootmode mmc``
 
   Currently supported bootmodes are: **mmc, emmc, ospi, uart, noboot**
 
 * To mount the emmc from j721e-evm board to the Linux PC, run following
-    ``sudo ./dfu-util.sh --j721e-evm --mount 0``
+    ``sudo ./dfu-boot.sh --j721e-evm --mount 0``
 * To mount the SD card from am65xx-evm board to the Linux PC, run following
-    ``sudo ./dfu-util.sh --am65xx-evm --mount 1``
+    ``sudo ./dfu-boot.sh --am65xx-evm --mount 1``
 
 
 Advantages
@@ -84,7 +84,7 @@ differnent mechanism, update the **dfu-boot.sh** script with following:
   for main uart. (The one where all u-boot/SBL/kernel logs appear)
 * Update the **switch** variable to reflect the correct switch number  which
   controls the power via phidget
-* If you have a differen mechanism to power the board, write your own implementation
+* If you have a different mechanism to power the board, write your own implementation
   for **toggle_power** function instead of the default phidget commands