summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: d216ca1)
raw | patch | inline | side by side (parent: d216ca1)
author | Vishal Mahaveer <vishalm@ti.com> | |
Tue, 22 Aug 2017 20:18:08 +0000 (15:18 -0500) | ||
committer | Jean-Jacques Hiblot <jjhiblot@ti.com> | |
Wed, 23 Aug 2017 14:38:00 +0000 (16:38 +0200) |
commit 913e582135a1ad6eb91b743dcb5f64d2e15e025f branch ti-linux-4.9.y
DRA71x processors are reduced pin and software compatible
derivative of DRA72 processors.
Silicon Rev 2.1 is a minor variant of DRA71x Rev 2.0 with
various fixes including the following:
- NAND boot fixes
- ROM update for secure boot crypto enhancement
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
DRA71x processors are reduced pin and software compatible
derivative of DRA72 processors.
Silicon Rev 2.1 is a minor variant of DRA71x Rev 2.0 with
various fixes including the following:
- NAND boot fixes
- ROM update for secure boot crypto enhancement
Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
arch/arm/mach-omap2/id.c | patch | blob | history | |
arch/arm/mach-omap2/soc.h | patch | blob | history |
index a42faa42fd5ec6fd2da7ed4e3c5cf95d010a3e23..5a357f5a1b6c9ecc5a8161d95ff3d7d8beae49e3 100644 (file)
--- a/arch/arm/mach-omap2/id.c
+++ b/arch/arm/mach-omap2/id.c
omap_revision = DRA722_REV_ES1_0;
break;
case 1:
- default:
omap_revision = DRA722_REV_ES2_0;
break;
+ case 2:
+ default:
+ omap_revision = DRA722_REV_ES2_1;
+ break;
}
break;
index 85e3b598d03645d294e62109f0aa0e291f59d1ff..1ae1b6fe0370c6a74d0455d9714b538bff3b24e3 100644 (file)
#define DRA752_REV_ES2_0 (DRA7XX_CLASS | (0x52 << 16) | (0x20 << 8))
#define DRA722_REV_ES1_0 (DRA7XX_CLASS | (0x22 << 16) | (0x10 << 8))
#define DRA722_REV_ES2_0 (DRA7XX_CLASS | (0x22 << 16) | (0x20 << 8))
+#define DRA722_REV_ES2_1 (DRA7XX_CLASS | (0x22 << 16) | (0x21 << 8))
void omap2xxx_check_revision(void);
void omap3xxx_check_revision(void);