summary | shortlog | log | commit | commitdiff | tree
raw | patch | inline | side by side (parent: 6701588)
raw | patch | inline | side by side (parent: 6701588)
author | Lokesh Vutla <lokeshvutla@ti.com> | |
Thu, 20 Apr 2017 08:37:52 +0000 (14:07 +0530) | ||
committer | Jean-Jacques Hiblot <jjhiblot@ti.com> | |
Wed, 7 Jun 2017 07:53:00 +0000 (09:53 +0200) |
commit 6cc96bc upstream
As per the DM[1] Dated June 2016–Revised February 2017, Table 5-3,
DRA71 supports the following OPPs for various voltage domains:
VDD_MPU: OPP_NOM
VDD_CORE: OPP_NOM
VDD_GPU: OPP_NOM
VDD_DSPEVE: OPP_NOM, OPP_HIGH
VDD_IVA: OPP_NOM, OPP_HIGH
This patch add support for selection of the above OPPs instead of
using OPP_NOM for all voltage domains.
[1] http://www.ti.com/lit/ds/symlink/dra718.pdf
Reported-by: Vishal Mahaveer <vishalm@ti.com>
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
As per the DM[1] Dated June 2016–Revised February 2017, Table 5-3,
DRA71 supports the following OPPs for various voltage domains:
VDD_MPU: OPP_NOM
VDD_CORE: OPP_NOM
VDD_GPU: OPP_NOM
VDD_DSPEVE: OPP_NOM, OPP_HIGH
VDD_IVA: OPP_NOM, OPP_HIGH
This patch add support for selection of the above OPPs instead of
using OPP_NOM for all voltage domains.
[1] http://www.ti.com/lit/ds/symlink/dra718.pdf
Reported-by: Vishal Mahaveer <vishalm@ti.com>
Signed-off-by: Suman Anna <s-anna@ti.com>
Signed-off-by: Lokesh Vutla <lokeshvutla@ti.com>
Signed-off-by: Jean-Jacques Hiblot <jjhiblot@ti.com>
board/ti/dra7xx/evm.c | patch | blob | history |
diff --git a/board/ti/dra7xx/evm.c b/board/ti/dra7xx/evm.c
index 2267a0734f9526f5a237f1d6f173f242bb451aa1..00b1d5b8ba66a18b604bcadd12e578ac23f9de3b 100644 (file)
--- a/board/ti/dra7xx/evm.c
+++ b/board/ti/dra7xx/evm.c
* and are powered by BUCK1 of LP873X PMIC
*/
.eve.value[OPP_NOM] = VDD_EVE_DRA7_NOM,
+ .eve.value[OPP_HIGH] = VDD_EVE_DRA7_HIGH,
.eve.efuse.reg[OPP_NOM] = STD_FUSE_OPP_VMIN_DSPEVE_NOM,
+ .eve.efuse.reg[OPP_HIGH] = STD_FUSE_OPP_VMIN_DSPEVE_HIGH,
.eve.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.eve.addr = LP873X_REG_ADDR_BUCK1,
.eve.pmic = &lp8733,
.eve.abb_tx_done_mask = OMAP_ABB_EVE_TXDONE_MASK,
.iva.value[OPP_NOM] = VDD_IVA_DRA7_NOM,
+ .iva.value[OPP_HIGH] = VDD_IVA_DRA7_HIGH,
.iva.efuse.reg[OPP_NOM] = STD_FUSE_OPP_VMIN_IVA_NOM,
+ .iva.efuse.reg[OPP_HIGH] = STD_FUSE_OPP_VMIN_IVA_HIGH,
.iva.efuse.reg_bits = DRA752_EFUSE_REGBITS,
.iva.addr = LP873X_REG_ADDR_BUCK1,
.iva.pmic = &lp8733,
{
int opp;
- /*
- * DRA71x supports only OPP_NOM.
- */
- if (board_is_dra71x_evm())
- return OPP_NOM;
-
switch (rail_offset) {
case VOLT_MPU:
opp = DRA7_MPU_OPP;
+ /* DRA71x supports only OPP_NOM for MPU */
+ if (board_is_dra71x_evm())
+ opp = OPP_NOM;
break;
case VOLT_CORE:
opp = DRA7_CORE_OPP;
+ /* DRA71x supports only OPP_NOM for CORE */
+ if (board_is_dra71x_evm())
+ opp = OPP_NOM;
break;
case VOLT_GPU:
opp = DRA7_GPU_OPP;
+ /* DRA71x supports only OPP_NOM for GPU */
+ if (board_is_dra71x_evm())
+ opp = OPP_NOM;
break;
case VOLT_EVE:
opp = DRA7_DSPEVE_OPP;
+ /*
+ * DRA71x does not support OPP_OD for EVE.
+ * If OPP_OD is selected by menuconfig, fallback
+ * to OPP_NOM.
+ */
+ if (board_is_dra71x_evm() && opp == OPP_OD)
+ opp = OPP_NOM;
break;
case VOLT_IVA:
opp = DRA7_IVA_OPP;
+ /*
+ * DRA71x does not support OPP_OD for IVA.
+ * If OPP_OD is selected by menuconfig, fallback
+ * to OPP_NOM.
+ */
+ if (board_is_dra71x_evm() && opp == OPP_OD)
+ opp = OPP_NOM;
break;
default:
opp = OPP_NOM;