1 ========================== Guildelines for selecting mode ==========================
2 Following are the guidelines for selecting a specific virtual/manual mode
3 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
4 This file is derived from DRA72x_SR1.0_DM_vK
6 ========================== DPI Video Output ==========================
7 DSS_VIRTUAL1 DPI1/2/3 Video Output Default Timings - Falling-edge Clock Reference
8 VOUT1_MANUAL1 DPI1 Video Output Alternate Timings
9 VOUT2_IOSET1_MANUAL1 DPI2 Video Output IOSET1 Alternate Timings
10 VOUT2_IOSET2_MANUAL1 DPI2 Video Output IOSET2 Alternate Timings
11 VOUT3_MANUAL1 DPI3 Video Output Alternate Timings
12 ========================== GPMC ==========================
13 GPMC_VIRTUAL1 GPMC Synchronous Mode - 5 Load Timings
14 ========================== McASP ==========================
15 MCASP1_VIRTUAL1_SYNC_RX See Table 7-52
16 MCASP1_VIRTUAL2_ASYNC_RX See Table 7-52
17 MCASP2_VIRTUAL1_SYNC_RX_80M See Table 7-53
18 MCASP2_VIRTUAL2_ASYNC_RX See Table 7-53
19 MCASP2_VIRTUAL3_SYNC_RX See Table 7-53
20 MCASP2_VIRTUAL4_ASYNC_RX_80M See Table 7-53
21 MCASP3_VIRTUAL2_SYNC_RX See Table 7-54
22 MCASP4_VIRTUAL1_SYNC_RX See Table 7-55
23 MCASP5_VIRTUAL1_SYNC_RX See Table 7-56
24 MCASP6_VIRTUAL1_SYNC_RX See Table 7-57
25 MCASP7_VIRTUAL2_SYNC_RX See Table 7-58
26 MCASP8_VIRTUAL1_SYNC_RX See Table 7-59
27 ========================== eMMC/SD/SDIO ==========================
28 MMC1_VIRTUAL1 MMC1 SDR50 (Pad Loopback) Timings
29 MMC1_VIRTUAL2 MMC1 DDR50 (Pad Loopback) Timings
30 MMC1_VIRTUAL4 MMC1 DS (Internal Loopback) Timings
31 MMC1_VIRTUAL5 MMC1 SDR50 (Internal Loopback) Timings
32 MMC1_VIRTUAL6 MMC1 DDR50 (Internal Loopback) Timings
33 MMC1_MANUAL2 MMC1 SDR104 Timings
34 MMC2_VIRTUAL2 MMC2 Standard (Internal Loopback), High Speed (Internal Loopback), DDR (InternalLoopback Virtual) Timings
35 MMC2_MANUAL2 MMC2 DDR (Internal Loopback Manual) Timings
36 MMC2_MANUAL3 MMC2 HS200 Timings
37 MMC3_MANUAL1 MMC3 SDR50 Timings
38 ========================== QSPI ==========================
39 QSPI1_MANUAL1 QSPI Mode 0 Timings
40 ========================== GMAC ==========================
41 GMAC_RGMII0_MANUAL1 GMAC RGMII0 with Transmit Clock Internal Delay Enabled
42 GMAC_RGMII1_MANUAL1 GMAC RGMII1 with Transmit Clock Internal Delay Enabled
43 GMAC_RMII0_MANUAL1 GMAC RMII0 Timings
44 GMAC_RMII1_MANUAL1 GMAC RMII1 Timings
45 ========================== VIP ==========================
46 VIP_VIRTUAL1 VIN2B (IOSET7, IOSET8, IOSET9) Fall-Edge Capture Mode Timings
47 VIP_VIRTUAL2 VIN2A (IOSET4, IOSET5, IOSET6) Fall-Edge Capture Mode Timings
48 VIP_VIRTUAL3 VIN1A (IOSET5, IOSET6, IOSET7) Fall-Edge Capture Mode Timings
49 VIP_VIRTUAL4 VIN1B (IOSET6) Fall-Edge Capture Mode Timings
50 VIP_VIRTUAL5 VIN1B (IOSET5) and VIN2B (IOSET2) Rise-Edge Capture Mode Timings
51 VIP_VIRTUAL6 VIN1A (IOSET2, IOSET3, IOSET4) and VIN1B (IOSET4) Fall-Edge Capture Mode Timings
52 VIP_VIRTUAL7 VIN1B (IOSET5) and VIN2B (IOSET2) Fall-Edge Capture Mode Timings
53 VIP_VIRTUAL8 VIN1A (IOSET8, IOSET9) Fall-Edge Capture Mode Timings
54 VIP_MANUAL1 VIN2A (IOSET10) Rise-Edge Capture Mode Timings
55 VIP_MANUAL2 VIN2A (IOSET10) Fall-Edge Capture Mode Timings