README: Changes to markdown style README.md
[glsdk/iodelay-config.git] / XMLFiles / DRA72x / guidelines_SR2.0.txt
1 ========================== Guildelines for selecting mode ==========================
2 Following are the guidelines for selecting a specific virtual/manual mode
3 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
4 This file is derived from DRA72x_SR2.0_DM_vB
6 ========================== DPI Video Output ==========================
7 DSS_VIRTUAL1                    DPI1/3 Video Output Default Timings - Falling-edge Clock Reference
8 VOUT1_MANUAL1                   DPI1 Video Output Alternate Timings
9 VOUT2_IOSET1_MANUAL1            DPI2 Video Output IOSET1 Alternate Timings
10 VOUT2_IOSET1_MANUAL2            DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference
11 VOUT2_IOSET1_MANUAL3            DPI2 Video Output IOSET1 Default Timings - Falling-edge Clock Reference
12 VOUT2_IOSET2_MANUAL1            DPI2 Video Output IOSET2 Alternate Timings
13 VOUT2_IOSET2_MANUAL2            DPI2 Video Output IOSET2 Default Timings - Rising-edge Clock Reference
14 VOUT2_IOSET2_MANUAL3            DPI2 Video Output IOSET2 Default Timings - Falling-edge Clock Reference
15 VOUT3_MANUAL1                   DPI3 Video Output Alternate Timings
16 ========================== GPMC ==========================
17 GPMC_VIRTUAL1                   GPMC Synchronous Mode - 5 Load Timings
18 ========================== McASP ==========================
19 MCASP1_VIRTUAL1_SYNC_RX         See Table 7-51
20 MCASP1_VIRTUAL2_ASYNC_RX        See Table 7-51
21 MCASP2_VIRTUAL1_SYNC_RX_80M     See Table 7-52
22 MCASP2_VIRTUAL2_ASYNC_RX        See Table 7-52
23 MCASP2_VIRTUAL3_SYNC_RX         See Table 7-52
24 MCASP2_VIRTUAL4_ASYNC_RX_80M    See Table 7-52
25 MCASP3_VIRTUAL2_SYNC_RX         See Table 7-53
26 MCASP4_VIRTUAL1_SYNC_RX         See Table 7-54
27 MCASP5_VIRTUAL1_SYNC_RX         See Table 7-55
28 MCASP6_VIRTUAL1_SYNC_RX         See Table 7-56
29 MCASP7_VIRTUAL2_SYNC_RX         See Table 7-57
30 MCASP8_VIRTUAL1_SYNC_RX         See Table 7-58
31 ========================== eMMC/SD/SDIO ==========================
32 MMC1_VIRTUAL1                   MMC1 SDR50 (Pad Loopback) Timings
33 MMC1_VIRTUAL4                   MMC1 DS (Internal Loopback) Timings
34 MMC1_VIRTUAL5                   MMC1 SDR50 (Internal Loopback) Timings
35 MMC1_VIRTUAL6                   MMC1 DDR50 (Internal Loopback) Timings
36 MMC1_MANUAL1                    MMC1 DDR50 (Pad Loopback) Timings
37 MMC1_MANUAL2                    MMC1 SDR104 Timings
38 MMC2_VIRTUAL2                   MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
39 MMC2_MANUAL1                    MMC2 DDR (Pad Loopback) Timings
40 MMC2_MANUAL2                    MMC2 DDR (Internal Loopback Manual) Timings
41 MMC2_MANUAL3                    MMC2 HS200 Timings
42 MMC3_MANUAL1                    MMC3 SDR50 Timings
43 ========================== QSPI ==========================
44 QSPI1_MANUAL1                   QSPI Mode 0 Timings
45 ========================== GMAC ==========================
46 GMAC_RGMII0_MANUAL1             GMAC RGMII0 with Transmit Clock Internal Delay Enabled
47 GMAC_RGMII1_MANUAL1             GMAC RGMII1 with Transmit Clock Internal Delay Enabled
48 GMAC_RMII0_MANUAL1              GMAC RMII0 Timings
49 GMAC_RMII1_MANUAL1              GMAC RMII1 Timings
50 ========================== VIP ==========================
51 VIP_MANUAL1                     VIN2A (IOSET10) Rise-Edge Capture Mode Timings
52 VIP_MANUAL2                     VIN2A (IOSET10) Fall-Edge Capture Mode Timings
53 VIP_MANUAL3                     VIN2A (IOSET4/5/6) Rise-Edge Capture Mode Timings
54 VIP_MANUAL4                     VIN2B (IOSET1/2/7) Rise-Edge Capture Mode Timings
55 VIP_MANUAL5                     VIN2A (IOSET4/5/6) Fall-Edge Capture Mode Timings
56 VIP_MANUAL6                     VIN2B (IOSET1/2/7) Fall-Edge Capture Mode Timings
57 VIP_MANUAL7                     VIN1A (IOSET2/3) and VIN1B (IOSET4) and VIN2B (IOSET8) Rise-Edge Capture Mode Timings
58 VIP_MANUAL8                     VIN1A (IOSET4/5/6) and VIN2A (IOSET7/8/9) Rise-Edge Capture Mode Timings
59 VIP_MANUAL9                     VIN1B (IOSET6) Rise-Edge Capture Mode Timings
60 VIP_MANUAL10                    VIN1B (IOSET5) and VIN2B (IOSET9) Rise-Edge Capture Mode Timings
61 VIP_MANUAL11                    VIN1B (IOSET5) and VIN2B (IOSET9) Fall-Edge Capture Mode Timings
62 VIP_MANUAL12                    VIN1A (IOSET2/3) and VIN1B (IOSET4) and VIN2B (IOSET8) Fall-Edge Capture Mode Timings
63 VIP_MANUAL13                    VIN1A (IOSET4/5/6) and VIN2A (IOSET7/8/9) Fall-Edge Capture Mode Timings
64 VIP_MANUAL14                    VIN1B (IOSET6) Fall-Edge Capture Mode Timings
65 VIP_MANUAL15                    VIN1A (IOSET8/9/10) Rise-Edge Capture Mode Timings
66 VIP_MANUAL16                    VIN1A (IOSET8/9/10) Fall-Edge Capture Mode Timings