DM: Use SR specific guidelines document
[glsdk/iodelay-config.git] / XMLFiles / DRA75x_DRA74x / guidelines_SR2.0.txt
1 ========================== Guildelines for selecting mode ==========================
2 Following are the guidelines for selecting a specific virtual/manual mode
3 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
4 This file is derived from DRA75x_74x_SR2.0_DM_vA
6 ========================== VIP ==========================
7 VIP1_MANUAL1                    VIN1A/1B/2A Rise-Edge Capture Mode Timings
8 VIP1_2B_MANUAL1                 VIN2B Rise-Edge Capture Mode Timings
9 VIP1_MANUAL2                    VIN1A/1B/2A Fall-Edge Capture Mode Timings
10 VIP1_2B_MANUAL2                 VIN2B Fall-Edge Capture Mode Timings
11 VIP2_MANUAL1                    VIN3A and VIN3B IOSET1 Rise-Edge Capture Mode Timings
12 VIP2_4A_MANUAL1                 VIN4A IOSET1/2 Rise-Edge Capture Mode Timings
13 VIP2_4A_IOSET3_MANUAL1          VIN4A IOSET3 Rise-Edge Capture Mode Timings
14 VIP2_4B_MANUAL1                 VIN4B Rise-Edge Capture Mode Timings
15 VIP2_3B_IOSET2_MANUAL1          VIN3B IOSET2 Rise-Edge Capture Mode Timings
16 VIP2_3B_IOSET2_MANUAL2          VIN3B IOSET2 Fall-Edge Capture Mode Timings
17 VIP2_MANUAL2                    VIN3A, VIN3B IOSET1, VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
18 VIP2_4A_MANUAL2                 VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
19 VIP2_4A_IOSET3_MANUAL2          VIN4A IOSET3 Fall-Edge Capture Mode Timings
20 VIP2_4B_MANUAL2                 VIN4B Fall-Edge Capture Mode Timings
21 VIP3_MANUAL1                    VIN5A and VIN6A Rise-Edge Capture Mode Timings
22 VIP3_MANUAL2                    VIN5A and VIN6A Fall-Edge Capture Mode Timings
23 ========================== DPI Video Output ==========================
24 VOUT1_MANUAL1                   DPI1 Video Output Alternate Timings
25 VOUT1_MANUAL2                   DPI1 Video Output Default Timings - Rising-edge Clock Reference
26 VOUT1_MANUAL3                   DPI1 Video Output Default Timings - Falling-edge Clock Reference
27 VOUT2_IOSET1_MANUAL1            DPI2 Video Output IOSET1 Alternate Timings
28 VOUT2_IOSET1_MANUAL2            DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference
29 VOUT2_IOSET1_MANUAL3            DPI2 Video Output IOSET1 Default Timings - Falling-edge Clock Reference
30 VOUT2_IOSET2_MANUAL1            DPI2 Video Output IOSET2 Alternate Timings
31 VOUT2_IOSET2_MANUAL2            DPI2 Video Output IOSET2 Default Timings - Rising-edge Clock Reference
32 VOUT2_IOSET2_MANUAL3            DPI2 Video Output IOSET2 Default Timings - Falling-edge Clock Reference
33 VOUT3_MANUAL1                   DPI3 Video Output Alternate Timings
34 VOUT3_MANUAL2                   DPI3 Video Output Default Timings - Rising-edge Clock Reference
35 VOUT3_MANUAL3                   DPI3 Video Output Default Timings - Falling-edge Clock Reference
36 ========================== GPMC ==========================
37 GPMC_VIRTUAL1                   GPMC Synchronous Mode - (5 Load) Timings
38 ========================== QSPI ==========================
39 QSPI_MODE0_MANUAL1              QSPI Mode 0 Default Timing Mode
40 ========================== McASP ==========================
41 MCASP1_VIRTUAL1_ASYNC_TX        See Table 7-53
42 MCASP1_VIRTUAL2_SYNC_RX         See Table 7-53
43 MCASP1_VIRTUAL3_ASYNC_RX        See Table 7-53
44 MCASP2_VIRTUAL1_ASYNC_RX_80M    See Table 7-54
45 MCASP2_VIRTUAL2_ASYNC_RX        See Table 7-54
46 MCASP2_VIRTUAL3_ASYNC_TX        See Table 7-54
47 MCASP2_VIRTUAL4_SYNC_RX         See Table 7-54
48 MCASP2_VIRTUAL5_SYNC_RX_80M     See Table 7-54
49 MCASP3_VIRTUAL2_SYNC_RX         See Table 7-55
50 MCASP4_VIRTUAL1_SYNC_RX         See Table 7-56
51 MCASP5_VIRTUAL1_SYNC_RX         See Table 7-57
52 MCASP6_VIRTUAL1_SYNC_RX         See Table 7-58
53 MCASP7_VIRTUAL2_SYNC_RX         See Table 7-59
54 MCASP8_VIRTUAL1_SYNC_RX         See Table 7-60
55 ========================== GMAC ==========================
56 GMAC_RMII0_MANUAL1              GMAC RMII0 Timings
57 GMAC_RMII1_MANUAL1              GMAC RMII1 Timings
58 GMAC_RGMII0_MANUAL1             GMAC RGMII0 Internal Delay Enabled Timings Mode
59 GMAC_RGMII1_MANUAL1             GMAC RGMII1 Internal Delay Enabled Timings Mode
60 ========================== MLB ==========================
61 MLB_MANUAL1                     MLB 3-Pin and 6-Pin Timings
62 ========================== eMMC/SD/SDIO ==========================
63 MMC1_VIRTUAL1                   MMC1 HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback), SDR25 Timings (Internal Loopback and Pad Loopback)
64 MMC1_VIRTUAL2                   SDR50 (Pad Loopback) Timings
65 MMC1_VIRTUAL5                   MMC1 DS (Internal Loopback) Timings
66 MMC1_VIRTUAL6                   MMC1 SDR50 (Internal Loopback) Timings
67 MMC1_VIRTUAL7                   MMC1 DDR50 (Internal Loopback) Timings
68 MMC1_DDR_MANUAL1                MMC1 DDR50 (Pad Loopback) Timings
69 MMC1_SDR104_MANUAL1             MMC1 SDR104 Timings
70 MMC2_DDR_LB_MANUAL1             MMC2 DDR (Internal Loopback) Timings
71 MMC2_DDR_MANUAL1                MMC2 DDR (Pad Loopback) 1.8V and 3.3V Mode Timings
72 MMC2_HS200_MANUAL1              MMC2 HS200 Timings
73 MMC2_STD_HS_LB_MANUAL1          MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
74 MMC3_MANUAL1                    MMC3 DS, SDR12, HS, SDR25 Timings, SDR50 Timings
75 MMC4_MANUAL1                    MMC4 SDR12, HS, SDR25 Timings
76 MMC4_DS_MANUAL1                 MMC4 DS Timings