PCT: Add support for J6Plus SR1.0 silicon
[glsdk/iodelay-config.git] / XMLFiles / DRA77xP_DRA76xP / guidelines_SR1.0.txt
1 ========================== Guildelines for selecting mode ==========================
2 Following are the guidelines for selecting a specific virtual/manual mode
3 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
4 This file is derived from DRA77xP_DRA76xP_SR1.0_Preliminary_vA
6 ========================== VIP ==========================
7 VIP1_MANUAL1            VIN1A/1B/2A Rise-Edge Capture Mode Timings
8 VIP1_2B_MANUAL1         VIN2B Rise-Edge Capture Mode Timings
9 VIP1_MANUAL2            VIN1A/1B/2A Fall-Edge Capture Mode Timings
10 VIP1_2B_MANUAL2         VIN2B Fall-Edge Capture Mode Timings
11 VIP2_MANUAL1            VIN3A and VIN3B IOSET1 Rise-Edge Capture Mode Timings
12 VIP2_4A_MANUAL1         VIN4A IOSET1/2 Rise-Edge Capture Mode Timings
13 VIP2_4A_IOSET3_MANUAL1          VIN4A IOSET3 Rise-Edge Capture Mode Timings
14 VIP2_4B_MANUAL1         VIN4B Rise-Edge Capture Mode Timings
15 VIP2_3B_IOSET2_MANUAL1          VIN3B IOSET2 Rise-Edge Capture Mode Timings
16 VIP2_3B_IOSET2_MANUAL2          VIN3B IOSET2 Fall-Edge Capture Mode Timings
17 VIP2_MANUAL2            VIN3A, VIN3B IOSET1 Fall-Edge Capture Mode Timings
18 VIP2_4A_MANUAL2         VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
19 VIP2_4A_IOSET3_MANUAL2          VIN4A IOSET3 Fall-Edge Capture Mode Timings
20 VIP2_4B_MANUAL2         VIN4B Fall-Edge Capture Mode Timings
21 ========================== DPI Video Output ==========================
22 VOUT1_MANUAL1           DPI1 Video Output Alternate Timings
23 VOUT1_MANUAL2           DPI1 Video Output Default Timings
24 VOUT1_MANUAL3           DPI1 Video Output MANUAL3 Timings
25 VOUT1_MANUAL4           DPI1 Video Output MANUAL4 Timings
26 VOUT2_IOSET1_MANUAL1            DPI2 Video Output IOSET1 Alternate Timings
27 VOUT2_IOSET1_MANUAL2            DPI2 Video Output IOSET1 Default Timings
28 VOUT2_IOSET1_MANUAL3            DPI2 Video Output IOSET1 MANUAL3 Timings
29 VOUT2_IOSET1_MANUAL4            DPI2 Video Output IOSET1 MANUAL4 Timings
30 VOUT2_IOSET2_MANUAL1            DPI2 Video Output IOSET2 Alternate Timings
31 VOUT2_IOSET2_MANUAL2            DPI2 Video Output IOSET2 Default Timings
32 VOUT2_IOSET2_MANUAL3            DPI2 Video Output IOSET2 MANUAL3 Timings
33 VOUT2_IOSET2_MANUAL4            DPI2 Video Output IOSET2 MANUAL4 Timings
34 VOUT3_MANUAL1           DPI3 Video Output Alternate Timings
35 VOUT3_MANUAL2           DPI3 Video Output Default Timings
36 VOUT3_MANUAL3           DPI3 Video Output MANUAL3 Timings
37 VOUT3_MANUAL4           DPI3 Video Output MANUAL4 Timings
38 ========================== GPMC ==========================
39 GPMC_VIRTUAL1           GPMC Synchronous Mode - Alternate Timings
40 ========================== McASP ==========================
41 MCASP1_VIRTUAL1_ASYNC_TX                See Table 5-79
42 MCASP1_VIRTUAL2_SYNC_RX         See Table 5-79
43 MCASP1_VIRTUAL3_ASYNC_RX                See Table 5-79
44 MCASP2_VIRTUAL1_ASYNC_RX_80M            See Table 5-80
45 MCASP2_VIRTUAL2_ASYNC_RX                See Table 5-80
46 MCASP2_VIRTUAL3_ASYNC_TX                See Table 5-80
47 MCASP2_VIRTUAL4_SYNC_RX         See Table 5-80
48 MCASP2_VIRTUAL5_SYNC_RX_80M             See Table 5-80
49 MCASP3_VIRTUAL2_SYNC_RX         See Table 5-81
50 MCASP4_VIRTUAL1_SYNC_RX         See Table 5-82
51 MCASP5_VIRTUAL1_SYNC_RX         See Table 5-83
52 MCASP6_VIRTUAL1_SYNC_RX         See Table 5-84
53 MCASP7_VIRTUAL2_SYNC_RX         See Table 5-85
54 MCASP8_VIRTUAL1_SYNC_RX         See Table 5-86
55 ========================== eMMC/SD/SDIO ==========================
56 MMC1_VIRTUAL1           MMC1 HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback), SDR25 Timings (Internal Loopback and Pad Loopback)
57 MMC1_VIRTUAL2           SDR50 (Pad Loopback) Timings
58 MMC1_VIRTUAL5           MMC1 DS (Internal Loopback) Timings
59 MMC1_VIRTUAL6           MMC1 SDR50 (Internal Loopback) Timings
60 MMC1_VIRTUAL7           MMC1 DDR50 (Internal Loopback) Timings
61 MMC1_DDR_MANUAL1                MMC1 DDR50 (Pad Loopback) Timings
62 MMC1_SDR104_MANUAL1             MMC1 SDR104 TimingsLoopback) Timings
63 MMC2_DDR_LB_MANUAL1             MMC2 DDR (Internal Loopback) Timings
64 MMC2_HS200_MANUAL1              MMC2 HS200 Timings
65 MMC2_STD_HS_LB_MANUAL1          MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
66 MMC3_MANUAL1            MMC3 DS, SDR12, HS, SDR25 Timings
67 MMC3_MANUAL2            MMC3 SDR50 Timings
68 MMC4_MANUAL1            MMC4 SDR12, HS, SDR25 Timings
69 MMC4_DS_MANUAL1         MMC4 DS Timings
70 ========================== SDR25 Timings (Internal Loopback and Pad Loopback) ==========================
71 MMC1_VIRTUAL2           SDR50 (Pad Loopback) Timings
72 MMC1_VIRTUAL5           MMC1 DS (Internal Loopback) Timings
73 MMC1_VIRTUAL6           MMC1 SDR50 (Internal Loopback) Timings
74 MMC1_VIRTUAL7           MMC1 DDR50 (Internal Loopback) Timings
75 MMC1_DDR_MANUAL1                MMC1 DDR50 (Pad Loopback) Timings
76 MMC1_SDR104_MANUAL1             MMC1 SDR104 Timings
77 ========================== Loopback) Timings ==========================
78 MMC2_DDR_LB_MANUAL1             MMC2 DDR (Internal Loopback) Timings
79 MMC2_HS200_MANUAL1              MMC2 HS200 Timings
80 MMC2_STD_HS_LB_MANUAL1          MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
81 MMC3_MANUAL1            MMC3 DS, SDR12, HS, SDR25 Timings
82 MMC3_MANUAL2            MMC3 SDR50 Timings
83 MMC4_MANUAL1            MMC4 SDR12, HS, SDR25 Timings
84 MMC4_DS_MANUAL1         MMC4 DS Timings
85 ========================== QSPI ==========================
86 QSPI_MODE3_MANUAL1              QSPI Mode 3 Default Timing Mode
87 QSPI_MODE0_MANUAL1              QSPI Mode 0 Default Timing Mode
88 ========================== GMAC ==========================
89 GMAC_RMII0_MANUAL1              GMAC RMII0 Timings
90 GMAC_RMII1_MANUAL1              GMAC RMII1 Timings
91 GMAC_RGMII0_MANUAL1             GMAC RGMII0 Internal Delay Enabled Timings
92 GMAC_RGMII1_MANUAL1             GMAC RGMII1 Internal Delay Enabled Timings
93 ========================== MLB ==========================
94 MLB_MANUAL1             MLB 3-Pin and 6-Pin Timings