========================== Guildelines for selecting mode ========================== Following are the guidelines for selecting a specific virtual/manual mode DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST This file is derived from DRA72x_SR1.0_DM_vK ========================== DPI Video Output ========================== DSS_VIRTUAL1 DPI1/2/3 Video Output Default Timings - Falling-edge Clock Reference VOUT1_MANUAL1 DPI1 Video Output Alternate Timings VOUT2_IOSET1_MANUAL1 DPI2 Video Output IOSET1 Alternate Timings VOUT2_IOSET2_MANUAL1 DPI2 Video Output IOSET2 Alternate Timings VOUT3_MANUAL1 DPI3 Video Output Alternate Timings ========================== GPMC ========================== GPMC_VIRTUAL1 GPMC Synchronous Mode - 5 Load Timings ========================== McASP ========================== MCASP1_VIRTUAL1_SYNC_RX See Table 7-52 MCASP1_VIRTUAL2_ASYNC_RX See Table 7-52 MCASP2_VIRTUAL1_SYNC_RX_80M See Table 7-53 MCASP2_VIRTUAL2_ASYNC_RX See Table 7-53 MCASP2_VIRTUAL3_SYNC_RX See Table 7-53 MCASP2_VIRTUAL4_ASYNC_RX_80M See Table 7-53 MCASP3_VIRTUAL2_SYNC_RX See Table 7-54 MCASP4_VIRTUAL1_SYNC_RX See Table 7-55 MCASP5_VIRTUAL1_SYNC_RX See Table 7-56 MCASP6_VIRTUAL1_SYNC_RX See Table 7-57 MCASP7_VIRTUAL2_SYNC_RX See Table 7-58 MCASP8_VIRTUAL1_SYNC_RX See Table 7-59 ========================== eMMC/SD/SDIO ========================== MMC1_VIRTUAL1 MMC1 SDR50 (Pad Loopback) Timings MMC1_VIRTUAL2 MMC1 DDR50 (Pad Loopback) Timings MMC1_VIRTUAL4 MMC1 DS (Internal Loopback) Timings MMC1_VIRTUAL5 MMC1 SDR50 (Internal Loopback) Timings MMC1_VIRTUAL6 MMC1 DDR50 (Internal Loopback) Timings MMC1_MANUAL2 MMC1 SDR104 Timings MMC2_VIRTUAL2 MMC2 Standard (Internal Loopback), High Speed (Internal Loopback), DDR (InternalLoopback Virtual) Timings MMC2_MANUAL2 MMC2 DDR (Internal Loopback Manual) Timings MMC2_MANUAL3 MMC2 HS200 Timings MMC3_MANUAL1 MMC3 SDR50 Timings ========================== QSPI ========================== QSPI1_MANUAL1 QSPI Mode 0 Timings ========================== GMAC ========================== GMAC_RGMII0_MANUAL1 GMAC RGMII0 with Transmit Clock Internal Delay Enabled GMAC_RGMII1_MANUAL1 GMAC RGMII1 with Transmit Clock Internal Delay Enabled GMAC_RMII0_MANUAL1 GMAC RMII0 Timings GMAC_RMII1_MANUAL1 GMAC RMII1 Timings ========================== VIP ========================== VIP_VIRTUAL1 VIN2B (IOSET7, IOSET8, IOSET9) Fall-Edge Capture Mode Timings VIP_VIRTUAL2 VIN2A (IOSET4, IOSET5, IOSET6) Fall-Edge Capture Mode Timings VIP_VIRTUAL3 VIN1A (IOSET5, IOSET6, IOSET7) Fall-Edge Capture Mode Timings VIP_VIRTUAL4 VIN1B (IOSET6) Fall-Edge Capture Mode Timings VIP_VIRTUAL5 VIN1B (IOSET5) and VIN2B (IOSET2) Rise-Edge Capture Mode Timings VIP_VIRTUAL6 VIN1A (IOSET2, IOSET3, IOSET4) and VIN1B (IOSET4) Fall-Edge Capture Mode Timings VIP_VIRTUAL7 VIN1B (IOSET5) and VIN2B (IOSET2) Fall-Edge Capture Mode Timings VIP_VIRTUAL8 VIN1A (IOSET8, IOSET9) Fall-Edge Capture Mode Timings VIP_MANUAL1 VIN2A (IOSET10) Rise-Edge Capture Mode Timings VIP_MANUAL2 VIN2A (IOSET10) Fall-Edge Capture Mode Timings