========================== Guildelines for selecting mode ========================== Following are the guidelines for selecting a specific virtual/manual mode DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST This file is derived from DRA75x_74x_SR1.1_DM_vR ========================== VIP ========================== VIP1_MANUAL1 VIN1A/1B/2A Rise-Edge Capture Mode Timings VIP1_2B_MANUAL1 VIN2B Rise-Edge Capture Mode Timings VIP1_MANUAL2 VIN1A/1B/2A Fall-Edge Capture Mode Timings VIP1_2B_MANUAL2 VIN2B Fall-Edge Capture Mode Timings VIP2_MANUAL1 VIN3A and VIN3B IOSET1 Rise-Edge Capture Mode Timings VIP2_4A_MANUAL1 VIN4A IOSET1/2 Rise-Edge Capture Mode Timings VIP2_4A_IOSET3_MANUAL1 VIN4A IOSET3 Rise-Edge Capture Mode Timings VIP2_4B_MANUAL1 VIN4B Rise-Edge Capture Mode Timings VIP2_3B_IOSET2_MANUAL1 VIN3B IOSET2 Rise-Edge Capture Mode Timings VIP2_3B_IOSET2_MANUAL2 VIN3B IOSET2 Fall-Edge Capture Mode Timings VIP2_MANUAL2 VIN3A, VIN3B IOSET1, VIN4A IOSET1/2 Fall-Edge Capture Mode Timings VIP2_4A_MANUAL2 VIN4A IOSET1/2 Fall-Edge Capture Mode Timings VIP2_4A_IOSET3_MANUAL2 VIN4A IOSET3 Fall-Edge Capture Mode Timings VIP2_4B_MANUAL2 VIN4B Fall-Edge Capture Mode Timings VIP3_MANUAL1 VIN5A and VIN6A Rise-Edge Capture Mode Timings VIP3_MANUAL2 VIN5A and VIN6A Fall-Edge Capture Mode Timings ========================== DPI Video Output ========================== DSS_VIRTUAL1 DPI1/2/3 Video Output Default Timings - Falling-edge Clock Reference VOUT1_MANUAL1 DPI1 Video Output Alternate Timings VOUT2_IOSET1_MANUAL1 DPI2 Video Output IOSET1 Alternate Timings VOUT2_IOSET2_MANUAL1 DPI2 Video Output IOSET2 Alternate Timings VOUT3_MANUAL1 DPI3 Video Output Alternate Timings ========================== GPMC ========================== GPMC_VIRTUAL1 GPMC Synchronous Mode - (5 Load) Timings ========================== QSPI ========================== QSPI1_VIRTUAL1 QSPI Mode 3 Alternate Timing Mode 1 QSPI1_VIRTUAL2 QSPI Mode 3 Alternate Timing Mode 2 QSPI1_MODE0_MANUAL1 QSPI Mode 0 Default Timing Mode QSPI1_MODE0_MANUAL2 QSPI Mode 0 Alternate Timing Mode 1 QSPI1_MODE0_MANUAL3 QSPI Mode 0 Alternate Timing Mode 2 ========================== McASP ========================== MCASP1_VIRTUAL1_ASYNC_TX See Table 7-55 MCASP1_VIRTUAL2_SYNC_RX See Table 7-55 MCASP1_VIRTUAL3_ASYNC_RX See Table 7-55 MCASP2_VIRTUAL1_ASYNC_RX_80M See Table 7-56 MCASP2_VIRTUAL2_ASYNC_RX See Table 7-56 MCASP2_VIRTUAL3_ASYNC_TX See Table 7-56 MCASP2_VIRTUAL4_SYNC_RX See Table 7-56 MCASP2_VIRTUAL5_SYNC_RX_80M See Table 7-56 MCASP3_VIRTUAL2_SYNC_RX See Table 7-57 MCASP4_VIRTUAL1_SYNC_RX See Table 7-58 MCASP5_VIRTUAL1_SYNC_RX See Table 7-59 MCASP6_VIRTUAL1_SYNC_RX See Table 7-60 MCASP7_VIRTUAL2_SYNC_RX See Table 7-61 MCASP8_VIRTUAL1_SYNC_RX See Table 7-62 ========================== GMAC ========================== GMAC_RMII0_MANUAL1 GMAC RMII0 Timings GMAC_RMII1_MANUAL1 GMAC RMII1 Timings GMAC_RGMII0_MANUAL1 GMAC RGMII0 Internal Delay Enabled Timings Mode GMAC_RGMII1_MANUAL1 GMAC RGMII1 Internal Delay Enabled Timings Mode ========================== MLB ========================== MLB_MANUAL1 MLB 3-Pin and 6-Pin Timings ========================== eMMC/SD/SDIO ========================== MMC1_VIRTUAL1 MMC1 HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback), SDR25 Timings (Internal Loopback and Pad Loopback) MMC1_VIRTUAL2 SDR50 (Pad Loopback) Timings MMC1_VIRTUAL5 MMC1 DS (Internal Loopback) Timings MMC1_VIRTUAL6 MMC1 SDR50 (Internal Loopback) Timings MMC1_VIRTUAL7 MMC1 DDR50 (Internal Loopback) Timings MMC1_DDR_MANUAL1 MMC1 DDR50 (Pad Loopback) Timings MMC1_SDR104_MANUAL1 MMC1 SDR104 Timings MMC2_DDR_LB_MANUAL1 MMC2 DDR (Internal Loopback) Timings MMC2_DDR_1V8_MANUAL1 MMC2 DDR (Pad Loopback) 1.8V Mode Timings MMC2_DDR_3V3_MANUAL1 MMC2 DDR (Pad Loopback) 3.3V Mode Timings MMC2_HS200_MANUAL1 MMC2 HS200 Timings MMC2_STD_HS_LB_MANUAL1 MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings MMC3_MANUAL1 MMC3 DS, SDR12, HS, SDR25 Timings, SDR50 Timings MMC4_MANUAL1 MMC4 SDR12, HS, SDR25 Timings MMC4_DS_MANUAL1 MMC4 DS Timings