index 7949d0577effa2f12c70a2fbb7c94b65a327e2b0..0902bc0bb0d85d852a531f54be7fe55b4dc00a2c 100644 (file)
--- a/README
+++ b/README
EXAMPLES
========
-#0 For getting the register dump of the PAD registers:-
+## For getting the register dump of the PAD registers from "linux" system:-
- Run this command on target "omapconf dump 0x4a003400 0x4a00380c"
and save the output to a file called ctrl-core.dump
- Please refer to the usage and help message for more info.
$> ./iodelay-autogen.py --help
+## For getting the register dump of the PAD registers from "bios" system:-
+ - For bios use cases, omapconf is not available. Use the CCS tool to
+ create the dump of pad registers using gel script 'get-pad-dump.gel'
+
#1 For generating the IOdelay values from the old kernel interactively:-
- Run the script interactively with -i option (default).
- Select the delay mode for the PAD group in conflict. Refer to the