script: Add checks for unsupported Si revisions
[glsdk/iodelay-config.git] / README
diff --git a/README b/README
index 41f251650e6e8b474ecd8ff04e49364ada927218..7949d0577effa2f12c70a2fbb7c94b65a327e2b0 100644 (file)
--- a/README
+++ b/README
@@ -87,6 +87,12 @@ EXAMPLES
     - e.g. for generating MMC1 for J6eco SR1.0, run
       #> ./generate-all-modes.sh -p dra72x -m MMC1 -r 1.0 -f linux
 
+#5 For generating signal probe script for VIN1A signals:-
+    - Use the module filter for to specify the module.
+    - Enable '--gpio' option
+      #> ./iodelay-autogen.py -m VIN1A --gpio
+    - This would create vin1a-probe.sh which can be used on target
+
 TODO
 ====