script: Add checks for unsupported Si revisions
[glsdk/iodelay-config.git] / README
diff --git a/README b/README
index 93f5b3c702ee8ecb43c73fe07474330281f3bcb7..7949d0577effa2f12c70a2fbb7c94b65a327e2b0 100644 (file)
--- a/README
+++ b/README
@@ -50,6 +50,7 @@ XMLFiles/*.xml           - XML data from Pad Config Tool
 
 selected-modes.txt       - User selected delay modes to be used by script
 ctrl-core.dump           - Register dump of all the PAD registers
+generate-all-modes.sh    - Helper script to generate all modes of a peripheral
 
 
 EXAMPLES
@@ -81,6 +82,17 @@ EXAMPLES
     - e.g. for generating pad/delay data for MMC1 in DTS format, run
       $> ./iodelay-autogen.py -m MMC1 -f linux
 
+#4 For generating MMC data in kernel DTS format:-
+    - Use the generate-all-modes.sh helper similar to the python tool.
+    - e.g. for generating MMC1 for J6eco SR1.0, run
+      #> ./generate-all-modes.sh -p dra72x -m MMC1 -r 1.0 -f linux
+
+#5 For generating signal probe script for VIN1A signals:-
+    - Use the module filter for to specify the module.
+    - Enable '--gpio' option
+      #> ./iodelay-autogen.py -m VIN1A --gpio
+    - This would create vin1a-probe.sh which can be used on target
+
 TODO
 ====