DM: Use SR specific guidelines document
[glsdk/iodelay-config.git] / XMLFiles / DRA75x_DRA74x / guidelines_SR1.1.txt
similarity index 56%
rename from XMLFiles/DRA75x_DRA74x/guidelines.txt
rename to XMLFiles/DRA75x_DRA74x/guidelines_SR1.1.txt
index ba442693e6f2c2014e3e96b6686a6c6002c989a7..fb3ed9fc61c02deaa28303c5dbbc9c9af68c68ab 100644 (file)
@@ -1,7 +1,25 @@
 ========================== Guildelines for selecting mode ==========================
 Following are the guidelines for selecting a specific virtual/manual mode
 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
+This file is derived from DRA75x_74x_SR1.1_DM_vQ
 
+========================== VIP ==========================
+VIP1_MANUAL1                   VIN1A/1B/2A Rise-Edge Capture Mode Timings
+VIP1_2B_MANUAL1                        VIN2B Rise-Edge Capture Mode Timings
+VIP1_MANUAL2                   VIN1A/1B/2A Fall-Edge Capture Mode Timings
+VIP1_2B_MANUAL2                        VIN2B Fall-Edge Capture Mode Timings
+VIP2_MANUAL1                   VIN3A and VIN3B IOSET1 Rise-Edge Capture Mode Timings
+VIP2_4A_MANUAL1                        VIN4A IOSET1/2 Rise-Edge Capture Mode Timings
+VIP2_4A_IOSET3_MANUAL1         VIN4A IOSET3 Rise-Edge Capture Mode Timings
+VIP2_4B_MANUAL1                        VIN4B Rise-Edge Capture Mode Timings
+VIP2_3B_IOSET2_MANUAL1         VIN3B IOSET2 Rise-Edge Capture Mode Timings
+VIP2_3B_IOSET2_MANUAL2         VIN3B IOSET2 Fall-Edge Capture Mode Timings
+VIP2_MANUAL2                   VIN3A, VIN3B IOSET1, VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
+VIP2_4A_MANUAL2                        VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
+VIP2_4A_IOSET3_MANUAL2         VIN4A IOSET3 Fall-Edge Capture Mode Timings
+VIP2_4B_MANUAL2                        VIN4B Fall-Edge Capture Mode Timings
+VIP3_MANUAL1                   VIN5A and VIN6A Rise-Edge Capture Mode Timings
+VIP3_MANUAL2                   VIN5A and VIN6A Fall-Edge Capture Mode Timings
 ========================== DPI Video Output ==========================
 DSS_VIRTUAL1                   DPI1/2/3 Video Output Default Timings - Falling-edge Clock Reference
 VOUT1_MANUAL1                  DPI1 Video Output Alternate Timings
@@ -9,24 +27,37 @@ VOUT2_IOSET1_MANUAL1         DPI2 Video Output IOSET1 Alternate Timings
 VOUT2_IOSET2_MANUAL1           DPI2 Video Output IOSET2 Alternate Timings
 VOUT3_MANUAL1                  DPI3 Video Output Alternate Timings
 ========================== GPMC ==========================
-GPMC_VIRTUAL1                  GPMC Synchronous Mode - 5 Load Timings
+GPMC_VIRTUAL1                  GPMC Synchronous Mode - (5 Load) Timings
+========================== QSPI ==========================
+QSPI1_VIRTUAL1                 QSPI Mode 3 Alternate Timing Mode 1
+QSPI1_VIRTUAL2                 QSPI Mode 3 Alternate Timing Mode 2
+QSPI1_MODE0_MANUAL1            QSPI Mode 0 Default Timing Mode
+QSPI1_MODE0_MANUAL2            QSPI Mode 0 Alternate Timing Mode 1
+QSPI1_MODE0_MANUAL3            QSPI Mode 0 Alternate Timing Mode 2
 ========================== McASP ==========================
-MCASP1_VIRTUAL1_ASYNC_TX       McASP1 Asynchronous Transmit Timings
-MCASP1_VIRTUAL2_SYNC_RX                McASP1 Synchronous Receive Timings
-MCASP1_VIRTUAL3_ASYNC_RX       McASP1 Asynchronous Receive Timings
-MCASP2_VIRTUAL1_ASYNC_RX_80M   McASP2 Asynchronous Receive Timings when ACLKx, AFSX, and AXR are all inputs
-MCASP2_VIRTUAL2_ASYNC_RX       McASP2 Asynchronous Receive Timings
-MCASP2_VIRTUAL3_ASYNC_TX       McASP2 Asynchronous Transmit Timings
-MCASP2_VIRTUAL4_SYNC_RX                McASP2 Synchronous Receive Timings
-MCASP2_VIRTUAL5_SYNC_RX_80M    McASP2 Synchronous Receive Timings when ACLKx, AFSX, and AXR are all inputs
-MCASP3_VIRTUAL2_SYNC_RX                McASP3 Synchronous Receive Timings
-MCASP4_VIRTUAL1_SYNC_RX                McASP4 Synchronous Receive Timings
-MCASP5_VIRTUAL1_SYNC_RX                McASP5 Synchronous Receive Timings
-MCASP6_VIRTUAL1_SYNC_RX                McASP6 Synchronous Receive Timings
-MCASP7_VIRTUAL2_SYNC_RX                McASP7 Synchronous Receive Timings
-MCASP8_VIRTUAL1_SYNC_RX                McASP8 Synchronous Receive Timings
+MCASP1_VIRTUAL1_ASYNC_TX       See Table 7-55
+MCASP1_VIRTUAL2_SYNC_RX                See Table 7-55
+MCASP1_VIRTUAL3_ASYNC_RX       See Table 7-55
+MCASP2_VIRTUAL1_ASYNC_RX_80M   See Table 7-56
+MCASP2_VIRTUAL2_ASYNC_RX       See Table 7-56
+MCASP2_VIRTUAL3_ASYNC_TX       See Table 7-56
+MCASP2_VIRTUAL4_SYNC_RX                See Table 7-56
+MCASP2_VIRTUAL5_SYNC_RX_80M    See Table 7-56
+MCASP3_VIRTUAL2_SYNC_RX                See Table 7-57
+MCASP4_VIRTUAL1_SYNC_RX                See Table 7-58
+MCASP5_VIRTUAL1_SYNC_RX                See Table 7-59
+MCASP6_VIRTUAL1_SYNC_RX                See Table 7-60
+MCASP7_VIRTUAL2_SYNC_RX                See Table 7-61
+MCASP8_VIRTUAL1_SYNC_RX                See Table 7-62
+========================== GMAC ==========================
+GMAC_RMII0_MANUAL1             GMAC RMII0 Timings
+GMAC_RMII1_MANUAL1             GMAC RMII1 Timings
+GMAC_RGMII0_MANUAL1            GMAC RGMII0 Internal Delay Enabled Timings Mode
+GMAC_RGMII1_MANUAL1            GMAC RGMII1 Internal Delay Enabled Timings Mode
+========================== MLB ==========================
+MLB_MANUAL1                    MLB 3-Pin and 6-Pin Timings
 ========================== eMMC/SD/SDIO ==========================
-MMC1_VIRTUAL1                  MMC1 HS, SDR25 Timings (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback)
+MMC1_VIRTUAL1                  MMC1 HS (Internal Loopback and Pad Loopback), SDR12 (Internal Loopback), SDR25 Timings (Internal Loopback and Pad Loopback)
 MMC1_VIRTUAL2                  SDR50 (Pad Loopback) Timings
 MMC1_VIRTUAL5                  MMC1 DS (Internal Loopback) Timings
 MMC1_VIRTUAL6                  MMC1 SDR50 (Internal Loopback) Timings
@@ -38,44 +69,6 @@ MMC2_DDR_1V8_MANUAL1         MMC2 DDR (Pad Loopback) 1.8V Mode Timings
 MMC2_DDR_3V3_MANUAL1           MMC2 DDR (Pad Loopback) 3.3V Mode Timings
 MMC2_HS200_MANUAL1             MMC2 HS200 Timings
 MMC2_STD_HS_LB_MANUAL1         MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
-MMC3_MANUAL1                   MMC3 DS, SDR12, HS, SDR25 Timings
-MMC3_SDR50_MANUAL1             MMC3 SDR50 Timings
+MMC3_MANUAL1                   MMC3 DS, SDR12, HS, SDR25 Timings, SDR50 Timings
 MMC4_MANUAL1                   MMC4 SDR12, HS, SDR25 Timings
 MMC4_DS_MANUAL1                        MMC4 DS Timings
-========================== PRUSS (hide in Datasheet) ==========================
-PRUSS1_IN_VIRTUAL1             (Hide in Datasheet)
-PRUSS1_OUT_VIRTUAL1            (Hide in Datasheet)
-PRUSS2_IN_VIRTUAL1             (Hide in Datasheet)
-PRUSS2_OUT_VIRTUAL1            (Hide in Datasheet)
-========================== QSPI ==========================
-QSPI1_VIRTUAL1                 QSPI Mode 3 Alternate Timing Mode 1
-QSPI1_VIRTUAL2                 QSPI Mode 3 Alternate Timing Mode 2
-QSPI_MODE0_MANUAL1             QSPI Mode 0 Default Timing Mode
-QSPI_MODE0_MANUAL2             QSPI Mode 0 Alternate Timing Mode 1
-QSPI_MODE0_MANUAL3             QSPI Mode 0 Alternate Timing Mode 2
-========================== GMAC ==========================
-GMAC_RMII0_MANUAL1             GMAC RMII0 Timings
-GMAC_RMII1_MANUAL1             GMAC RMII1 Timings
-GMAC_RGMII0_MANUAL1            GMAC RGMII1 Internal Delay Enabled Timings
-GMAC_RGMII1_MANUAL1            GMAC RGMII2 Internal Delay Enabled Timings
-GMAC_RGMII0_MANUAL2            (Hide in Datasheet)
-GMAC_RGMII1_MANUAL2            (Hide in Datasheet)
-========================== MLB ==========================
-MLB_MANUAL1                    MLB 3-Pin and 6-Pin Timings
-========================== VIP ==========================
-VIP1_MANUAL1                   VIN1A/1B/2A Rise-Edge Capture Mode Timings
-VIP1_2B_MANUAL1                        VIN2B Rise-Edge Capture Mode Timings
-VIP1_MANUAL2                   VIN1A/1B/2A Fall-Edge Capture Mode Timings
-VIP1_2B_MANUAL2                        VIN2B Fall-Edge Capture Mode Timings
-VIP2_MANUAL1                   VIN3A/3B IOSET1 Rise-Edge Capture Mode Timings
-VIP2_4A_MANUAL1                        VIN4A IOSET1/2 Rise-Edge Capture Mode Timings
-VIP2_4A_IOSET3_MANUAL1         VIN4A IOSET3 Rise-Edge Capture Mode Timings
-VIP2_4B_MANUAL1                        VIN4B Rise-Edge Capture Mode Timings
-VIP2_3B_IOSET2_MANUAL1         VIN3B IOSET2 Rise-Edge Capture Mode Timings
-VIP2_3B_IOSET2_MANUAL2         VIN3B IOSET2 Fall-Edge Capture Mode Timings
-VIP2_MANUAL2                   VIN3A/3B IOSET1, VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
-VIP2_4A_MANUAL2                        VIN4A IOSET1/2 Fall-Edge Capture Mode Timings
-VIP2_4A_IOSET3_MANUAL2         VIN4A IOSET3 Fall-Edge Capture Mode Timings
-VIP2_4B_MANUAL2                        VIN4B Fall-Edge Capture Mode Timings
-VIP3_MANUAL1                   VIN5A/6A Rise-Edge Capture Mode Timings
-VIP3_MANUAL2                   VIN5A/6A Fall-Edge Capture Mode Timings