author | Nikhil Devshatwar <nikhil.nd@ti.com> | |
Thu, 13 Aug 2015 12:26:51 +0000 (17:56 +0530) | ||
committer | Nikhil Devshatwar <nikhil.nd@ti.com> | |
Thu, 13 Aug 2015 13:47:47 +0000 (19:17 +0530) | ||
commit | 1aaa3af10c4b7c348a7cafe03221f146c83ede79 | |
tree | 3af11ac27fa03902ff6506a925a74c8bcf25fb5b | tree | snapshot (tar.xz tar.gz zip) |
parent | 100cc82de3468ddc285bb09ec032bcefecb45898 | commit | diff |
README: Update the steps with new options
Update the examples to use the new command line options.
Also, correct the FILES section to remove the config file which
is not being used now.
Add more examples for generating module specific config and for the
changing output format.
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
Update the examples to use the new command line options.
Also, correct the FILES section to remove the config file which
is not being used now.
Add more examples for generating module specific config and for the
changing output format.
Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
README | diff | blob | history |