DRA72x: Update guidelines for new modes in Data manual SR2.0 vB
authorNikhil Devshatwar <nikhil.nd@ti.com>
Tue, 31 Jan 2017 10:04:53 +0000 (15:34 +0530)
committerNikhil Devshatwar <nikhil.nd@ti.com>
Tue, 31 Jan 2017 10:07:22 +0000 (15:37 +0530)
Added new modes DSS_VIRTUAL1 and MMC2_VIRTUAL2
Fixed XML correctness check errors in the script
Bumped version to 2.8

Signed-off-by: Nikhil Devshatwar <nikhil.nd@ti.com>
XMLFiles/DRA72x/guidelines_SR2.0.txt
iodelay-autogen.py

index 0df4a529621b117f1dbe822427c1ba2c2d0be6f1..a936c3b2b65692e9b41cd98deb763783b216bc9e 100644 (file)
@@ -1,9 +1,10 @@
 ========================== Guildelines for selecting mode ==========================
 Following are the guidelines for selecting a specific virtual/manual mode
 DO NOT CHANGE ANYTHING HERE. USE ONLY THE CORRECT MODE NAME IN THE ABOVE LIST
-This file is derived from DRA72x_SR2.0_DM
+This file is derived from DRA72x_SR2.0_DM_vB
 
 ========================== DPI Video Output ==========================
+DSS_VIRTUAL1                   DPI1/3 Video Output Default Timings - Falling-edge Clock Reference
 VOUT1_MANUAL1                  DPI1 Video Output Alternate Timings
 VOUT2_IOSET1_MANUAL1           DPI2 Video Output IOSET1 Alternate Timings
 VOUT2_IOSET1_MANUAL2           DPI2 Video Output IOSET1 Default Timings - Rising-edge Clock Reference
@@ -34,6 +35,7 @@ MMC1_VIRTUAL5                 MMC1 SDR50 (Internal Loopback) Timings
 MMC1_VIRTUAL6                  MMC1 DDR50 (Internal Loopback) Timings
 MMC1_MANUAL1                   MMC1 DDR50 (Pad Loopback) Timings
 MMC1_MANUAL2                   MMC1 SDR104 Timings
+MMC2_VIRTUAL2                  MMC2 Standard (Internal Loopback), High Speed (Internal Loopback) Timings
 MMC2_MANUAL1                   MMC2 DDR (Pad Loopback) Timings
 MMC2_MANUAL2                   MMC2 DDR (Internal Loopback Manual) Timings
 MMC2_MANUAL3                   MMC2 HS200 Timings
index 57d6286dd383c58eba71a4862a53f71558d40d18..db39fdb4a6e49b263ff9b59913a77cbb6a920f04 100755 (executable)
@@ -70,7 +70,7 @@ args.resetslew = True
 
 # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # # #
 
-VERSION = "2.7"
+VERSION = "2.8"
 
 if (args.part == "dra74x" or args.part == "dra75x"):
        if (args.revision == "1.0" or args.revision == "1.1"):
@@ -369,11 +369,21 @@ def xml_check_correctness(modehelp):
 
        # Find all the manual modes
        manmode_list = model_xml.findall("padDB/clockNode/type/pad/muxmode/manualmode/cfgreg/mode")
+       for i in manmode_list:
+               man_name = i.findtext("name")
+               modes[man_name] = "manual"
+       # Find all the additional manual modes
+       manmode_list = model_xml.findall("padDB/clockNode/type/pad/muxmode/additionalMux/confregisters/value/manualmode/cfgreg/mode")
        for i in manmode_list:
                man_name = i.findtext("name")
                modes[man_name] = "manual"
        # Find all the virtual modes
        virtmode_list = model_xml.findall("padDB/clockNode/type/pad/muxmode/virtualmode/mode")
+       for i in virtmode_list:
+               virt_name = i.findtext("name")
+               modes[virt_name] = "virtual"
+       # Find all the additional virtual modes
+       virtmode_list = model_xml.findall("padDB/clockNode/type/pad/muxmode/additionalMux/confregisters/value/virtualmode/mode")
        for i in virtmode_list:
                virt_name = i.findtext("name")
                modes[virt_name] = "virtual"