kmscube.c: init_drm(): enable k3 support
[glsdk/kmscube.git] / kmscube.c
index 9dbefa346b6e8f0ce44e95ca9314c73d8ddc0887..0252cd844f2e3562de121bd8a3d098c50b004c69 100644 (file)
--- a/kmscube.c
+++ b/kmscube.c
 #include <string.h>
 #include <stdio.h>
 #include <stdlib.h>
+#include <stdbool.h>
 #include <unistd.h>
 #include <errno.h>
 #include <signal.h>
 
 #include <xf86drm.h>
 #include <xf86drmMode.h>
+#include <drm_fourcc.h>
 #include <gbm.h>
 
 #include "esUtil.h"
@@ -72,6 +74,7 @@ static struct {
        uint32_t connector_id[MAX_DISPLAYS];
        uint32_t resource_id;
        uint32_t encoder[MAX_DISPLAYS];
+       uint32_t format[MAX_DISPLAYS];
        drmModeModeInfo *mode[MAX_DISPLAYS];
        drmModeConnector *connectors[MAX_DISPLAYS];
 } drm;
@@ -81,10 +84,145 @@ struct drm_fb {
        uint32_t fb_id;
 };
 
+static uint32_t drm_fmt_to_gbm_fmt(uint32_t fmt)
+{
+       switch (fmt) {
+               case DRM_FORMAT_XRGB8888:
+                       return GBM_FORMAT_XRGB8888;
+               case DRM_FORMAT_ARGB8888:
+                       return GBM_FORMAT_ARGB8888;
+               case DRM_FORMAT_RGB565:
+                       return GBM_FORMAT_RGB565;
+               default:
+                       printf("Unsupported DRM format: 0x%x", fmt);
+                       return GBM_FORMAT_XRGB8888;
+       }
+}
+
+static bool search_plane_format(uint32_t desired_format, int formats_count, uint32_t* formats)
+{
+       int i;
+
+       for ( i = 0; i < formats_count; i++)
+       {
+               if (desired_format == formats[i])
+                       return true;
+       }
+
+       return false;
+}
+
+int get_drm_prop_val(int fd, drmModeObjectPropertiesPtr props,
+                        const char *name, unsigned int *p_val) {
+       drmModePropertyPtr p;
+       unsigned int i, prop_id = 0; /* Property ID should always be > 0 */
+
+       for (i = 0; !prop_id && i < props->count_props; i++) {
+               p = drmModeGetProperty(fd, props->props[i]);
+               if (!strcmp(p->name, name)){
+                       prop_id = p->prop_id;
+                       break;
+               }
+               drmModeFreeProperty(p);
+       }
+
+       if (!prop_id) {
+               printf("Could not find %s property\n", name);
+               return(-1);
+       }
+
+       drmModeFreeProperty(p);
+       *p_val = props->prop_values[i];
+       return 0;
+}
+
+static bool set_drm_format(void)
+{
+       /* desired DRM format in order */
+       static const uint32_t drm_formats[] = {DRM_FORMAT_XRGB8888, DRM_FORMAT_ARGB8888, DRM_FORMAT_RGB565};
+       drmModePlaneRes *plane_res;
+       bool found = false;
+       int i,k;
+
+       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
+
+       plane_res  = drmModeGetPlaneResources(drm.fd);
+
+       if (!plane_res) {
+               printf("drmModeGetPlaneResources failed: %s\n", strerror(errno));
+               drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+               return false;
+       }
+
+       /*
+        * find the plane connected to crtc_id (the primary plane) and then find the desired pixel format
+        * from the plane format list
+        */
+       for (i = 0; i < plane_res->count_planes; i++)
+       {
+               drmModePlane *plane = drmModeGetPlane(drm.fd, plane_res->planes[i]);
+               drmModeObjectProperties *props;
+               unsigned int plane_type;
+
+               if(plane == NULL)
+                       continue;
+
+               props = drmModeObjectGetProperties(drm.fd, plane->plane_id, DRM_MODE_OBJECT_PLANE);
+
+               if(props == NULL){
+                       printf("plane (%d) properties not found\n",  plane->plane_id);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+
+               if(get_drm_prop_val(drm.fd, props, "type",  &plane_type) < 0)
+               {
+                       printf("plane (%d) type value not found\n",  plane->plane_id);
+                       drmModeFreeObjectProperties(props);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+
+               if (plane_type != DRM_PLANE_TYPE_PRIMARY)
+               {
+                       drmModeFreeObjectProperties(props);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+               else if (!plane->crtc_id)
+               {
+                       plane->crtc_id = drm.crtc_id[drm.ndisp];
+               }
+
+               drmModeFreeObjectProperties(props);
+
+               if (plane->crtc_id == drm.crtc_id[drm.ndisp])
+               {
+                       for (k = 0; k < ARRAY_SIZE(drm_formats); k++)
+                       {
+                               if (search_plane_format(drm_formats[k], plane->count_formats, plane->formats))
+                               {
+                                       drm.format[drm.ndisp] = drm_formats[k];
+                                       drmModeFreePlane(plane);
+                                       drmModeFreePlaneResources(plane_res);
+                                       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+                                       return true;
+                               }
+                       }
+               }
+
+               drmModeFreePlane(plane);
+       }
+
+       drmModeFreePlaneResources(plane_res);
+       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+       return false;
+}
+
 static int init_drm(void)
 {
        static const char *modules[] = {
-                       "omapdrm", "tilcdc", "i915", "radeon", "nouveau", "vmwgfx", "exynos"
+                       "omapdrm", "tilcdc", "tidss", "i915", "radeon", "nouveau", "vmwgfx", "exynos"
        };
        drmModeRes *resources;
        drmModeConnector *connector = NULL;
@@ -201,7 +339,14 @@ static int init_drm(void)
                        drm.crtc_id[drm.ndisp] = encoder->crtc_id;
                        drm.connectors[drm.ndisp] = connector;
 
-                       printf("### Display [%d]: CRTC = %d, Connector = %d\n", drm.ndisp, drm.crtc_id[drm.ndisp], drm.connector_id[drm.ndisp]);
+                       if (!set_drm_format())
+                       {
+                               // Error handling
+                               printf("No desired pixel format found!\n");
+                               return -1;
+                       }
+
+                       printf("### Display [%d]: CRTC = %d, Connector = %d, format = 0x%x\n", drm.ndisp, drm.crtc_id[drm.ndisp], drm.connector_id[drm.ndisp], drm.format[drm.ndisp]);
                        printf("\tMode chosen [%s] : Clock => %d, Vertical refresh => %d, Type => %d\n", drm.mode[drm.ndisp]->name, drm.mode[drm.ndisp]->clock, drm.mode[drm.ndisp]->vrefresh, drm.mode[drm.ndisp]->type);
                        printf("\tHorizontal => %d, %d, %d, %d, %d\n", drm.mode[drm.ndisp]->hdisplay, drm.mode[drm.ndisp]->hsync_start, drm.mode[drm.ndisp]->hsync_end, drm.mode[drm.ndisp]->htotal, drm.mode[drm.ndisp]->hskew);
                        printf("\tVertical => %d, %d, %d, %d, %d\n", drm.mode[drm.ndisp]->vdisplay, drm.mode[drm.ndisp]->vsync_start, drm.mode[drm.ndisp]->vsync_end, drm.mode[drm.ndisp]->vtotal, drm.mode[drm.ndisp]->vscan);
@@ -243,7 +388,7 @@ static int init_gbm(void)
 
        gbm.surface = gbm_surface_create(gbm.dev,
                        drm.mode[DISP_ID]->hdisplay, drm.mode[DISP_ID]->vdisplay,
-                       GBM_FORMAT_XRGB8888,
+                       drm_fmt_to_gbm_fmt(drm.format[DISP_ID]),
                        GBM_BO_USE_SCANOUT | GBM_BO_USE_RENDERING);
        if (!gbm.surface) {
                printf("failed to create gbm surface\n");
@@ -649,7 +794,8 @@ drm_fb_destroy_callback(struct gbm_bo *bo, void *data)
 static struct drm_fb * drm_fb_get_from_bo(struct gbm_bo *bo)
 {
        struct drm_fb *fb = gbm_bo_get_user_data(bo);
-       uint32_t width, height, stride, handle;
+       uint32_t width, height, format;
+       uint32_t bo_handles[4] = {0}, offsets[4] = {0}, pitches[4] = {0};
        int ret;
 
        if (fb)
@@ -660,10 +806,11 @@ static struct drm_fb * drm_fb_get_from_bo(struct gbm_bo *bo)
 
        width = gbm_bo_get_width(bo);
        height = gbm_bo_get_height(bo);
-       stride = gbm_bo_get_stride(bo);
-       handle = gbm_bo_get_handle(bo).u32;
+       pitches[0] = gbm_bo_get_stride(bo);
+       bo_handles[0] = gbm_bo_get_handle(bo).u32;
+       format = gbm_bo_get_format(bo);
 
-       ret = drmModeAddFB(drm.fd, width, height, 24, 32, stride, handle, &fb->fb_id);
+       ret = drmModeAddFB2(drm.fd, width, height, format, bo_handles, pitches, offsets, &fb->fb_id, 0);
        if (ret) {
                printf("failed to create fb: %s\n", strerror(errno));
                free(fb);
@@ -679,7 +826,7 @@ static void page_flip_handler(int fd, unsigned int frame,
                  unsigned int sec, unsigned int usec, void *data)
 {
        int *waiting_for_flip = data;
-       *waiting_for_flip = 0;
+       *waiting_for_flip = *waiting_for_flip - 1;
 }
 
 void print_usage()
@@ -808,7 +955,8 @@ int main(int argc, char *argv[])
 
        while (frame_count != 0) {
                struct gbm_bo *next_bo;
-               int waiting_for_flip = 1;
+               int waiting_for_flip;
+               int cc;
 
                draw(i++);
 
@@ -821,11 +969,24 @@ int main(int argc, char *argv[])
                 * hw composition
                 */
 
-               ret = drmModePageFlip(drm.fd, drm.crtc_id[DISP_ID], fb->fb_id,
-                               DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
-               if (ret) {
-                       printf("failed to queue page flip: %s\n", strerror(errno));
-                       return -1;
+               if (all_display) {
+                       for (cc=0;cc<drm.ndisp; cc++) {
+                               ret = drmModePageFlip(drm.fd, drm.crtc_id[cc], fb->fb_id,
+                                       DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
+                               if (ret) {
+                                       printf("failed to queue page flip: %s\n", strerror(errno));
+                                       return -1;
+                               }
+                       }
+                       waiting_for_flip = drm.ndisp;
+               } else {
+                       ret = drmModePageFlip(drm.fd, drm.crtc_id[DISP_ID], fb->fb_id,
+                                       DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
+                       if (ret) {
+                               printf("failed to queue page flip: %s\n", strerror(errno));
+                               return -1;
+                       }
+                       waiting_for_flip = 1;
                }
 
                while (waiting_for_flip) {