kmscube.c: init_drm(): enable k3 support
[glsdk/kmscube.git] / kmscube.c
index c6d1f3289cea3c1ed878d44d2e9134db6f7aaddc..0252cd844f2e3562de121bd8a3d098c50b004c69 100644 (file)
--- a/kmscube.c
+++ b/kmscube.c
 #include <string.h>
 #include <stdio.h>
 #include <stdlib.h>
+#include <stdbool.h>
 #include <unistd.h>
 #include <errno.h>
+#include <signal.h>
 
 #include <xf86drm.h>
 #include <xf86drmMode.h>
+#include <drm_fourcc.h>
 #include <gbm.h>
 
 #include "esUtil.h"
@@ -56,6 +59,7 @@ static struct {
        GLint modelviewmatrix, modelviewprojectionmatrix, normalmatrix;
        GLuint vbo;
        GLuint positionsoffset, colorsoffset, normalsoffset;
+       GLuint vertex_shader, fragment_shader;
 } gl;
 
 static struct {
@@ -68,6 +72,9 @@ static struct {
        uint32_t ndisp;
        uint32_t crtc_id[MAX_DISPLAYS];
        uint32_t connector_id[MAX_DISPLAYS];
+       uint32_t resource_id;
+       uint32_t encoder[MAX_DISPLAYS];
+       uint32_t format[MAX_DISPLAYS];
        drmModeModeInfo *mode[MAX_DISPLAYS];
        drmModeConnector *connectors[MAX_DISPLAYS];
 } drm;
@@ -77,15 +84,152 @@ struct drm_fb {
        uint32_t fb_id;
 };
 
+static uint32_t drm_fmt_to_gbm_fmt(uint32_t fmt)
+{
+       switch (fmt) {
+               case DRM_FORMAT_XRGB8888:
+                       return GBM_FORMAT_XRGB8888;
+               case DRM_FORMAT_ARGB8888:
+                       return GBM_FORMAT_ARGB8888;
+               case DRM_FORMAT_RGB565:
+                       return GBM_FORMAT_RGB565;
+               default:
+                       printf("Unsupported DRM format: 0x%x", fmt);
+                       return GBM_FORMAT_XRGB8888;
+       }
+}
+
+static bool search_plane_format(uint32_t desired_format, int formats_count, uint32_t* formats)
+{
+       int i;
+
+       for ( i = 0; i < formats_count; i++)
+       {
+               if (desired_format == formats[i])
+                       return true;
+       }
+
+       return false;
+}
+
+int get_drm_prop_val(int fd, drmModeObjectPropertiesPtr props,
+                        const char *name, unsigned int *p_val) {
+       drmModePropertyPtr p;
+       unsigned int i, prop_id = 0; /* Property ID should always be > 0 */
+
+       for (i = 0; !prop_id && i < props->count_props; i++) {
+               p = drmModeGetProperty(fd, props->props[i]);
+               if (!strcmp(p->name, name)){
+                       prop_id = p->prop_id;
+                       break;
+               }
+               drmModeFreeProperty(p);
+       }
+
+       if (!prop_id) {
+               printf("Could not find %s property\n", name);
+               return(-1);
+       }
+
+       drmModeFreeProperty(p);
+       *p_val = props->prop_values[i];
+       return 0;
+}
+
+static bool set_drm_format(void)
+{
+       /* desired DRM format in order */
+       static const uint32_t drm_formats[] = {DRM_FORMAT_XRGB8888, DRM_FORMAT_ARGB8888, DRM_FORMAT_RGB565};
+       drmModePlaneRes *plane_res;
+       bool found = false;
+       int i,k;
+
+       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 1);
+
+       plane_res  = drmModeGetPlaneResources(drm.fd);
+
+       if (!plane_res) {
+               printf("drmModeGetPlaneResources failed: %s\n", strerror(errno));
+               drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+               return false;
+       }
+
+       /*
+        * find the plane connected to crtc_id (the primary plane) and then find the desired pixel format
+        * from the plane format list
+        */
+       for (i = 0; i < plane_res->count_planes; i++)
+       {
+               drmModePlane *plane = drmModeGetPlane(drm.fd, plane_res->planes[i]);
+               drmModeObjectProperties *props;
+               unsigned int plane_type;
+
+               if(plane == NULL)
+                       continue;
+
+               props = drmModeObjectGetProperties(drm.fd, plane->plane_id, DRM_MODE_OBJECT_PLANE);
+
+               if(props == NULL){
+                       printf("plane (%d) properties not found\n",  plane->plane_id);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+
+               if(get_drm_prop_val(drm.fd, props, "type",  &plane_type) < 0)
+               {
+                       printf("plane (%d) type value not found\n",  plane->plane_id);
+                       drmModeFreeObjectProperties(props);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+
+               if (plane_type != DRM_PLANE_TYPE_PRIMARY)
+               {
+                       drmModeFreeObjectProperties(props);
+                       drmModeFreePlane(plane);
+                       continue;
+               }
+               else if (!plane->crtc_id)
+               {
+                       plane->crtc_id = drm.crtc_id[drm.ndisp];
+               }
+
+               drmModeFreeObjectProperties(props);
+
+               if (plane->crtc_id == drm.crtc_id[drm.ndisp])
+               {
+                       for (k = 0; k < ARRAY_SIZE(drm_formats); k++)
+                       {
+                               if (search_plane_format(drm_formats[k], plane->count_formats, plane->formats))
+                               {
+                                       drm.format[drm.ndisp] = drm_formats[k];
+                                       drmModeFreePlane(plane);
+                                       drmModeFreePlaneResources(plane_res);
+                                       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+                                       return true;
+                               }
+                       }
+               }
+
+               drmModeFreePlane(plane);
+       }
+
+       drmModeFreePlaneResources(plane_res);
+       drmSetClientCap(drm.fd, DRM_CLIENT_CAP_UNIVERSAL_PLANES, 0);
+       return false;
+}
+
 static int init_drm(void)
 {
        static const char *modules[] = {
-                       "omapdrm", "i915", "radeon", "nouveau", "vmwgfx", "exynos"
+                       "omapdrm", "tilcdc", "tidss", "i915", "radeon", "nouveau", "vmwgfx", "exynos"
        };
        drmModeRes *resources;
        drmModeConnector *connector = NULL;
        drmModeEncoder *encoder = NULL;
-       int i, j;
+       drmModeCrtc *crtc = NULL;
+
+       int i, j, k;
        uint32_t maxRes, curRes;
 
        for (i = 0; i < ARRAY_SIZE(modules); i++) {
@@ -109,33 +253,100 @@ static int init_drm(void)
                printf("drmModeGetResources failed: %s\n", strerror(errno));
                return -1;
        }
+       drm.resource_id = (uint32_t) resources;
 
        /* find a connected connector: */
        for (i = 0; i < resources->count_connectors; i++) {
                connector = drmModeGetConnector(drm.fd, resources->connectors[i]);
                if (connector->connection == DRM_MODE_CONNECTED) {
-                       /* choose the first supported mode */
-                       drm.mode[drm.ndisp] = &connector->modes[0];
-                       drm.connector_id[drm.ndisp] = connector->connector_id;
 
-                       for (j=0; j<resources->count_encoders; j++) {
-                               encoder = drmModeGetEncoder(drm.fd, resources->encoders[j]);
+                       /* find the matched encoders */
+                       for (j=0; j<connector->count_encoders; j++) {
+                               encoder = drmModeGetEncoder(drm.fd, connector->encoders[j]);
+
+                               /* Take the fisrt one, if none is assigned */
+                               if (!connector->encoder_id)
+                               {
+                                       connector->encoder_id = encoder->encoder_id;
+                               }
+
                                if (encoder->encoder_id == connector->encoder_id)
+                               {
+                                       /* find the first valid CRTC if not assigned */
+                                       if (!encoder->crtc_id)
+                                       {
+                                               for (k = 0; k < resources->count_crtcs; ++k) {
+                                                       /* check whether this CRTC works with the encoder */
+                                                       if (!(encoder->possible_crtcs & (1 << k)))
+                                                               continue;
+
+                                                       encoder->crtc_id = resources->crtcs[k];
+                                                       break;
+                                               }
+
+                                               if (!encoder->crtc_id)
+                                               {
+                                                       printf("Encoder(%d): no CRTC find!\n", encoder->encoder_id);
+                                                       drmModeFreeEncoder(encoder);
+                                                       encoder = NULL;
+                                                       continue;
+                                               }
+                                       }
+
                                        break;
+                               }
 
                                drmModeFreeEncoder(encoder);
                                encoder = NULL;
                        }
 
                        if (!encoder) {
-                               printf("no encoder!\n");
-                               return -1;
+                               printf("Connector (%d): no encoder!\n", connector->connector_id);
+                               drmModeFreeConnector(connector);
+                               continue;
                        }
 
+                       /* choose the current or first supported mode */
+                       crtc = drmModeGetCrtc(drm.fd, encoder->crtc_id);
+                       for (j = 0; j < connector->count_modes; j++)
+                       {
+                               if (crtc->mode_valid)
+                               {
+                                       if ((connector->modes[j].hdisplay == crtc->width) &&
+                                       (connector->modes[j].vdisplay == crtc->height))
+                                       {
+                                               drm.mode[drm.ndisp] = &connector->modes[j];
+                                               break;
+                                       }
+                               }
+                               else
+                               {
+                                       if ((connector->modes[j].hdisplay == crtc->x) &&
+                                          (connector->modes[j].vdisplay == crtc->y))
+                                       {
+                                               drm.mode[drm.ndisp] = &connector->modes[j];
+                                               break;
+                                       }
+                               }
+                       }
+
+                       if(j >= connector->count_modes)
+                               drm.mode[drm.ndisp] = &connector->modes[0];
+
+                       drm.connector_id[drm.ndisp] = connector->connector_id;
+
+                       drm.encoder[drm.ndisp]  = (uint32_t) encoder;
                        drm.crtc_id[drm.ndisp] = encoder->crtc_id;
                        drm.connectors[drm.ndisp] = connector;
 
-                       printf("### Display [%d]: CRTC = %d, Connector = %d\n", drm.ndisp, drm.crtc_id[drm.ndisp], drm.connector_id[drm.ndisp]);
+                       if (!set_drm_format())
+                       {
+                               // Error handling
+                               printf("No desired pixel format found!\n");
+                               return -1;
+                       }
+
+                       printf("### Display [%d]: CRTC = %d, Connector = %d, format = 0x%x\n", drm.ndisp, drm.crtc_id[drm.ndisp], drm.connector_id[drm.ndisp], drm.format[drm.ndisp]);
                        printf("\tMode chosen [%s] : Clock => %d, Vertical refresh => %d, Type => %d\n", drm.mode[drm.ndisp]->name, drm.mode[drm.ndisp]->clock, drm.mode[drm.ndisp]->vrefresh, drm.mode[drm.ndisp]->type);
                        printf("\tHorizontal => %d, %d, %d, %d, %d\n", drm.mode[drm.ndisp]->hdisplay, drm.mode[drm.ndisp]->hsync_start, drm.mode[drm.ndisp]->hsync_end, drm.mode[drm.ndisp]->htotal, drm.mode[drm.ndisp]->hskew);
                        printf("\tVertical => %d, %d, %d, %d, %d\n", drm.mode[drm.ndisp]->vdisplay, drm.mode[drm.ndisp]->vsync_start, drm.mode[drm.ndisp]->vsync_end, drm.mode[drm.ndisp]->vtotal, drm.mode[drm.ndisp]->vscan);
@@ -177,7 +388,7 @@ static int init_gbm(void)
 
        gbm.surface = gbm_surface_create(gbm.dev,
                        drm.mode[DISP_ID]->hdisplay, drm.mode[DISP_ID]->vdisplay,
-                       GBM_FORMAT_XRGB8888,
+                       drm_fmt_to_gbm_fmt(drm.format[DISP_ID]),
                        GBM_BO_USE_SCANOUT | GBM_BO_USE_RENDERING);
        if (!gbm.surface) {
                printf("failed to create gbm surface\n");
@@ -190,7 +401,6 @@ static int init_gbm(void)
 static int init_gl(void)
 {
        EGLint major, minor, n;
-       GLuint vertex_shader, fragment_shader;
        GLint ret;
 
        static const GLfloat vVertices[] = {
@@ -382,41 +592,41 @@ static int init_gl(void)
        eglMakeCurrent(gl.display, gl.surface, gl.surface, gl.context);
 
 
-       vertex_shader = glCreateShader(GL_VERTEX_SHADER);
+       gl.vertex_shader = glCreateShader(GL_VERTEX_SHADER);
 
-       glShaderSource(vertex_shader, 1, &vertex_shader_source, NULL);
-       glCompileShader(vertex_shader);
+       glShaderSource(gl.vertex_shader, 1, &vertex_shader_source, NULL);
+       glCompileShader(gl.vertex_shader);
 
-       glGetShaderiv(vertex_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.vertex_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("vertex shader compilation failed!:\n");
-               glGetShaderiv(vertex_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.vertex_shader, GL_INFO_LOG_LENGTH, &ret);
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(vertex_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.vertex_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
                return -1;
        }
 
-       fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
+       gl.fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
 
-       glShaderSource(fragment_shader, 1, &fragment_shader_source, NULL);
-       glCompileShader(fragment_shader);
+       glShaderSource(gl.fragment_shader, 1, &fragment_shader_source, NULL);
+       glCompileShader(gl.fragment_shader);
 
-       glGetShaderiv(fragment_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.fragment_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("fragment shader compilation failed!:\n");
-               glGetShaderiv(fragment_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.fragment_shader, GL_INFO_LOG_LENGTH, &ret);
 
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(fragment_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.fragment_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
@@ -425,8 +635,8 @@ static int init_gl(void)
 
        gl.program = glCreateProgram();
 
-       glAttachShader(gl.program, vertex_shader);
-       glAttachShader(gl.program, fragment_shader);
+       glAttachShader(gl.program, gl.vertex_shader);
+       glAttachShader(gl.program, gl.fragment_shader);
 
        glBindAttribLocation(gl.program, 0, "in_position");
        glBindAttribLocation(gl.program, 1, "in_normal");
@@ -478,6 +688,50 @@ static int init_gl(void)
        return 0;
 }
 
+static void exit_gbm(void)
+{
+        gbm_surface_destroy(gbm.surface);
+        gbm_device_destroy(gbm.dev);
+        return;
+}
+
+static void exit_gl(void)
+{
+        glDeleteProgram(gl.program);
+        glDeleteBuffers(1, &gl.vbo);
+        glDeleteShader(gl.fragment_shader);
+        glDeleteShader(gl.vertex_shader);
+        eglDestroySurface(gl.display, gl.surface);
+        eglDestroyContext(gl.display, gl.context);
+        eglTerminate(gl.display);
+        return;
+}
+
+static void exit_drm(void)
+{
+
+        drmModeRes *resources;
+        int i;
+
+        resources = (drmModeRes *)drm.resource_id;
+        for (i = 0; i < resources->count_connectors; i++) {
+                drmModeFreeEncoder(drm.encoder[i]);
+                drmModeFreeConnector(drm.connectors[i]);
+        }
+        drmModeFreeResources(drm.resource_id);
+        drmClose(drm.fd);
+        return;
+}
+
+void cleanup_kmscube(void)
+{
+       exit_gl();
+       exit_gbm();
+       exit_drm();
+       printf("Cleanup of GL, GBM and DRM completed\n");
+       return;
+}
+
 static void draw(uint32_t i)
 {
        ESMatrix modelview;
@@ -540,7 +794,8 @@ drm_fb_destroy_callback(struct gbm_bo *bo, void *data)
 static struct drm_fb * drm_fb_get_from_bo(struct gbm_bo *bo)
 {
        struct drm_fb *fb = gbm_bo_get_user_data(bo);
-       uint32_t width, height, stride, handle;
+       uint32_t width, height, format;
+       uint32_t bo_handles[4] = {0}, offsets[4] = {0}, pitches[4] = {0};
        int ret;
 
        if (fb)
@@ -551,10 +806,11 @@ static struct drm_fb * drm_fb_get_from_bo(struct gbm_bo *bo)
 
        width = gbm_bo_get_width(bo);
        height = gbm_bo_get_height(bo);
-       stride = gbm_bo_get_stride(bo);
-       handle = gbm_bo_get_handle(bo).u32;
+       pitches[0] = gbm_bo_get_stride(bo);
+       bo_handles[0] = gbm_bo_get_handle(bo).u32;
+       format = gbm_bo_get_format(bo);
 
-       ret = drmModeAddFB(drm.fd, width, height, 24, 32, stride, handle, &fb->fb_id);
+       ret = drmModeAddFB2(drm.fd, width, height, format, bo_handles, pitches, offsets, &fb->fb_id, 0);
        if (ret) {
                printf("failed to create fb: %s\n", strerror(errno));
                free(fb);
@@ -570,7 +826,7 @@ static void page_flip_handler(int fd, unsigned int frame,
                  unsigned int sec, unsigned int usec, void *data)
 {
        int *waiting_for_flip = data;
-       *waiting_for_flip = 0;
+       *waiting_for_flip = *waiting_for_flip - 1;
 }
 
 void print_usage()
@@ -579,6 +835,25 @@ void print_usage()
        printf("\t-h : Help\n");
        printf("\t-a : Enable all displays\n");
        printf("\t-c <id> : Display using connector_id [if not specified, use the first connected connector]\n");
+       printf("\t-n <number> (optional): Number of frames to render\n");
+}
+
+int kms_signalhandler(int signum)
+{
+       switch(signum) {
+       case SIGINT:
+        case SIGTERM:
+                /* Allow the pending page flip requests to be completed before
+                 * the teardown sequence */
+                sleep(1);
+                printf("Handling signal number = %d\n", signum);
+               cleanup_kmscube();
+               break;
+       default:
+               printf("Unknown signal\n");
+               break;
+       }
+       exit(1);
 }
 
 int main(int argc, char *argv[])
@@ -593,8 +868,12 @@ int main(int argc, char *argv[])
        uint32_t i = 0;
        int ret;
        int opt;
+       int frame_count = -1;
 
-       while ((opt = getopt(argc, argv, "ahc:")) != -1) {
+       signal(SIGINT, kms_signalhandler);
+       signal(SIGTERM, kms_signalhandler);
+
+       while ((opt = getopt(argc, argv, "ahc:n:")) != -1) {
                switch(opt) {
                case 'a':
                        all_display = 1;
@@ -607,6 +886,10 @@ int main(int argc, char *argv[])
                case 'c':
                        connector_id = atoi(optarg);
                        break;
+               case 'n':
+                       frame_count = atoi(optarg);
+                       break;
+
 
                default:
                        printf("Undefined option %s\n", argv[optind]);
@@ -630,7 +913,6 @@ int main(int argc, char *argv[])
                        drm.mode[DISP_ID]->vdisplay);
 
        FD_ZERO(&fds);
-       FD_SET(0, &fds);
        FD_SET(drm.fd, &fds);
 
        ret = init_gbm();
@@ -671,9 +953,10 @@ int main(int argc, char *argv[])
                }
        }
 
-       while (1) {
+       while (frame_count != 0) {
                struct gbm_bo *next_bo;
-               int waiting_for_flip = 1;
+               int waiting_for_flip;
+               int cc;
 
                draw(i++);
 
@@ -686,11 +969,24 @@ int main(int argc, char *argv[])
                 * hw composition
                 */
 
-               ret = drmModePageFlip(drm.fd, drm.crtc_id[DISP_ID], fb->fb_id,
-                               DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
-               if (ret) {
-                       printf("failed to queue page flip: %s\n", strerror(errno));
-                       return -1;
+               if (all_display) {
+                       for (cc=0;cc<drm.ndisp; cc++) {
+                               ret = drmModePageFlip(drm.fd, drm.crtc_id[cc], fb->fb_id,
+                                       DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
+                               if (ret) {
+                                       printf("failed to queue page flip: %s\n", strerror(errno));
+                                       return -1;
+                               }
+                       }
+                       waiting_for_flip = drm.ndisp;
+               } else {
+                       ret = drmModePageFlip(drm.fd, drm.crtc_id[DISP_ID], fb->fb_id,
+                                       DRM_MODE_PAGE_FLIP_EVENT, &waiting_for_flip);
+                       if (ret) {
+                               printf("failed to queue page flip: %s\n", strerror(errno));
+                               return -1;
+                       }
+                       waiting_for_flip = 1;
                }
 
                while (waiting_for_flip) {
@@ -702,8 +998,7 @@ int main(int argc, char *argv[])
                                printf("select timeout!\n");
                                return -1;
                        } else if (FD_ISSET(0, &fds)) {
-                               printf("user interrupted!\n");
-                               break;
+                               continue;
                        }
                        drmHandleEvent(drm.fd, &evctx);
                }
@@ -711,7 +1006,13 @@ int main(int argc, char *argv[])
                /* release last buffer to render on again: */
                gbm_surface_release_buffer(gbm.surface, bo);
                bo = next_bo;
+
+                if(frame_count >= 0)
+                       frame_count--;
        }
 
+       cleanup_kmscube();
+       printf("\n Exiting kmscube \n");
+
        return ret;
 }