added support for rendering fixed number of frames
[glsdk/kmscube.git] / kmscube.c
index c6d1f3289cea3c1ed878d44d2e9134db6f7aaddc..5a18c322ad2dc5818c2825e779f8915105a525d8 100644 (file)
--- a/kmscube.c
+++ b/kmscube.c
@@ -33,6 +33,7 @@
 #include <stdlib.h>
 #include <unistd.h>
 #include <errno.h>
+#include <signal.h>
 
 #include <xf86drm.h>
 #include <xf86drmMode.h>
@@ -56,6 +57,7 @@ static struct {
        GLint modelviewmatrix, modelviewprojectionmatrix, normalmatrix;
        GLuint vbo;
        GLuint positionsoffset, colorsoffset, normalsoffset;
+       GLuint vertex_shader, fragment_shader;
 } gl;
 
 static struct {
@@ -68,6 +70,8 @@ static struct {
        uint32_t ndisp;
        uint32_t crtc_id[MAX_DISPLAYS];
        uint32_t connector_id[MAX_DISPLAYS];
+       uint32_t resource_id;
+       uint32_t encoder[MAX_DISPLAYS];
        drmModeModeInfo *mode[MAX_DISPLAYS];
        drmModeConnector *connectors[MAX_DISPLAYS];
 } drm;
@@ -109,6 +113,7 @@ static int init_drm(void)
                printf("drmModeGetResources failed: %s\n", strerror(errno));
                return -1;
        }
+       drm.resource_id = (uint32_t) resources;
 
        /* find a connected connector: */
        for (i = 0; i < resources->count_connectors; i++) {
@@ -132,6 +137,7 @@ static int init_drm(void)
                                return -1;
                        }
 
+                       drm.encoder[drm.ndisp]  = (uint32_t) encoder;
                        drm.crtc_id[drm.ndisp] = encoder->crtc_id;
                        drm.connectors[drm.ndisp] = connector;
 
@@ -190,7 +196,6 @@ static int init_gbm(void)
 static int init_gl(void)
 {
        EGLint major, minor, n;
-       GLuint vertex_shader, fragment_shader;
        GLint ret;
 
        static const GLfloat vVertices[] = {
@@ -382,41 +387,41 @@ static int init_gl(void)
        eglMakeCurrent(gl.display, gl.surface, gl.surface, gl.context);
 
 
-       vertex_shader = glCreateShader(GL_VERTEX_SHADER);
+       gl.vertex_shader = glCreateShader(GL_VERTEX_SHADER);
 
-       glShaderSource(vertex_shader, 1, &vertex_shader_source, NULL);
-       glCompileShader(vertex_shader);
+       glShaderSource(gl.vertex_shader, 1, &vertex_shader_source, NULL);
+       glCompileShader(gl.vertex_shader);
 
-       glGetShaderiv(vertex_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.vertex_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("vertex shader compilation failed!:\n");
-               glGetShaderiv(vertex_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.vertex_shader, GL_INFO_LOG_LENGTH, &ret);
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(vertex_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.vertex_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
                return -1;
        }
 
-       fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
+       gl.fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
 
-       glShaderSource(fragment_shader, 1, &fragment_shader_source, NULL);
-       glCompileShader(fragment_shader);
+       glShaderSource(gl.fragment_shader, 1, &fragment_shader_source, NULL);
+       glCompileShader(gl.fragment_shader);
 
-       glGetShaderiv(fragment_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.fragment_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("fragment shader compilation failed!:\n");
-               glGetShaderiv(fragment_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.fragment_shader, GL_INFO_LOG_LENGTH, &ret);
 
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(fragment_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.fragment_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
@@ -425,8 +430,8 @@ static int init_gl(void)
 
        gl.program = glCreateProgram();
 
-       glAttachShader(gl.program, vertex_shader);
-       glAttachShader(gl.program, fragment_shader);
+       glAttachShader(gl.program, gl.vertex_shader);
+       glAttachShader(gl.program, gl.fragment_shader);
 
        glBindAttribLocation(gl.program, 0, "in_position");
        glBindAttribLocation(gl.program, 1, "in_normal");
@@ -478,6 +483,50 @@ static int init_gl(void)
        return 0;
 }
 
+static void exit_gbm(void)
+{
+        gbm_surface_destroy(gbm.surface);
+        gbm_device_destroy(gbm.dev);
+        return;
+}
+
+static void exit_gl(void)
+{
+        glDeleteProgram(gl.program);
+        glDeleteBuffers(1, &gl.vbo);
+        glDeleteShader(gl.fragment_shader);
+        glDeleteShader(gl.vertex_shader);
+        eglDestroySurface(gl.display, gl.surface);
+        eglDestroyContext(gl.display, gl.context);
+        eglTerminate(gl.display);
+        return;
+}
+
+static void exit_drm(void)
+{
+
+        drmModeRes *resources;
+        int i;
+
+        resources = (drmModeRes *)drm.resource_id;
+        for (i = 0; i < resources->count_connectors; i++) {
+                drmModeFreeEncoder(drm.encoder[i]);
+                drmModeFreeConnector(drm.connectors[i]);
+        }
+        drmModeFreeResources(drm.resource_id);
+        drmClose(drm.fd);
+        return;
+}
+
+void cleanup_kmscube(void)
+{
+       exit_gl();
+       exit_gbm();
+       exit_drm();
+       printf("Cleanup of GL, GBM and DRM completed\n");
+       return;
+}
+
 static void draw(uint32_t i)
 {
        ESMatrix modelview;
@@ -579,6 +628,25 @@ void print_usage()
        printf("\t-h : Help\n");
        printf("\t-a : Enable all displays\n");
        printf("\t-c <id> : Display using connector_id [if not specified, use the first connected connector]\n");
+       printf("\t-n <number> (optional): Number of frames to render\n");
+}
+
+int kms_signalhandler(int signum)
+{
+       switch(signum) {
+       case SIGINT:
+        case SIGTERM:
+                /* Allow the pending page flip requests to be completed before
+                 * the teardown sequence */
+                sleep(1);
+                printf("Handling signal number = %d\n", signum);
+               cleanup_kmscube();
+               break;
+       default:
+               printf("Unknown signal\n");
+               break;
+       }
+       exit(1);
 }
 
 int main(int argc, char *argv[])
@@ -593,8 +661,12 @@ int main(int argc, char *argv[])
        uint32_t i = 0;
        int ret;
        int opt;
+       int frame_count = -1;
+
+       signal(SIGINT, kms_signalhandler);
+       signal(SIGTERM, kms_signalhandler);
 
-       while ((opt = getopt(argc, argv, "ahc:")) != -1) {
+       while ((opt = getopt(argc, argv, "ahc:n:")) != -1) {
                switch(opt) {
                case 'a':
                        all_display = 1;
@@ -607,6 +679,10 @@ int main(int argc, char *argv[])
                case 'c':
                        connector_id = atoi(optarg);
                        break;
+               case 'n':
+                       frame_count = atoi(optarg);
+                       break;
+
 
                default:
                        printf("Undefined option %s\n", argv[optind]);
@@ -630,7 +706,6 @@ int main(int argc, char *argv[])
                        drm.mode[DISP_ID]->vdisplay);
 
        FD_ZERO(&fds);
-       FD_SET(0, &fds);
        FD_SET(drm.fd, &fds);
 
        ret = init_gbm();
@@ -671,7 +746,7 @@ int main(int argc, char *argv[])
                }
        }
 
-       while (1) {
+       while (frame_count != 0) {
                struct gbm_bo *next_bo;
                int waiting_for_flip = 1;
 
@@ -702,8 +777,7 @@ int main(int argc, char *argv[])
                                printf("select timeout!\n");
                                return -1;
                        } else if (FD_ISSET(0, &fds)) {
-                               printf("user interrupted!\n");
-                               break;
+                               continue;
                        }
                        drmHandleEvent(drm.fd, &evctx);
                }
@@ -711,7 +785,13 @@ int main(int argc, char *argv[])
                /* release last buffer to render on again: */
                gbm_surface_release_buffer(gbm.surface, bo);
                bo = next_bo;
+
+                if(frame_count >= 0)
+                       frame_count--;
        }
 
+       cleanup_kmscube();
+       printf("\n Exiting kmscube \n");
+
        return ret;
 }