Added cleanup of GBM, DRM and GL
authorKarthik Ramanan <a0393906@ti.com>
Fri, 21 Feb 2014 11:04:40 +0000 (16:34 +0530)
committerKarthik Ramanan <a0393906@ti.com>
Sat, 12 Apr 2014 08:25:39 +0000 (13:55 +0530)
Signed-off-by: Karthik Ramanan <a0393906@ti.com>
kmscube.c

index 1de58be4d6136f3cb31d2724ac103397eedd7873..a37190959e99a51858a574b16e3749e04fc13ee5 100644 (file)
--- a/kmscube.c
+++ b/kmscube.c
@@ -56,6 +56,7 @@ static struct {
        GLint modelviewmatrix, modelviewprojectionmatrix, normalmatrix;
        GLuint vbo;
        GLuint positionsoffset, colorsoffset, normalsoffset;
+       GLuint vertex_shader, fragment_shader;
 } gl;
 
 static struct {
@@ -68,6 +69,8 @@ static struct {
        uint32_t ndisp;
        uint32_t crtc_id[MAX_DISPLAYS];
        uint32_t connector_id[MAX_DISPLAYS];
+       uint32_t resource_id;
+       uint32_t encoder[MAX_DISPLAYS];
        drmModeModeInfo *mode[MAX_DISPLAYS];
        drmModeConnector *connectors[MAX_DISPLAYS];
 } drm;
@@ -109,6 +112,7 @@ static int init_drm(void)
                printf("drmModeGetResources failed: %s\n", strerror(errno));
                return -1;
        }
+       drm.resource_id = (uint32_t) resources;
 
        /* find a connected connector: */
        for (i = 0; i < resources->count_connectors; i++) {
@@ -132,6 +136,7 @@ static int init_drm(void)
                                return -1;
                        }
 
+                       drm.encoder[drm.ndisp]  = (uint32_t) encoder;
                        drm.crtc_id[drm.ndisp] = encoder->crtc_id;
                        drm.connectors[drm.ndisp] = connector;
 
@@ -190,7 +195,6 @@ static int init_gbm(void)
 static int init_gl(void)
 {
        EGLint major, minor, n;
-       GLuint vertex_shader, fragment_shader;
        GLint ret;
 
        static const GLfloat vVertices[] = {
@@ -382,41 +386,41 @@ static int init_gl(void)
        eglMakeCurrent(gl.display, gl.surface, gl.surface, gl.context);
 
 
-       vertex_shader = glCreateShader(GL_VERTEX_SHADER);
+       gl.vertex_shader = glCreateShader(GL_VERTEX_SHADER);
 
-       glShaderSource(vertex_shader, 1, &vertex_shader_source, NULL);
-       glCompileShader(vertex_shader);
+       glShaderSource(gl.vertex_shader, 1, &vertex_shader_source, NULL);
+       glCompileShader(gl.vertex_shader);
 
-       glGetShaderiv(vertex_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.vertex_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("vertex shader compilation failed!:\n");
-               glGetShaderiv(vertex_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.vertex_shader, GL_INFO_LOG_LENGTH, &ret);
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(vertex_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.vertex_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
                return -1;
        }
 
-       fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
+       gl.fragment_shader = glCreateShader(GL_FRAGMENT_SHADER);
 
-       glShaderSource(fragment_shader, 1, &fragment_shader_source, NULL);
-       glCompileShader(fragment_shader);
+       glShaderSource(gl.fragment_shader, 1, &fragment_shader_source, NULL);
+       glCompileShader(gl.fragment_shader);
 
-       glGetShaderiv(fragment_shader, GL_COMPILE_STATUS, &ret);
+       glGetShaderiv(gl.fragment_shader, GL_COMPILE_STATUS, &ret);
        if (!ret) {
                char *log;
 
                printf("fragment shader compilation failed!:\n");
-               glGetShaderiv(fragment_shader, GL_INFO_LOG_LENGTH, &ret);
+               glGetShaderiv(gl.fragment_shader, GL_INFO_LOG_LENGTH, &ret);
 
                if (ret > 1) {
                        log = malloc(ret);
-                       glGetShaderInfoLog(fragment_shader, ret, NULL, log);
+                       glGetShaderInfoLog(gl.fragment_shader, ret, NULL, log);
                        printf("%s", log);
                }
 
@@ -425,8 +429,8 @@ static int init_gl(void)
 
        gl.program = glCreateProgram();
 
-       glAttachShader(gl.program, vertex_shader);
-       glAttachShader(gl.program, fragment_shader);
+       glAttachShader(gl.program, gl.vertex_shader);
+       glAttachShader(gl.program, gl.fragment_shader);
 
        glBindAttribLocation(gl.program, 0, "in_position");
        glBindAttribLocation(gl.program, 1, "in_normal");
@@ -478,6 +482,50 @@ static int init_gl(void)
        return 0;
 }
 
+static void exit_gbm(void)
+{
+        gbm_surface_destroy(gbm.surface);
+        gbm_device_destroy(gbm.dev);
+        return;
+}
+
+static void exit_gl(void)
+{
+        glDeleteProgram(gl.program);
+        glDeleteBuffers(1, &gl.vbo);
+        glDeleteShader(gl.fragment_shader);
+        glDeleteShader(gl.vertex_shader);
+        eglDestroySurface(gl.display, gl.surface);
+        eglDestroyContext(gl.display, gl.context);
+        eglTerminate(gl.display);
+        return;
+}
+
+static void exit_drm(void)
+{
+
+        drmModeRes *resources;
+        int i;
+
+        resources = (drmModeRes *)drm.resource_id;
+        for (i = 0; i < resources->count_connectors; i++) {
+                drmModeFreeEncoder(drm.encoder[i]);
+                drmModeFreeConnector(drm.connectors[i]);
+        }
+        drmModeFreeResources(drm.resource_id);
+        drmClose(drm.fd);
+        return;
+}
+
+void cleanup_kmscube(void)
+{
+       exit_gl();
+       exit_gbm();
+       exit_drm();
+       printf("Cleanup of GL, GBM and DRM completed\n");
+       return;
+}
+
 static void draw(uint32_t i)
 {
        ESMatrix modelview;
@@ -711,5 +759,8 @@ int main(int argc, char *argv[])
                bo = next_bo;
        }
 
+       cleanup_kmscube();
+       printf("\n Exiting kmscube \n");
+
        return ret;
 }