Merge remote-tracking branch 'other/master'
[glsdk/libdce2.git] / dce_rpc.h
1 /*
2  * Copyright (c) 2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 #ifndef __DCE_RPC_H__
34 #define __DCE_RPC_H__
36 /* RPC layer types.. these define the payload of messages between IPUMM
37  * and MPU.  This should be kept in sync between firmware build and
38  * driver.
39  *
40  * TODO: xxx_control(XDM_GETVERSION) is a bit awkward to deal with, because
41  * this seems to be the one special case where status->data is used..
42  * possibly we should define a special ioctl and msg to handle this case.
43  */
45 #define DCE_DEVICE_NAME "rpmsg-dce"
47 #define MAX_NAME_LENGTH 32
48 #define MAX_INPUT_BUF 2 // Need to confirm for interlaced YUVs for Encoders
49 #define MAX_OUTPUT_BUF 2
50 #define MAX_TOTAl_BUF (MAX_INPUT_BUF + MAX_OUTPUT_BUF)
52 /* Message-Ids:
53  */
54 //#define DCE_RPC_CONNECT         (0x80000000 | 00) Connect not needed anymore.
55 typedef enum dce_rpc_call {
56     DCE_RPC_ENGINE_OPEN = 0,
57     DCE_RPC_ENGINE_CLOSE,
58     DCE_RPC_CODEC_CREATE,
59     DCE_RPC_CODEC_CONTROL,
60     DCE_RPC_CODEC_GET_VERSION,
61     DCE_RPC_CODEC_PROCESS,
62     DCE_RPC_CODEC_DELETE
63 } dce_rpc_call;
66 typedef enum dce_codec_type {
67     OMAP_DCE_VIDENC2 = 1,
68     OMAP_DCE_VIDDEC3 = 2
69 } dce_codec_type;
71 /* Structures of RPC */
72 typedef struct dce_connect {
73     uint32_t chipset_id;
74     uint32_t debug;
75 } dce_connect;
77 typedef struct dce_engine_open {
78     char          name[MAX_NAME_LENGTH];      /* engine name (in) */
79     Engine_Attrs *engine_attrs;  /* engine attributes (out) */
80     Engine_Error  error_code;    /* error code (out) */
81 } dce_engine_open;
83 #endif /* __DCE_RPC_H__ */