[GLP] Enable DMA Buf Handle
[glsdk/libdce2.git] / memplugin.h
1 /*
2  * Copyright (c) 2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 #ifndef __MEMPLUGIN_H__
34 #define __MEMPLUGIN_H__
36 #include <stdlib.h>
37 #include <string.h>
38 #include <stdio.h>
41 #if defined(BUILDOS_LINUX)
42 #include <xf86drm.h>
43 #include <omap_drm.h>
44 #include <omap_drmif.h>
45 #endif /* BUILDOS_LINUX */
48 #if defined(BUILDOS_QNX)
49 /* IPC Headers */
50 #include <tilermem.h>
51 #include <SharedMemoryAllocatorUsr.h>
52 #include <memmgr.h>
53 #endif /* BUILDOS_QNX */
56 #define P2H(p) (&(((MemHeader *)(p))[-1]))
57 #define H2P(h) ((void *)&(h)[1])
59 #define GetSz(buf)           ((P2H(buf))->size + sizeof(MemHeader))
61 /* MemHeader is important because it is necessary to know the           */
62 /* size of the parameter buffers on IPU for Cache operations               */
63 /* The size can't be assumed as codec supports different inputs           */
64 /* For ex: static params can be VIDDEC3_Params, IVIDDEC3_Params */
65 /* or IH264DEC_Params                                                                   */
66 typedef struct MemHeader {
67     uint32_t size;
68     void    *ptr;
69 #if defined(BUILDOS_LINUX)
70     int32_t dma_buf_fd;
71 #endif
72 } MemHeader;
75 typedef enum mem_type {
76     TILER_1D_BUFFER,
77     TILER8_2D_BUFFER,
78     TILER16_2D_BUFFER,
79     SHARED_MEMORY_BUFFER,
80     MEM_MAX
81 } mem_type;
84 /* DCE Error Types */
85 typedef enum mem_error_status {
86     MEM_EOK = 0,
87     MEM_EINVALID_INPUT = -1,
88     MEM_EOUT_OF_TILER_MEMORY = -2,
89     MEM_EOUT_OF_SHMEMORY = -3,
90     MEM_EOUT_OF_SYSTEM_MEMORY = -4
91 } mem_error_status;
93 void *memplugin_alloc(int sz, int height, mem_type memory_type);
95 void memplugin_free(void *ptr, mem_type memory_type);
97 int memplugin_share(void *ptr);
99 #endif /* __MEMPLUGIN_H__ */