[libDCE] Add IPC 3.x Adapted code to Repository
[glsdk/libdce2.git] / memplugin_qnx.c
1 /*
2  * Copyright (c) 2013, Texas Instruments Incorporated
3  * All rights reserved.
4  *
5  * Redistribution and use in source and binary forms, with or without
6  * modification, are permitted provided that the following conditions
7  * are met:
8  *
9  * *  Redistributions of source code must retain the above copyright
10  *    notice, this list of conditions and the following disclaimer.
11  *
12  * *  Redistributions in binary form must reproduce the above copyright
13  *    notice, this list of conditions and the following disclaimer in the
14  *    documentation and/or other materials provided with the distribution.
15  *
16  * *  Neither the name of Texas Instruments Incorporated nor the names of
17  *    its contributors may be used to endorse or promote products derived
18  *    from this software without specific prior written permission.
19  *
20  * THIS SOFTWARE IS PROVIDED BY THE COPYRIGHT HOLDERS AND CONTRIBUTORS "AS IS"
21  * AND ANY EXPRESS OR IMPLIED WARRANTIES, INCLUDING, BUT NOT LIMITED TO,
22  * THE IMPLIED WARRANTIES OF MERCHANTABILITY AND FITNESS FOR A PARTICULAR
23  * PURPOSE ARE DISCLAIMED. IN NO EVENT SHALL THE COPYRIGHT OWNER OR
24  * CONTRIBUTORS BE LIABLE FOR ANY DIRECT, INDIRECT, INCIDENTAL, SPECIAL,
25  * EXEMPLARY, OR CONSEQUENTIAL DAMAGES (INCLUDING, BUT NOT LIMITED TO,
26  * PROCUREMENT OF SUBSTITUTE GOODS OR SERVICES; LOSS OF USE, DATA, OR PROFITS;
27  * OR BUSINESS INTERRUPTION) HOWEVER CAUSED AND ON ANY THEORY OF LIABILITY,
28  * WHETHER IN CONTRACT, STRICT LIABILITY, OR TORT (INCLUDING NEGLIGENCE OR
29  * OTHERWISE) ARISING IN ANY WAY OUT OF THE USE OF THIS SOFTWARE,
30  * EVEN IF ADVISED OF THE POSSIBILITY OF SUCH DAMAGE.
31  */
33 #include "memplugin.h"
34 #include "dce_priv.h"
37 /* Would it be good to have MemHeaders for Tiler 2D buffers??     */
38 /* Since the decision is to not support allocation of IO buffers, no  */
39 /* need to worry about Tiler 2D Buffers. Hence below Memheader */
40 /* can be used.                                                                         */
41 /*
42 typedef struct {
43     dce_memory_type memory_type;
44     union {
45         struct {
46             Uint32 size;
47             Uint32 ducati_addr;
48         } tilerHeader;
49         shm_buf shm_bufHeader;
50     }
51 } MemHeader;
52 else for Tiler 1D buffers */
54 /* MemHeader is important because it is necessary to know the           */
55 /* size of the parameter buffers on IPU for Cache operations               */
56 /* The size can't be assumed as codec supports different inputs           */
57 /* For ex: static params can be VIDDEC3_Params, IVIDDEC3_Params */
58 /* or IH264DEC_Params                                                                   */
59 typedef struct MemHeader {
60     int   size;
61     void *ptr;
62 } MemHeader;
65 /* For TILER 2D Buffers : sz       = width                              */
66 /*                                : height = nonzero                           */
67 /* For other memory_types : height = 0                               */
68 void *memplugin_alloc(int sz, int height, mem_type memory_type)
69 {
70     MemHeader          *h;
71     shm_buf            *handle;
72     MemAllocBlock       block;
73     int                 num_block;
74     mem_error_status    eError = MEM_EOK;
76     _ASSERT(sz != 0, MEM_EINVALID_INPUT);
77     _ASSERT((memory_type < MEM_MAX) && (memory_type >= TILER_1D_BUFFER), MEM_EINVALID_INPUT);
79     /* Tiler buffer Allocations : Only Tiler 1D used for Parameter Buffers and RPC Message buffers */
80     if( memory_type == TILER_1D_BUFFER || memory_type == TILER8_2D_BUFFER || memory_type == TILER16_2D_BUFFER ) {
81         num_block = 1;
83         if( memory_type == TILER_1D_BUFFER ) {
84             /* Allocate in tiler paged mode (1d) container */
85             block.pixelFormat = PIXEL_FMT_PAGE;
86             block.dim.len = sz + sizeof(MemHeader);
87 #if 0 /* Data Tiler Buffers not to be allocated by DCE */
88         } else if( memory_type == TILER8_2D_BUFFER ) {
89             /* Allocate in tiler 8 bit mode (2d) container */
90             _ASSERT(height != 0, MEM_EINVALID_INPUT);
91             block.pixelFormat = PIXEL_FMT_8BIT;
92             block.dim.area.width  = sz;
93             block.dim.area.height = height;
94         } else {
95             /* Allocate in tiler 16 bit mode (2d) container */
96             _ASSERT(height != 0, MEM_EINVALID_INPUT);
97             block.pixelFormat = PIXEL_FMT_16BIT;
98             block.dim.area.width  = sz;
99             block.dim.area.height = height;
100 #endif
101         }
102         block.stride = 0;
104         h = MemMgr_Alloc(&block, num_block);
106         _ASSERT(h != NULL, MEM_EOUT_OF_TILER_MEMORY);
108         h->size = sz;
109         memset(H2P(h), 0, sz);
110         return (H2P(h));
111     } else {
113         handle = malloc(sizeof(shm_buf));
114         _ASSERT(handle != NULL, MEM_EOUT_OF_SYSTEM_MEMORY);
116         /* Parameter Buffers : Allocate from Shared Memory considering MemHeader*/
117         SHM_alloc(sz + sizeof(MemHeader), handle);
119         h = (MemHeader *)handle->vir_addr;
120         _ASSERT_AND_EXECUTE(h != NULL, MEM_EOUT_OF_SHMEMORY, free(handle));
122         h->size = sz;
123         h->ptr = handle;
124         memset(H2P(h), 0, sz);
125         return (H2P(h));
126     }
127 EXIT:
128     return (NULL);
131 /* memory_type is not added if MemHeader is used for Tiler Buffers */
132 void memplugin_free(void *ptr, mem_type memory_type)
134     shm_buf            *handle;
135     mem_error_status    eError = MEM_EOK;
137     _ASSERT(ptr != NULL, MEM_EINVALID_INPUT);
138     _ASSERT((memory_type < MEM_MAX) && (memory_type >= TILER_1D_BUFFER), MEM_EINVALID_INPUT);
140     if( memory_type == TILER_1D_BUFFER ) {
141         MemMgr_Free(P2H(ptr));
142     } else if( memory_type == SHARED_MEMORY_BUFFER ) {
143         handle = (P2H(ptr))->ptr;
144         SHM_release(handle);
145         free(handle);
146     } else {
147         ERROR("Tiler 2D Allocation/Free not implemented");
148     }
149 EXIT:;
152 void *memplugin_share(void *ptr, mem_type memory_type)
154     /* No Userspace Virtual pointers to DMA BUF Handles conversion required*/
155     /* Do nothing */
156     return (ptr);